FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about C6AUTP.
This picture is about C6AUTP.
This picture is about C6AUTP.
This picture is about C6AUTP.
This picture is about C6AUTP.
This picture is about C6AUTP.
This picture is about C6AUTP.
This picture is about C6AUTP.

Customized Cat6a Ethernet Bulk Cable, 23AWG Solid Pure Bare Copper Wire, 750MHz, Unshielded (UTP)

#190799
#190799

Solid Bare Copper 10G Indoor

US$105.00
FS P/N: C6AUTP
Import Fees Included
FS P/N: C6AUTP
0 Sold
0 Review
2 Questions
Length:
328.08ft (100m)
Conductor Type:
Solid
Gauge:
23AWG
Cable Rating:
PVC CMR
Color:
Blue
Pre-order, Ship by 23 Jul, 2024
See more warehouse availability
Deliver to New York, 10010
US$180.00 via UPS Express Saver
Solution Design
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Customized Cat6a Ethernet Bulk Cable, 23AWG Solid Pure Bare Copper Wire, 750MHz, Unshielded (UTP)

Cat6a was developed to achieve maximum distance of 100 meters for full 10 Gigabit network speeds. This robust spec will afford you the extra headroom across your network that Cat6 can not.

The 750MHz performance is double that of Category 6 and five times the bandwidth capacity of Category 5e. Our Cat6a bulk cable tested for compliance with all EIA/TIA-568-C Cat 6a specifications.

Specifications
Cable Type
Category 6a
Shielding Type
UTP
Cable Jacket
PVC CMR/LSZH Dca/LSZH Eca
Cable Length
328.08ft (100m)/1000ft (305m)/1640.42ft (500m)/3280.84ft (1000m)
Reference Bandwidth
750MHz
Data Rate Support
1G/10GBase-T
Wire Gauge
23AWG
Cable Color
Blue/Black/Green/White/Yellow Red/Gray/Orange/Purple/Pink
Conductor Type
Solid Pure Bare Copper
Standard
ISO/IEC 11801, ANSI/TIA-568.2-D
Conductor Diameter (mm)
0.565 ± 0.005
Cable Outer Diameter (mm)
7.1±0.4
Maximum Installation Tension (N)
110
Bend Radius (mm)
30
Operating Temperature
-20 to 75°C (-4 to 167°F)
Installation Temperature
-10 to 50°C (-14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Copper-based Cabling
Cat6a Interconnect
View products
Copper-based Cabling
View products

Features

Copper Cabling System
Pairs high-quality and proven performance with a user-friendly design to support fast, easy installations.
Up to 750MHz and Ensures Compatibility with 10G-T Ethernet

This cable speeds up to 750 MHz and complies with PoE++ standard, widely compatible with 10/100/1000-T and 10G-T Ethernet, which allows for more reliable data transmission.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications

Customized Cat6a Ethernet Bulk Cable, 23AWG Solid Pure Bare Copper Wire, 750MHz, Unshielded (UTP)

Cat6a was developed to achieve maximum distance of 100 meters for full 10 Gigabit network speeds. This robust spec will afford you the extra headroom across your network that Cat6 can not.

The 750MHz performance is double that of Category 6 and five times the bandwidth capacity of Category 5e. Our Cat6a bulk cable tested for compliance with all EIA/TIA-568-C Cat 6a specifications.

Specifications
Cable Type
Category 6a
Shielding Type
UTP
Cable Jacket
PVC CMR/LSZH Dca/LSZH Eca
Cable Length
328.08ft (100m)/1000ft (305m)/1640.42ft (500m)/3280.84ft (1000m)
Reference Bandwidth
750MHz
Data Rate Support
1G/10GBase-T
Wire Gauge
23AWG
Cable Color
Blue/Black/Green/White/Yellow Red/Gray/Orange/Purple/Pink
Conductor Type
Solid Pure Bare Copper
Standard
ISO/IEC 11801, ANSI/TIA-568.2-D
Conductor Diameter (mm)
0.565 ± 0.005
Cable Outer Diameter (mm)
7.1±0.4
Maximum Installation Tension (N)
110
Bend Radius (mm)
30
Operating Temperature
-20 to 75°C (-4 to 167°F)
Installation Temperature
-10 to 50°C (-14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Copper-based Cabling
Cat6a Interconnect
View products
Copper-based Cabling
View products
Features
Copper Cabling System
Pairs high-quality and proven performance with a user-friendly design to support fast, easy installations.
Up to 750MHz and Ensures Compatibility with 10G-T Ethernet

This cable speeds up to 750 MHz and complies with PoE++ standard, widely compatible with 10/100/1000-T and 10G-T Ethernet, which allows for more reliable data transmission.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

US$105.00

Pre-order