FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about QSFP-PLR4-40G Optical Transceiver Module Overall Introduction.
01:16
This picture is about QSFP-PLR4-40G.
This picture is about QSFP-PLR4-40G.
This picture is about QSFP-PLR4-40G.
This picture is about QSFP-PLR4-40G.
This picture is about QSFP-PLR4-40G.
This picture is about QSFP-PLR4-40G.
This picture is about QSFP-PLR4-40G Optical Transceiver Module Overall Introduction.
This picture is about QSFP-PLR4-40G.
This picture is about QSFP-PLR4-40G.
This picture is about QSFP-PLR4-40G.
This picture is about QSFP-PLR4-40G.
This picture is about QSFP-PLR4-40G.
This picture is about QSFP-PLR4-40G.

Brocade QSFP-40G-PLR4 Compatible QSFP+ 40GBASE-PLR4 1310nm 10km DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 10G-LR

#48280
#48280

Maxim DML Data Center ≤2.5W 4x 10G-LR MTP-12 SMF

US$329.00
FS P/N: QSFP-PLR4-40G
FS P/N: QSFP-PLR4-40G
290 Sold
209 Reviews
0 Question
242 in U.S. Warehouse, Get it by 19 Jun, 2024
335 in Global Warehouse, Get it by 24 Jun, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via UPS Ground®
Products and Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Brocade QSFP-40G-PLR4 Compatible 40GBASE-PLR4 QSFP+ Optical Transceiver Module (Parallel SMF, 1310nm, 10km, MTP/MPO, DOM)

The QSFP+ module is designed for use in 40GBASE Ethernet throughput up to 10km over single mode fiber (SMF) using a wavelength of 1310nm via a MTP/MPO connector. It provides high-density and low-power 40GBASE Ethernet solution for data centers, high-performance computing networks, enterprise core and distribution layer applications. It is fully compliant with the QSFP+ MSA.

Note: If this transceiver needs to be used to break out one 40G signal into 4x 10G signals, the interface of the device is required to support the breakout feature.

Specifications
Brocade Compatible
QSFP-40G-PLR4
Vendor Name
FS
Form Factor
QSFP+
Max Data Rate
44.4Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
MTP/MPO-12 Male
Media
SMF
Transimitter Type
4x DFB
Receiver Type
PIN
TX Power
-6~-1dBm
Receiver Sensitivity
<-14.4dBm
Powerbudget
8.4dB
Receiver Overload
0.5dBm
Power Consumption
≤2.5W
Extinction Ratio
>4.5dB
Host FEC
Supported
Bit Error Ratio (BER)
1E-12
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
40G Ethernet, MSA Compliant

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
40G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the QSFP+ transceiver offers a popular way to help you quickly ramp up to 40G transmission.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Questions & Answers
Ask a question
Be the first to ask a question
Customer Reviews
Write a review
(undefined reviews)
4.8
5 stars
4 stars
3 stars
2 stars
1 star
177
24
8
0
0

D***a

United States

May 20, 2022
5.0
Yes we received everything and cables/transceivers worked perfectly fine in our lab, so nothing to complain about.
I haven't tested the FS box yet, but I will use the user guide you sent me.
Thank you very much!
Verified Purchase
Helpful 4
Comment 0

F***d

Germany

September 21, 2020
5.0
Hohe Geschwindigkeit, lange Übertragungsstrecke und geringer Einfügungsverlust
Verified Purchase
Helpful 0
Comment 0

K***d

United States

August 10, 2020
5.0
My personal account manager at FS.COM was very helpful when I tried to figure out compatibility between their modules and devices already in my system. Their prices were excellent, the equipment arrived on time, and my upgraded system is working perfectly. I will buy them again. Really a nice buying experience.
Verified Purchase
Helpful 11
Comment 0
See all reviews
Resources
Recently Viewed