FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States (English / $USD)

FREE SHIPPING on Orders Over US$79
This picture is about EC400KDV2.
This picture is about EC400KDV2.
This picture is about EC400KDV2.
This picture is about EC400KDV2.
This picture is about EC400KDV2.
This picture is about EC400KDV2.
This picture is about EC400KDV2.
This picture is about EC400KDV2.
This picture is about EC400KDV2.
This picture is about EC400KDV2.
This picture is about EC400KDV2.
This picture is about EC400KDV2.

Customized EasyCheck V2 Digital Fiber Endface Inspector for Fiber Optic Cables, 400X

#167523
#167523
US$1,589.00
FS P/N: EC400KDV2
Import Fees Included
FS P/N: EC400KDV2
0 Sold
0 Review
0 Question
Optional Tip:
Available for back order, Get It By Jun 26, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground®
Solution Design
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

Customized EasyCheck V2 Digital Fiber Endface Inspector for Fiber Optic Cables, 400X

EasyCheck V2 is a digital fiber endface inspector developed by Dimension, which adopts the digital solution to upgrade the software and hardware of EasyCheck series products. EasyCheck V2 has improved image resolution and reduced noise

stable performance and reduced failure rate

support network transmission, interconnection with Dimension’s EasyGet digital handheld fiber probe, scan gun or foot switch, etc.

Specifications
Magnification
400X
Image Format
Digital Imaging
Sensor
1/2 Inch CMOS
Image Size
80mm
Adjustable Range
X: 4mm, Y: 4mm
X/Y Axis Adjustment
Optional
Focus Method
Manual
EasyGet Digital Input Port
Yes
Display Screen
8''TFT 1024x 768 PIX
External Interface
2x USB, 1x SD, 1x Lan, 1x HDMI
Power
6W
Operating Temperature
-10 to 40°C
Storage Temperature
-20 to 55°C
Power Supply
DC 12V
Weight
1.6kg
Dimensions (LxWxH)
10.63''x9.65''x6.1'' (270x245x155mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Imaging Solution to Improve Image Quality

EasyCheck V2 adopts the digital imaging solution to improve image resolution and reduce noise, resulting in clearer images and clearer contrast of fiber endface defects.

Support SD Card, U Disk and Network Transmission

EasyCheck V2 supports multiple storage methods, including SD card, U disk and network transmission storage. It can effectively analyze the quality of the stored pictures.

Image Input and Output
EasyCheck V2 provides image input and output functions, which can be connected to display screen
and EasyGet digital handheld fiber probe to meet the special needs of users.
Connect to the HDMI interface display screen
Interconnect with EasyGet digital handheld fiber probe 
More Accessibility Features
EasyCheck V2 can be connected to an external code scan gun, an external foot switch and an external keyboard or a mouse, which is more convenient and quick to use.
Code Scan Gun
Automatically enter the product serial numbers
Foot Switch
Trigger the image storage
Keyboard & Mouse
Convenient for custom settings
Specifications

Customized EasyCheck V2 Digital Fiber Endface Inspector for Fiber Optic Cables, 400X

EasyCheck V2 is a digital fiber endface inspector developed by Dimension, which adopts the digital solution to upgrade the software and hardware of EasyCheck series products. EasyCheck V2 has improved image resolution and reduced noise

stable performance and reduced failure rate

support network transmission, interconnection with Dimension’s EasyGet digital handheld fiber probe, scan gun or foot switch, etc.

Specifications
Magnification
400X
Image Format
Digital Imaging
Sensor
1/2 Inch CMOS
Image Size
80mm
Adjustable Range
X: 4mm, Y: 4mm
X/Y Axis Adjustment
Optional
Focus Method
Manual
EasyGet Digital Input Port
Yes
Display Screen
8''TFT 1024x 768 PIX
External Interface
2x USB, 1x SD, 1x Lan, 1x HDMI
Power
6W
Operating Temperature
-10 to 40°C
Storage Temperature
-20 to 55°C
Power Supply
DC 12V
Weight
1.6kg
Dimensions (LxWxH)
10.63''x9.65''x6.1'' (270x245x155mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Imaging Solution to Improve Image Quality

EasyCheck V2 adopts the digital imaging solution to improve image resolution and reduce noise, resulting in clearer images and clearer contrast of fiber endface defects.

Support SD Card, U Disk and Network Transmission

EasyCheck V2 supports multiple storage methods, including SD card, U disk and network transmission storage. It can effectively analyze the quality of the stored pictures.

Image Input and Output
EasyCheck V2 provides image input and output functions, which can be connected to display screen
and EasyGet digital handheld fiber probe to meet the special needs of users.
Connect to the HDMI interface display screen
Interconnect with EasyGet digital handheld fiber probe 
More Accessibility Features
EasyCheck V2 can be connected to an external code scan gun, an external foot switch and an external keyboard or a mouse, which is more convenient and quick to use.
Code Scan Gun
Automatically enter the product serial numbers
Foot Switch
Trigger the image storage
Keyboard & Mouse
Convenient for custom settings

Questions & Answers

Customer Reviews

Resources

US$1,589.00

Available for back order