Fiber optic splice trays are designed to provide a location to store and to protect the fiber cables and the splices. Each tray provides space for mounting fiber splice protectors and excess fiber. It’s divided into common splice tray, module integration and splitter tray.
Optical fiber glass inside the fiber tray can be melt with any other strand optical fiber in the tray, thus different fiber optic cables can be melt connected directly via the tray. Optical cable fiber can also be melted with the fiber optic pigtail end, and via pigtail it can connect out to other fiber optic equipment.
Click to open expanded view
36 Fibers Fusion Splice Tray for Dome Splice Closure, 0.39''×4.72''×9.25''
#161658
#161658
US$2.70
FS P/N: CG-36F-FSImport Fees Included
FS P/N: CG-36F-FS
750 Sold
13 Reviews
2 Questions
22 in Global Warehouse, Get it by May 13, 2024
72 in Transit, Get it by Jun 13, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Test Support
1-Year Warranty
Specifications
Q&A
Reviews
36 Fibers Fusion Splice Tray, Plastic, 0.39''×4.72''×9.25''
Specifications
Material
ABS
Capacity
12-36F
Dimensions (HxWxD)
0.39''×4.72''×9.25'' (10×120×240mm)
Life
25 Years
Relative Humidity
≤93%(+40℃)
Working Temperature
-40℃ to +65℃
Air Pressure
70-106Kpa
Application
Fiber Splice Enclosure, Fiber Termination Box, Cable Distribution Box
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Specifications
36 Fibers Fusion Splice Tray, Plastic, 0.39''×4.72''×9.25''
Fiber optic splice trays are designed to provide a location to store and to protect the fiber cables and the splices. Each tray provides space for mounting fiber splice protectors and excess fiber. It’s divided into common splice tray, module integration and splitter tray.
Optical fiber glass inside the fiber tray can be melt with any other strand optical fiber in the tray, thus different fiber optic cables can be melt connected directly via the tray. Optical cable fiber can also be melted with the fiber optic pigtail end, and via pigtail it can connect out to other fiber optic equipment.
Specifications
Material
ABS
Capacity
12-36F
Dimensions (HxWxD)
0.39''×4.72''×9.25'' (10×120×240mm)
Life
25 Years
Relative Humidity
≤93%(+40℃)
Working Temperature
-40℃ to +65℃
Air Pressure
70-106Kpa
Application
Fiber Splice Enclosure, Fiber Termination Box, Cable Distribution Box
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Questions & Answers
Customer Reviews
US$2.70
22 in Global Warehouse