FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about PS7/7C13RA-10A.
This picture is about PS7/7C13RA-10A.
This picture is about PS7/7C13RA-10A.
This picture is about PS7/7C13RA-10A.

2ft (0.6m) CEE 7/7 EURO SCHUKO to IEC60320 C13 Right Angle 3 x 1.0mm² 250V/10A Power Cord, Black

#158167
#158167

100% Electrical Test / H05VV-F (PVC)

US$4.00
FS P/N: PS7/7C13RA-10A
FS P/N: PS7/7C13RA-10A
2 Solds
2 Reviews
2 Questions
Length:
Color:
Pre-order, Ship by 25 Sep, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Products and Project Inquiry
1-Year Warranty

2ft (0.6m) CEE 7/7 EURO SCHUKO to IEC60320 C13 Right Angle 3x 1.0mm² 250V/10A Power Cord, Black

This power cord is designed to connect a computer or other device to an electrical outlet that conforms to CEE 7/7 SCHUKO. It features a grounded CEE 7/7 plug on one end and an IEC60320 C13 RA receptacle on the other end. Compatible with devices such as monitor, computer, printer, scanner, TV and sound system. Allow users to optimize cable management to reduce slack and improve thermal performance.

Specifications
Male Plug
CEE 7/7 EURO SCHUKO
Female Connector
IEC60320 C13 Right Angle
Voltage Compatibility
250V AC
Maximum Input Amps
10A
Overall Length
2ft (0.6m)
Cable Jacket Color
Black
Gauge
3x 1.0mm²
Cable Outer Diameter
7.0 ± 0.2mm
Cable Jacket Type
H05VV-F
Cable Jacket Material
PVC
Number of Conductors
3 Wires, Brown, Blue and Green/Yellow
Conductor Material
Pure Copper
Operating Temperature
23°F to 104°F (-5°C to 40°C)
Storage Temperature
14°F to 140°F (-10°C to 60°C )
Cable Jacket Temp. Rating
70°C
Dual-locking
Non-supported
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
10A/250V Stable Transmission

Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.

Pure Copper Conductor

Best electrical and thermal conductivity.

H05VV-F Jacket

Reduces cable wear for safe transmission.

PVC Insulation

Maximum protection of conductors against external environment.

Questions & Answers
Ask a question
All (2)Compatibility (1)Custom Color (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

H***r

United States

March 17, 2023
5.0
The Length of this is perfect. My dog chewed my original cord, had to get another and now I’m glad I did, because the other one was too short! My dog did me a favor and I’m glad I got this power cord.
Verified Purchase
Helpful 4
Comment 0

L***t

United States

December 07, 2022
5.0
I run servers and switches in a datacenter, so quality is always a must. Once the power is interrupted because of poor-quality cords, the losses will be huge. I bought these cables which worked well. Flexible PVC material, no loose connection, and no issues with plugs heating up. Highly recommended.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed