Zurück zum Produkt
J***z
Australia
27.02.2022
High Performing NIC. Exceptional Hardware Quality. RDMA is a bit challenging to setup on these, however, when its setup, its unbeatable.
Verifizierter Kauf
Hilfreich 0
Kommentar 0D***g
United States
02.02.2022
Appreciate for Jean's support with quick turn around
Verifizierter Kauf
Hilfreich 0
Kommentar 0F***o
United Kindom
24.11.2021
Installed into a full size slot on my motherboard. The card comes with 2 size brackets, with the larger bracket being fitted and the smaller size bracket in the box.
Windows 10 detected the card straight away and didn't need to use the supplied driver cd.
I've been running this card for 1 month now without a single issue with excellent speeds.
Windows 10 detected the card straight away and didn't need to use the supplied driver cd.
I've been running this card for 1 month now without a single issue with excellent speeds.
Verifizierter Kauf
Hilfreich 7
Kommentar 0B***x
United Kindom
22.11.2021
Used this card for network streaming of UDP packets at the speed 10 Gb/s and this card easily handled it, last but not least well documented help, in configuration menu everything is documented and easy to understand.
Used system (Core i9, Windows Server 2012R2, directly connected SFP+ cable).
Used system (Core i9, Windows Server 2012R2, directly connected SFP+ cable).
Verifizierter Kauf
Hilfreich 4
Kommentar 0H***n
Austria
18.11.2021
Extremely quick installation running on VMware 6.7. Within less than 10 minutes I was back up and running.
Verifizierter Kauf
Hilfreich 0
Kommentar 0S***n
United States
11.11.2021
Very good product and working fine with win10 and the PCIe 3.0 x8 card was easy to install.
Verifizierter Kauf
Hilfreich 4
Kommentar 0J***n
Canada
05.11.2021
Both Ports are visible to my win10 system which is great. My motherboard has two as well but only one of those was visible... So its working better than my onboard ports at least for my use case.
Verifizierter Kauf
Hilfreich 3
Kommentar 0S***r
United States
25.10.2021
Works right out of the box. We bought 2, one for each server.
Verifizierter Kauf
Hilfreich 6
Kommentar 0M***s
United States
24.10.2021
I needed a card that would allow us to setup a three workstation lab for VMware. This card made it plug-and-plan. VMware generally supports Mellanox NICs. Although their are 3rd party VIBs, they are not always easy to get installed. This card made it child's play.
Verifizierter Kauf
Hilfreich 6
Kommentar 0R***m
Germany
16.03.2021
Diese Netzwerkkarte verfügt über 2x 10G Ports und ist geeignet für meine Verbindung. Bisher funktioniert alles gut.
Verifizierter Kauf
Hilfreich 1
Kommentar 0