The SFP28 transceiver provides 25GBase-ER throughput up to 40km over single mode fiber (SMF) using a wavelength of 1310nm via an LC duplex connector. It provides 25GBASE Ethernet connectivity option for 25G Ethernet, telecom and data center. It is fully compliant with the SFP28 MSA, CPRI and eCPRI standard.
Click to open expanded view
Customized SFP28 25G 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module
#88021
#88021
799,00 € (Excl. VAT)
FS P/N: SFP28-25GER-31950,81 € (Incl. VAT)
FS P/N: SFP28-25GER-31
53 Sold
29 Reviews
0 Question
Compatible Brands:
Cisco
Device Number:
Label Service:
Test Tool (Optional):
Fiber optic testing cable
10 In DE Warehouse, Get It By Apr 30, 2024
44 In Global Warehouse, Get It By May 16, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources
25G SFP28 DOM Optical Transceiver Module for Data Center and Telecom (SMF, 1310nm, 40km, LC, DOM)
Specifications
Part Number
SFP28-25GER-31
Vendor Name
FS.COM
Form Factor
SFP28
Max Data Rate
25.8Gbps
Wavelength
1310nm
Max Cable Distance
30km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML 1310nm
Receiver Type
APD
TX Power
0~6dBm
Receiver Sensitivity
<-19dBm
Powerbudget
19dB
Receiver Overload
-4dBm
Power Consumption
≤2.2W
Extinction Ratio
4dB
CDR
TX and RX
FEC Function
Not Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant, CPRI, eCPRI
DDM/DOM
Supported
Warranty
5 Years
Core Size
G.652
Packaging Technology
BOX Packaging
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Leaf-spine Connections
25G Connectivity with Direct Connect Cabling
See more
Leaf-spine Connections
View products 25G Connectivity with Direct Connect Cabling
View products 25G Connectivity with NIC
View products 25G Structured Cabling Connections
View products Features
25G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Leading Performance and Quality for 25G
Built-in Maxim Chip, the SFP28 25G transceiver offers high-speed, and low-power in 25G links. Equipped with individually designed BOX packaging.
Maxim Chip
Stable Transmission
≤1.5W
Low Power Consumption
BOX Packaging
Great Airtightness
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength | 1310nm | 850nm | 1310nm | 850nm | 1310nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Cable Distance (Max.) | 40km | 100m@OM4/70m@OM3 | 10km | 400m@OM4/300m@OM3 | 30km |
Media | SML | MMF | SMF | MMF | SMF |
Transmitter Type | EML | VCSEL | DFB | VCSEL | DML |
Packaging Technology | BOX Packaging | COB Packaging | BOX Packaging | COB Packaging | BOX Packaging |
Chip | Maxim | Macom | Macom | Macom | Maxim |
Application | 25G Ethernet/ Telecom/ Data Center | 25G Ethernet/ Telecom/ Data Center | 25G Ethernet/ Telecom/ Data Center | 25G Ethernet/ Telecom/ Data Center | 25G Ethernet/ Telecom/ Data Center |
Videos
See more
Specifications
25G SFP28 DOM Optical Transceiver Module for Data Center and Telecom (SMF, 1310nm, 40km, LC, DOM)
The SFP28 transceiver provides 25GBase-ER throughput up to 40km over single mode fiber (SMF) using a wavelength of 1310nm via an LC duplex connector. It provides 25GBASE Ethernet connectivity option for 25G Ethernet, telecom and data center. It is fully compliant with the SFP28 MSA, CPRI and eCPRI standard.
Specifications
Part Number
SFP28-25GER-31
Vendor Name
FS.COM
Form Factor
SFP28
Max Data Rate
25.8Gbps
Wavelength
1310nm
Max Cable Distance
30km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML 1310nm
Receiver Type
APD
TX Power
0~6dBm
Receiver Sensitivity
<-19dBm
Powerbudget
19dB
Receiver Overload
-4dBm
Power Consumption
≤2.2W
Extinction Ratio
4dB
CDR
TX and RX
FEC Function
Not Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant, CPRI, eCPRI
DDM/DOM
Supported
Warranty
5 Years
Core Size
G.652
Packaging Technology
BOX Packaging
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Leaf-spine Connections
25G Connectivity with Direct Connect Cabling
See more
Leaf-spine Connections
View products 25G Connectivity with Direct Connect Cabling
View products 25G Connectivity with NIC
View products 25G Structured Cabling Connections
View products Features
25G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Leading Performance and Quality for 25G
Built-in Maxim Chip, the SFP28 25G transceiver offers high-speed, and low-power in 25G links. Equipped with individually designed BOX packaging.
Maxim Chip
Stable Transmission
≤1.5W
Low Power Consumption
BOX Packaging
Great Airtightness
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength | 1310nm | 850nm | 1310nm | 850nm | 1310nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Cable Distance (Max.) | 40km | 100m@OM4/70m@OM3 | 10km | 400m@OM4/300m@OM3 | 30km |
Media | SML | MMF | SMF | MMF | SMF |
Transmitter Type | EML | VCSEL | DFB | VCSEL | DML |
Packaging Technology | BOX Packaging | COB Packaging | BOX Packaging | COB Packaging | BOX Packaging |
Chip | Maxim | Macom | Macom | Macom | Maxim |
Application | 25G Ethernet/ Telecom/ Data Center | 25G Ethernet/ Telecom/ Data Center | 25G Ethernet/ Telecom/ Data Center | 25G Ethernet/ Telecom/ Data Center | 25G Ethernet/ Telecom/ Data Center |
Videos
See more
Questions & Answers
Customer Reviews
Resources
799,00 € (Excl. VAT)
950,81 € (Incl. VAT)
10 In DE Warehouse
44 In Global Warehouse