As a passive optical device, the FS Attenuator Testing Cable is mainly used for long-distance module transmission test. Insert the two ends of the cable into the module for self-loop testing to prevent the module from being damaged due to excessive power.
![1m (3ft) LC to LC UPC Simplex OS2 Single Mode Fiber Optic Testing Cable with 10 dB Attenuator This picture is about AT-SM-LCU-1M-TC.](https://resource.fs.com/mall/products/550x550/fs1942hpbj4p20190906173550.jpg)
Click to open expanded view
![1m (3ft) LC to LC UPC Simplex OS2 Single Mode Fiber Optic Testing Cable with 10 dB Attenuator This picture is about AT-SM-LCU-1M-TC.](https://resource.fs.com/mall/products/60x60/fs191d7864on20190906173550.jpg)
![1m (3ft) LC to LC UPC Simplex OS2 Single Mode Fiber Optic Testing Cable with 10 dB Attenuator This picture is about AT-SM-LCU-1M-TC.](https://resource.fs.com/mall/products/60x60/fs190t4rwk0b20190906173626.jpg)
![1m (3ft) LC to LC UPC Simplex OS2 Single Mode Fiber Optic Testing Cable with 10 dB Attenuator This picture is about AT-SM-LCU-1M-TC.](https://resource.fs.com/mall/products/60x60/fs198mwel58f20190906173659.jpg)
![1m (3ft) LC to LC UPC Simplex OS2 Single Mode Fiber Optic Testing Cable with 10 dB Attenuator This picture is about AT-SM-LCU-1M-TC.](https://resource.fs.com/mall/products/60x60/fs19b61xinyl20190906174137.jpg)
![1m (3ft) LC to LC UPC Simplex OS2 Single Mode Fiber Optic Testing Cable with 10 dB Attenuator This picture is about AT-SM-LCU-1M-TC.](https://resource.fs.com/mall/products/60x60/fs19wh19m7fy20190906174157.jpg)
![1m (3ft) LC to LC UPC Simplex OS2 Single Mode Fiber Optic Testing Cable with 10 dB Attenuator This picture is about AT-SM-LCU-1M-TC.](https://resource.fs.com/mall/products/60x60/fs195wnzgw7o20190906174216.jpg)
1m (3ft) LC to LC UPC Simplex OS2 Single Mode Fiber Optic Testing Cable with 10 dB Attenuator
#88057
#88057
21,42 € (Incl. VAT)
FS P/N: AT-SM-LCU-1M-TC
635 Sold
11 Reviews
14 Questions
61 in Global Warehouse, Get it by 9 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
30-Day Returns
30-Day Exchange
1m (3ft) LC to LC UPC Simplex OS2 Single Mode Fiber Optic Testing Cable with 10dB Attenuator
Specifications
Fiber Connector
LC/UPC
Cable length
1m
Transfer Mode
Singlemode
Attenuation
10dB
Attenuation Accuracy
±10%dB
Cable Jacket
PVC
Return Loss
≥45dB
Operating Temperature Range
-25 to 70°C (-13 to 158°F)
Storage Temperature Range
-40 to 85°C (-40 to 185°F)
Questions & Answers
Ask a question
All (14)Unanswered Question (1)Customization (3)Product Recommendation (3)Application (1)Length (1)Matching Product (1)Specification (1)Test Report (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
11
0
0
0
0
M***s
Australia
May 01, 2022
Great customer service follow up and fast delivery.
Verified Purchase
Helpful 0
Comment 0H***d
Venezuela
January 05, 2022
Lightweight and portable. It is just right for my long-distance module transmission tests.
Verified Purchase
Helpful 25
Comment 0V***r
United States
September 14, 2019
Packaging, delivery, and price are all good.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed