FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about SFP28-25GER-31.
01:13
This picture is about SFP28-25GER-31.
This picture is about SFP28-25GER-31.
This picture is about SFP28-25GER-31.
This picture is about SFP28-25GER-31.
This picture is about SFP28-25GER-31.
This picture is about SFP28-25GER-31.
This picture is about SFP28-25GER-31.
This picture is about SFP28-25GER-31.
This picture is about SFP28-25GER-31.
This picture is about SFP28-25GER-31.
This picture is about SFP28-25GER-31.
This picture is about SFP28-25GER-31.
This picture is about SFP28-25GER-31.

Cisco SFP-25G-ER-S Compatible SFP28 25GBASE-ER 1310nm 30km DOM Duplex LC/UPC SMF Optical Transceiver Module

#82888
#82888

Maxim DFB ≤2.2W Duplex LC SMF

239,00 € (Excl. VAT)
FS P/N: SFP28-25GER-31
284,41 € (Incl. VAT)
FS P/N: SFP28-25GER-31
244 Sold
23 Reviews
8 Questions
4 In Global Warehouse, Get It By May 14, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Cisco SFP-25G-ER-S Compatible 25GBASE-ER SFP28 Optical Transceiver Module for Data Center and Telecom (SMF, 1310nm, 30km, LC, DOM)

The Cisco SFP-25G-ER-S compatible SFP28 transceiver provides 25GBase-ER throughput up to 30km over single mode fiber (SMF) using a wavelength of 1310nm via an LC duplex connector. It provides 25GBASE Ethernet connectivity option for 25G Ethernet, telecom and data center. Besides, this module offers interoperability, laying a foundation for the next-generation network upgrade. It is fully compliant with the SFP28 MSA, CPRI and eCPRI standard.

Specifications
Cisco Compatible
SFP-25G-ER-S
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.8Gbps
Wavelength
1310nm
Max Cable Distance
30km
Connector
Duplex LC
Media
SMF
Transmitter Type
DML 1310nm
Receiver Type
APD
TX Power
0~6dBm
Receiver Sensitivity
<-19dBm
Powerbudget
19dB
Receiver Overload
-4dBm
Power Consumption
≤2.2W
Extinction Ratio
4dB
CDR
TX and RX
FEC Function
Not Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant, CPRI, eCPRI
DDM/DOM
Supported
Warranty
5 Years
Core Size
G.652
Packaging Technology
BOX Packaging

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

See more
Leaf-spine Connections
View products
25G Connectivity with Direct Connect Cabling
View products
25G Connectivity with NIC
View products
25G Structured Cabling Connections
View products

Features

25G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Leading Performance and Quality for 25G
Built-in Maxim Chip, the SFP28 25G transceiver offers high-speed, and low-power in 25G links. Equipped with individually designed BOX packaging.
Maxim Chip
Stable Transmission
≤2.2W
Low Power Consumption
BOX Packaging
Great Airtightness
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength
1310nm
850nm
1310nm
850nm
1310nm
Connector
Duplex LC
Duplex LC
Duplex LC
Duplex LC
Duplex LC
Cable Distance (Max.)
40km
100m@OM4/70m@OM3
10km
400m@OM4/300m@OM3
30km
Media
SML
MMF
SMF
MMF
SMF
Transmitter Type
EML
VCSEL
DFB
VCSEL
DML
Packaging Technology
BOX Packaging
COB Packaging
BOX Packaging
COB Packaging
BOX Packaging
Chip
Maxim
Macom
Macom
Macom
Maxim
Application
25G Ethernet/ Telecom/ Data Center
25G Ethernet/ Telecom/ Data Center
25G Ethernet/ Telecom/ Data Center
25G Ethernet/ Telecom/ Data Center
25G Ethernet/ Telecom/ Data Center
Specifications

Cisco SFP-25G-ER-S Compatible 25GBASE-ER SFP28 Optical Transceiver Module for Data Center and Telecom (SMF, 1310nm, 30km, LC, DOM)

The Cisco SFP-25G-ER-S compatible SFP28 transceiver provides 25GBase-ER throughput up to 30km over single mode fiber (SMF) using a wavelength of 1310nm via an LC duplex connector. It provides 25GBASE Ethernet connectivity option for 25G Ethernet, telecom and data center. Besides, this module offers interoperability, laying a foundation for the next-generation network upgrade. It is fully compliant with the SFP28 MSA, CPRI and eCPRI standard.

Specifications
Cisco Compatible
SFP-25G-ER-S
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.8Gbps
Wavelength
1310nm
Max Cable Distance
30km
Connector
Duplex LC
Media
SMF
Transmitter Type
DML 1310nm
Receiver Type
APD
TX Power
0~6dBm
Receiver Sensitivity
<-19dBm
Powerbudget
19dB
Receiver Overload
-4dBm
Power Consumption
≤2.2W
Extinction Ratio
4dB
CDR
TX and RX
FEC Function
Not Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant, CPRI, eCPRI
DDM/DOM
Supported
Warranty
5 Years
Core Size
G.652
Packaging Technology
BOX Packaging

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
See more
Leaf-spine Connections
View products
25G Connectivity with Direct Connect Cabling
View products
25G Connectivity with NIC
View products
25G Structured Cabling Connections
View products
Features
25G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Leading Performance and Quality for 25G
Built-in Maxim Chip, the SFP28 25G transceiver offers high-speed, and low-power in 25G links. Equipped with individually designed BOX packaging.
Maxim Chip
Stable Transmission
≤2.2W
Low Power Consumption
BOX Packaging
Great Airtightness
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength
1310nm
850nm
1310nm
850nm
1310nm
Connector
Duplex LC
Duplex LC
Duplex LC
Duplex LC
Duplex LC
Cable Distance (Max.)
40km
100m@OM4/70m@OM3
10km
400m@OM4/300m@OM3
30km
Media
SML
MMF
SMF
MMF
SMF
Transmitter Type
EML
VCSEL
DFB
VCSEL
DML
Packaging Technology
BOX Packaging
COB Packaging
BOX Packaging
COB Packaging
BOX Packaging
Chip
Maxim
Macom
Macom
Macom
Maxim
Application
25G Ethernet/ Telecom/ Data Center
25G Ethernet/ Telecom/ Data Center
25G Ethernet/ Telecom/ Data Center
25G Ethernet/ Telecom/ Data Center
25G Ethernet/ Telecom/ Data Center

Questions & Answers

Customer Reviews

Resources

239,00 € (Excl. VAT)

284,41 € (Incl. VAT)

4 In Global Warehouse