FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about C5EUTP6PP.
01:02
This picture is about C5EUTP6PP.
This picture is about C5EUTP6PP.
This picture is about C5EUTP6PP.
This picture is about C5EUTP6PP.
This picture is about C5EUTP6PP.
This picture is about C5EUTP6PP.
This picture is about C5EUTP6PP.
This picture is about C5EUTP6PP.
This picture is about C5EUTP6PP.
This picture is about C5EUTP6PP.
This picture is about C5EUTP6PP.

7m (23ft) 6 Plug to 6 Plug Cat5e Unshielded (UTP) PVC CMR Pre-Terminated Copper Trunk Cable

#70189
#70189

Data Center 1GBase-T 24 AWG

49,00 € (Excl. VAT)
FS P/N: C5EUTP6PP
58,31 € (Incl. VAT)
FS P/N: C5EUTP6PP
585 Sold
10 Reviews
5 Questions
35 In Global Warehouse, Get It By May 15, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Cat5e Pre-Terminated Copper Trunk Cable, 24AWG, 1000Base-T

Pre-Terminated trunking cable assemblies are designed to improve efficiency and reduce labor cost and waste in large infrustructures with high-density cross-connection and patching systems. Based on the highest performing cabling systems available, supporting 1000Mbps speeds. 12 loose plug modules on both ends of assembly for simple plug and play installation.

Specifications
Cable Type
Cat5e
Shielding Type
UTP
Termination End
6 Plug to 6 Plug
Termination End Color
Blue
Cable Jacket
PVC CMR
Cable Color
Blue
Cable Length
7m (23ft)
Breakout Length
0.3m
Standard Bandwidth
100MHz
Data Rate Support
1000Base-T
Gauge (AWG)
24 (7/0.20mm)
Conductor Type
Stranded Pure Bare Copper
Cable Outer Diameter (mm)
5.50 ± 0.40
Twisted Pairs
4 Pairs
Wire Scheme
T568B
Standard
ISO/IEC 11801, ANSI/TIA-568-C.2
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (-14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Design for Cabling High-Efficiency and Convenience

The RJ45 connector is connected with the cable, and the outer ring is braided mesh sleeve, which can be used without manual assembly.

RJ45 Connector

Pre-connected can reduce installation time by 75%.

Braided Mesh Sleeve

A trunk line runs through the cabinet for easy installation.

Clear Number

Digital coding design for easy identification and quick installation.

Pre-terminations Improve Cable Management
Pre-terminated trunk cables contribute to data center modularity and consistency, making cabling more accessible and organized.
6 cables are bundled together to reduce clutter
The trunk line saves space and is easy to clean and manage
Pre-terminated and pre-tested minimize points of failure
Ideal for Point-to-Point Connections in Data Center
Specifications

Cat5e Pre-Terminated Copper Trunk Cable, 24AWG, 1000Base-T

Pre-Terminated trunking cable assemblies are designed to improve efficiency and reduce labor cost and waste in large infrustructures with high-density cross-connection and patching systems. Based on the highest performing cabling systems available, supporting 1000Mbps speeds. 12 loose plug modules on both ends of assembly for simple plug and play installation.

Specifications
Cable Type
Cat5e
Shielding Type
UTP
Termination End
6 Plug to 6 Plug
Termination End Color
Blue
Cable Jacket
PVC CMR
Cable Color
Blue
Cable Length
7m (23ft)
Breakout Length
0.3m
Standard Bandwidth
100MHz
Data Rate Support
1000Base-T
Gauge (AWG)
24 (7/0.20mm)
Conductor Type
Stranded Pure Bare Copper
Cable Outer Diameter (mm)
5.50 ± 0.40
Twisted Pairs
4 Pairs
Wire Scheme
T568B
Standard
ISO/IEC 11801, ANSI/TIA-568-C.2
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (-14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Design for Cabling High-Efficiency and Convenience

The RJ45 connector is connected with the cable, and the outer ring is braided mesh sleeve, which can be used without manual assembly.

RJ45 Connector

Pre-connected can reduce installation time by 75%.

Braided Mesh Sleeve

A trunk line runs through the cabinet for easy installation.

Clear Number

Digital coding design for easy identification and quick installation.

Pre-terminations Improve Cable Management
Pre-terminated trunk cables contribute to data center modularity and consistency, making cabling more accessible and organized.
6 cables are bundled together to reduce clutter
The trunk line saves space and is easy to clean and manage
Pre-terminated and pre-tested minimize points of failure
Ideal for Point-to-Point Connections in Data Center

Questions & Answers

Customer Reviews

Resources

49,00 € (Excl. VAT)

58,31 € (Incl. VAT)

35 In Global Warehouse