FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about CMH-B1U.
00:51
This picture is about CMH-B1U.
This picture is about CMH-B1U.
This picture is about CMH-B1U.
This picture is about CMH-B1U.
This picture is about CMH-B1U.
This picture is about CMH-B1U.
This picture is about CMH-B1U.
This picture is about CMH-B1U.
This picture is about CMH-B1U.
This picture is about CMH-B1U.
This picture is about CMH-B1U.
This picture is about CMH-B1U.
This picture is about CMH-B1U.
This picture is about CMH-B1U.
This picture is about CMH-B1U.
This picture is about CMH-B1U.
This picture is about CMH-B1U.
This picture is about CMH-B1U.
This picture is about CMH-B1U.

Blanking Pass Through Panel, Brush Strip, 1RU 19 in. wide

Hot #29033
Hot #29033

Steel 0.37" Depth EIA 19" Rack/Cabinet

23,80 € (Incl. VAT)
FS P/N: CMH-B1U
39.3K Sold
50 Reviews
17 Questions
827 in Global Warehouse, Get it by 9 Aug, 2024
44 in Transit, Get it by 10 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

1U Metal Horizontal Cable Management Filler Panel with Brush Strip

Horizontal Cable Management Filler Panel with Brush increases overall air flow within your network cabinet while helping to prevent equipment from overheating, ensuring optimal thermal performance, which maximizes protection of network cabling infrastructure and optimizes network performance to simplify cabling solutions. The steel construction and black powder coat finish fights provides durability, resists corrosion, and keeps your rack looking smooth and professional.

Specifications
Number of Rack Units
1U
Style
Brush Strip
Orientation
Horizontal
Product Type
Single Sided
Material
Steel, Powder-coated Black
Dimensions (HxWxD)
1.73"x19.00"x0.37" (44x482.6x9.5mm)
Weight
0.61lbs (0.28kg)
Installation
Standard EIA 19" Rack Rails
Included Accessories
M6*15mm Screw x4 and M6 Nut x4
Cable Capacity (Theoretical Value)
251pcs (Cat6 24AWG)
Environment
Indoor
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Cold-rolled Steel Construction Ensures Ultimate Durability

Solid-steel cable management panel with brush strip for supporting and organizing cables through your server rack.

Sturdy Steel Construction

Made of high-quality steel to prevent rust, oxidation, scratches, corrosion

High-density Nylon Brush

Reduces dust accumulation near equipment with nylon bristles around cables

The Whole Brush Panel

Creates a clean looking point of entry & offers cable separation and organization

Designs Functionally for the Flexible Cabling
The 1U horizontal cable panel promotes proper airflow while meeting your different cabling needs.
Allows cables to be passed from front to rear and rear to front of the rack
Improves the efficiency of your cooling system by covering unused rack space
Number of Rack Spaces
1U
1U
1U
1U
0U
Style
Brush Strip
Finger Duct with Cover
D-rings
D-rings
D-rings
Orientation
Horizontal
Horizontal
Horizontal
Horizontal
Horizontal
Product Type
Single Sided
Single Sided
Single Sided
Single Sided
Single Sided
Panel Material
Steel, Powder-coated Black
ABS, UL 94V-0
Steel, Powder-coated Black
Steel, Powder-coated Black
Steel, Powder-coated Black
Installation
Standard EIA 19" Rack Rails
Standard EIA 19" Rack Rails
Standard EIA 19" Rack Rails
Standard EIA 19" Rack Rails
Standard EIA 19" Rack Rails
Cable Capacity ( Cat6 24AWG )
251pcs
48pcs
83pcs
55pcs
30pcs
Questions & Answers
Ask a question
All (17)Application (5)Installation (4)Compatibility (2)Accessories (1)Cable Capacity (1)Flammability Rating (1)Material (1)Package (1)Product Comparison (1)Visio Stencils (1)
Customer Reviews
Write a review
(undefined reviews)
    5.0
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    48
    2
    0
    0
    0

    K***y

    United States

    December 01, 2023
    5.0
    Excellent product and holds all cables really well
    Verified Purchase
    Helpful 0
    Comment 0

    H***n

    France

    November 26, 2023
    5.0
    This makes cable management super easy to do and super clean looking!
    Verified Purchase
    Helpful 0
    Comment 0

    H***n

    United States

    November 08, 2023
    5.0
    Easy to use. It holds the cables in place, they don't slip around.
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed