FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about HD-OM3ULCDX.
00:35
This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 接头图.
This picture is about 4.
This picture is about HD-OM3ULCDX.
This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 接头图.
This picture is about 4.

2m (7ft) LC UPC to LC UPC Uniboot Duplex OM3 Multimode PVC (OFNR) 2.0mm BIF Fiber Optic Patch Cable

#68480
#68480

Corning BIF 2.0mm High-density

13,00 € (Excl. VAT)
FS P/N: HD-OM3ULCDX
15,47 € (Incl. VAT)
FS P/N: HD-OM3ULCDX
3.8K Sold
39 Reviews
12 Questions
30 in DE Warehouse, Get it by May 13, 2024
89 in Global Warehouse, Get it by May 21, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

2m (7ft) LC UPC to LC UPC Duplex Uniboot OM3 PVC BIF Fiber Optic Patch Cable

The uniboot design allows one cable to carry both fibers, reducing cable congestion when routing. It is designed for high-density fiber patching in data centers which need space saving and reduce cable management troubles.

Specifications
Connector Type
LC UPC to LC UPC
Fiber Grade
Corning BIF
Fiber Mode
OM3 50/125μm
Durability
500 Cycles
Insertion Loss
≤0.2dB
Return Loss
≥30dB
Attenuation at 850nm
3.0 dB/km
Attenuation at 1300nm
1.5 dB/km
Fiber Count
Duplex
Cable Diameter
2.0mm
Min. Bend Radius
(Fiber Core)
7.5mm
Min. Bend Radius
(Fiber Cable)
20/10D (Dynamic/Static)
Tensile Strength
(Long Term / Short Term)
60/100N
Cable Jacket
PVC
Operating Temperature
-10~70°C
Storage Temperature
-20~70°C

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Duplex Interconnect
View products
Trunk Cabling
View products

Features

50% Space-saving Uniboot for High Density Applications
The uniboot fibers are ideal for reducing cabling congestion in high density patch fields.

20/10D Min. Bend Radius

The BIF fiber allows tighter cable bends for routing.

Zirconia Ceramic Ferrule

The precision ferrules can reach up to 500 times insertion lifespan.

Uniboot Design

One cable with two fibers, reducing the cable bulk when routing.

Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Specifications

2m (7ft) LC UPC to LC UPC Duplex Uniboot OM3 PVC BIF Fiber Optic Patch Cable

The uniboot design allows one cable to carry both fibers, reducing cable congestion when routing. It is designed for high-density fiber patching in data centers which need space saving and reduce cable management troubles.

Specifications
Connector Type
LC UPC to LC UPC
Fiber Grade
Corning BIF
Fiber Mode
OM3 50/125μm
Durability
500 Cycles
Insertion Loss
≤0.2dB
Return Loss
≥30dB
Attenuation at 850nm
3.0 dB/km
Attenuation at 1300nm
1.5 dB/km
Fiber Count
Duplex
Cable Diameter
2.0mm
Min. Bend Radius
(Fiber Core)
7.5mm
Min. Bend Radius
(Fiber Cable)
20/10D (Dynamic/Static)
Tensile Strength
(Long Term / Short Term)
60/100N
Cable Jacket
PVC
Operating Temperature
-10~70°C
Storage Temperature
-20~70°C

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Duplex Interconnect
View products
Trunk Cabling
View products
Features
50% Space-saving Uniboot for High Density Applications
The uniboot fibers are ideal for reducing cabling congestion in high density patch fields.

20/10D Min. Bend Radius

The BIF fiber allows tighter cable bends for routing.

Zirconia Ceramic Ferrule

The precision ferrules can reach up to 500 times insertion lifespan.

Uniboot Design

One cable with two fibers, reducing the cable bulk when routing.

Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Questions & Answers

Customer Reviews

Resources

13,00 € (Excl. VAT)

15,47 € (Incl. VAT)

30 in DE Warehouse
89 in Global Warehouse