FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about QSFP-PSM4-100G Optical Transceiver Module Overall Introduction | FS.
01:11
This picture is about QSFP-PSM4-100G.
This picture is about QSFP-PSM4-100G.
This picture is about QSFP-PSM4-100G.
This picture is about QSFP-PSM4-100G.
This picture is about QSFP-PSM4-100G.
This picture is about QSFP-PSM4-100G Optical Transceiver Module Overall Introduction | FS.
This picture is about QSFP-PSM4-100G.
This picture is about QSFP-PSM4-100G.
This picture is about QSFP-PSM4-100G.
This picture is about QSFP-PSM4-100G.
This picture is about QSFP-PSM4-100G.

Arista Networks QSFP-100G-PSM4 Compatible QSFP28 100GBASE-PSM4 1310nm 500m DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 25G-LR

#65205
#65205

Semtech Melco EML ≤3.5W 4x 25G-LR MTP-12 SMF

379,00 € (Excl. VAT)
FS P/N: QSFP-PSM4-100G
451,01 € (Incl. VAT)
FS P/N: QSFP-PSM4-100G
516 Sold
32 Reviews
11 Questions
2 In DE Warehouse, Get It By Apr 30, 2024
152 In Global Warehouse, Get It By May 16, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Arista Networks QSFP-100G-PSM4 Compatible 100GBASE-PSM4 QSFP28 Optical Transceiver Module (SMF, 1310nm, 500m, MPO/MTP, DOM)

The Arista Networks QSFP-100G-PSM4 Compatible QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput up to 500m over single mode fiber (SMF) using a wavelength of 1310nm via a MTP/MPO-12 connector. This transceiver is compliant with IEEE 802.3bm 100GBASE-PSM4 standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as data centers, high-performance computing networks,enterprise core and distribution layer applications.
Note: The FS P/N is changed from QSFP28-PIR4-100G to QSFP-PSM4-100G, but the product is the same. Only the FS P/N has been changed.

Specifications
Arista Networks Compatible
QSFP-100G-PSM4
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelength
1310nm
Max Cable Distance
500m
Connector
MTP/MPO-12
Media
SMF
Transmitter Type
4x DFB
Receiver Type
PIN
TX Power
-9.4~2dBm
Minimum Receiver Power
-12.66dBm
Powerbudget
3.2dB
Receiver Overload
2dBm
Power Consumption
≤3.5W
Extinction Ratio
>3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Inbuilt FEC
No
Protocols
QSFP28 MSA Compliant
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

See more
Leaf-spine Connections
View products
100G Connectivity with Direct Connect Cabling
View products
100G Connectivity with NIC
View products
100G to 4x25G
View products
100G Structured Cabling Connections
View products

Features

100G Connectivity for Data Center
Featured with 3.5W low-power, high-density and high-speed, the QSFP28 transceiver offers a popular way to help you quickly ramp up to 100G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Center Wavelength
1310nm
850nm
850nm
850nm
1310nm
1310nm
Connector
MTP/MPO-8
MTP/MPO-12 (8 of the 12 Fibers Used)
MTP/MPO-8
MTP/MPO-12 (8 of the 12 Fibers Used)
MTP/MPO-8
MTP/MPO-12 (8 of the 12 Fibers Used)
Duplex LC
Duplex LC
MTP/MPO-8
MTP/MPO-12 (8 of the 12 Fibers Used)
Cable Distance (Max.)
500m
200m@OM3
300m@OM4
70m@OM3
100m@OM4
75m@OM3
100m@OM4
150m@OM5
2km
2km
Cable Type
SMF
MMF
MMF
MMF
SMF
SMF
Modulation
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
Transmitter Type
DFB
VCSEL
VCSEL
VCSEL
4x CWDM DML (DFB)
DFB
Chip
Semtech Chip
Macom Chip
Macom Chip
II-VI Finisar Chip
Macom Chip
Semtech Chip
Application
Data Center
100GBASE Ethernet
100G to 4x25G Breakout
Data Center
100GBASE Ethernet
100G to 4x25G Breakout
200G to 2x100G Breakout
Data Center
100GBASE Ethernet
100G to 4x25G Breakout
200G to 2x100G Breakout
Data Center
100GBASE Ethernet
10G Upgrade Solution
Data Center
100GBASE Ethernet
Data Center
100GBASE Ethernet
100G to 4x25G Breakout
Specifications

Arista Networks QSFP-100G-PSM4 Compatible 100GBASE-PSM4 QSFP28 Optical Transceiver Module (SMF, 1310nm, 500m, MPO/MTP, DOM)

The Arista Networks QSFP-100G-PSM4 Compatible QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput up to 500m over single mode fiber (SMF) using a wavelength of 1310nm via a MTP/MPO-12 connector. This transceiver is compliant with IEEE 802.3bm 100GBASE-PSM4 standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as data centers, high-performance computing networks,enterprise core and distribution layer applications.
Note: The FS P/N is changed from QSFP28-PIR4-100G to QSFP-PSM4-100G, but the product is the same. Only the FS P/N has been changed.

Specifications
Arista Networks Compatible
QSFP-100G-PSM4
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelength
1310nm
Max Cable Distance
500m
Connector
MTP/MPO-12
Media
SMF
Transmitter Type
4x DFB
Receiver Type
PIN
TX Power
-9.4~2dBm
Minimum Receiver Power
-12.66dBm
Powerbudget
3.2dB
Receiver Overload
2dBm
Power Consumption
≤3.5W
Extinction Ratio
>3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Inbuilt FEC
No
Protocols
QSFP28 MSA Compliant
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
See more
Leaf-spine Connections
View products
100G Connectivity with Direct Connect Cabling
View products
100G Connectivity with NIC
View products
100G to 4x25G
View products
100G Structured Cabling Connections
View products
Features
100G Connectivity for Data Center
Featured with 3.5W low-power, high-density and high-speed, the QSFP28 transceiver offers a popular way to help you quickly ramp up to 100G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Center Wavelength
1310nm
850nm
850nm
850nm
1310nm
1310nm
Connector
MTP/MPO-8
MTP/MPO-12 (8 of the 12 Fibers Used)
MTP/MPO-8
MTP/MPO-12 (8 of the 12 Fibers Used)
MTP/MPO-8
MTP/MPO-12 (8 of the 12 Fibers Used)
Duplex LC
Duplex LC
MTP/MPO-8
MTP/MPO-12 (8 of the 12 Fibers Used)
Cable Distance (Max.)
500m
200m@OM3
300m@OM4
70m@OM3
100m@OM4
75m@OM3
100m@OM4
150m@OM5
2km
2km
Cable Type
SMF
MMF
MMF
MMF
SMF
SMF
Modulation
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
Transmitter Type
DFB
VCSEL
VCSEL
VCSEL
4x CWDM DML (DFB)
DFB
Chip
Semtech Chip
Macom Chip
Macom Chip
II-VI Finisar Chip
Macom Chip
Semtech Chip
Application
Data Center
100GBASE Ethernet
100G to 4x25G Breakout
Data Center
100GBASE Ethernet
100G to 4x25G Breakout
200G to 2x100G Breakout
Data Center
100GBASE Ethernet
100G to 4x25G Breakout
200G to 2x100G Breakout
Data Center
100GBASE Ethernet
10G Upgrade Solution
Data Center
100GBASE Ethernet
Data Center
100GBASE Ethernet
100G to 4x25G Breakout

Questions & Answers

Customer Reviews

Resources

379,00 € (Excl. VAT)

451,01 € (Incl. VAT)

2 In DE Warehouse
152 In Global Warehouse