FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about MSN4700-WS2FC.
This picture is about MSN4700-WS2FC.
This picture is about MSN4700-WS2FC.
This picture is about MSN4700-WS2FC.
This picture is about MSN4700-WS2FC.
This picture is about MSN4700-WS2FC.

MSN4700-WS2FC, NVIDIA® Mellanox Spectrum-3 Based 32-Port Ethernet L3 Data Center Switch, 32 x 400Gb QSFP-DD, Cumulus Linux™ Support for 1 Year, P2C Airflow, Support RoCE

#158703
#158703

Spine MLAG PTP EVPN-VXLAN

70.427,63 € (Incl. VAT)
FS P/N: MSN4700-WS2FC
3 Sold
2 Reviews
3 Questions
Pre-order, Ship by 28 Feb, 2025
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry

MSN4700-WS2FC, NVIDIA® Mellanox Spectrum-3 Based 32-Port Ethernet L3 Data Center Switch, 32 x 400Gb QSFP-DD, Cumulus Linux™ Support for 1 Year, P2C Airflow

MSN4700-WS2FC switch is the 4th generation of Spectrum switches, purpose-built for leaf/spine/super-spine data center applications. It provides port speeds spanning from 1GbE to 400GbE, enables connectivity to endpoints at varying speeds and carries a throughput of 12.8Tb/s, with a landmark 8.4Bpps processing capacity. It comes pre-installed with NVIDIA Cumulus Linux, a powerful open network operating system that enables advanced automation, customization, and scalability using web scale, making it ideal for web scale IT, cloud, hyperconverged storage, and data analytics applications.

Specifications
Manufacturer
Mellanox
Jumbo Frames
9,216
Ports
32x 400Gb QSFP-DD
CPU
Intel x86 2.20GHz Quad Core
Max. 400GbE Ports
32
Switching Capacity
12.8 Tb/s
Max. 200GbE Ports
64
Packet Buffer
64MB
Max. 100GbE Ports
128
Airflow
Back-to-Front
Max. 50GbE Ports
128
System Memory
16GB
Max. 40GbE Ports
64
Forwarding Rate
8.4 Bpps
Max. 25GbE Ports
128
SSD Memory
64GB
Max. 10GbE Ports
128
Input Voltage
100-264VAC, 50-60 Hz
Max. 1GbE Ports
128
Typical Power (ATIS)
630W
Hot-swappable AC Power Supplies
2 (1+1 Redundancy)
Hot-swappable Fans
6 (N+1 Redundancy)
Dimensions (HxWxD)
1.72"x 16.85"x 22.3" (44mmx 428mmx 568.5mm)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Spectrum Switches Offer Groundbreaking Performance
EVPN-VXLAN Achieves Layer 2 Virtual Network Fabric Dynamically

EVPN-VXLAN expands the potential number of Layer 2 domains, achieving services such as multi-tenant hosting and migration of virtual machines, etc.

Tunnel of Layer 2 Overlay Virtual Network

Multi-tenant Hosting

Migration of Virtual Machines

MLAG Realizes Uninterrupted Services

The switch running MLAG can be upgraded without disrupting MLAG traffic. During the upgrade, another switch in the system takes over traffic forwarding to ensure uninterrupted services.

Microsecond Latency and Zero Packet Loss

RoCE provides efficient, low latency, lossless transport, necessary for modern datacenter applications. ECN and PFC are the key technologies to realize low latency, lossless transport.

Switch Speeds
32x 400G
32x 400G
24x 100G, 8x 400G
24x 100G, 8x 400G
Airflow
Back-to-Front
Front-to-Back
Back-to-Front
Front-to-Back
MLAG
yesyesyesyes
PTP
yesyesyesyes
VXLAN
yesyesyesyes
EVPN
yesyesyesyes
BGPv4/v6
yesyesyesyes
PFC
yesyesyesyes
ECN
yesyesyesyes
OSPFv2/v3
yesyesyesyes
Questions & Answers
Ask a question
All (3)Documents (1)License (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

J***e

United States

May 03, 2023
5.0
Your website is really excellent and is better than most suppliers’. I appreciate the introduction and am glad to buy from FS… thanks!
Verified Purchase
Helpful 0
Comment 0

Z***c

United States

March 03, 2023
5.0
We have found that FS.com always has what we need and can get it to us quicker than most vendors.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed