The HW QSFP-100G-AOC10M Compatible QSFP28 Active Optical Cables are fiber assemblies with QSFP28 connectors designed for direct-attach connections over Multi-Mode Fiber (MMF). These AOCs comply with hot-pluggable QSFP28 MSA and RoHS-6 standards, ensuring compatibility and adherence to environmental regulations. By offering a cost-efficient alternative to discrete optical transceivers and patch cables, these AOCs are ideal for establishing 100Gbps connections within racks and adjacent racks. Active optical cables provide a lightweight and slim alternative to copper cables, simplifying cable management.
Note: The FS P/N is changed from Q28-AO10 to QSFP-100G-AO10, but the product is the same. Only the FS P/N has been changed.
Click to open expanded view
10m (33ft) HW QSFP-100G-AOC10M Compatible 100G QSFP28 Active Optical Cable
HW QSFP-100G-AOC10M Compatible 100G QSFP28 AOC (10-meter, QSFP28 to QSFP28)
Quality Testing Program
Quality Testing Program
Connectivity Solutions
Features
This Active Optical Cable can realize real-time compatibility requirements, upgrade firmware (part number, serial number, etc.) with FS Box, which makes it compatible with the upgrade switches.
Cable Type | Active Direct Attach Copper | Passive Direct Attach Copper | Active Optical Cable |
Max Data Rate | 100Gbps | 100Gbps | 100Gbps |
Connector Type | QSFP28 to QSFP28 | QSFP28 to QSFP28 | QSFP28 to QSFP28 |
Power Consumption | ≤1.5W | ≤0.5W | <2.2W |
Cable Length | 1-9m (3ft-29ft) | 0.5-5m (2ft-16ft) | 0.5-30m (2ft-98ft) |
Wire AWG | 26-30AWG | 26-30AWG | / |
Minimum Bend Radius | 33-44.5mm | 33-46mm | 30mm |
Media | Copper | Copper | Optic Fiber |
Jacket Material | PVC (OFNR) | PVC (OFNR) | OFNP |
HW QSFP-100G-AOC10M Compatible 100G QSFP28 AOC (10-meter, QSFP28 to QSFP28)
The HW QSFP-100G-AOC10M Compatible QSFP28 Active Optical Cables are fiber assemblies with QSFP28 connectors designed for direct-attach connections over Multi-Mode Fiber (MMF). These AOCs comply with hot-pluggable QSFP28 MSA and RoHS-6 standards, ensuring compatibility and adherence to environmental regulations. By offering a cost-efficient alternative to discrete optical transceivers and patch cables, these AOCs are ideal for establishing 100Gbps connections within racks and adjacent racks. Active optical cables provide a lightweight and slim alternative to copper cables, simplifying cable management.
Note: The FS P/N is changed from Q28-AO10 to QSFP-100G-AO10, but the product is the same. Only the FS P/N has been changed.
Quality Testing Program
Quality Testing Program
This Active Optical Cable can realize real-time compatibility requirements, upgrade firmware (part number, serial number, etc.) with FS Box, which makes it compatible with the upgrade switches.
Cable Type | Active Direct Attach Copper | Passive Direct Attach Copper | Active Optical Cable |
Max Data Rate | 100Gbps | 100Gbps | 100Gbps |
Connector Type | QSFP28 to QSFP28 | QSFP28 to QSFP28 | QSFP28 to QSFP28 |
Power Consumption | ≤1.5W | ≤0.5W | <2.2W |
Cable Length | 1-9m (3ft-29ft) | 0.5-5m (2ft-16ft) | 0.5-30m (2ft-98ft) |
Wire AWG | 26-30AWG | 26-30AWG | / |
Minimum Bend Radius | 33-44.5mm | 33-46mm | 30mm |
Media | Copper | Copper | Optic Fiber |
Jacket Material | PVC (OFNR) | PVC (OFNR) | OFNP |
Questions & Answers
Customer Reviews
Resources
177,00 € (Excl. VAT)
210,63 € (Incl. VAT)