Armored fiber optic cable with build-in metal armor can provide stronger protection of the optical fibers than standards fiber optic cables. The rugged armored cables allow optical fiber to be installed in the most hazardous areas, including environments with slight dust, oil, gas, moisture, or even damage-causing rodents and pests.
Click to open expanded view
5m (16ft) LC UPC to LC UPC Duplex OM4 Multimode Indoor Armored PVC (OFCR) 3.0mm Fiber Optic Patch Cable
OM4 50/125 Multimode LC/UPC to LC/UPC Duplex Indoor Armored Fiber Optic Cable
Quality Testing Program
Quality Testing Program
Connectivity Solutions
Features
20/10D Min. Bend Radius
The BIF allows tighter cable bends for slack storage and routing.
Zirconia Ceramic Ferrule
The precision ferrules reach up to 500 times insertions lifespan.
120-225N Tensile Strength
The pull-resistant cable prevents breaking and prolongs the life.
Exceptional durability of armored fiber cables is suitable for network cabinet connection, ceiling channel wiring and under-floor wiring in data center.
Fiber Count | Duplex / 2 Fibers | Duplex / 2 Fibers | Duplex / 2 Fibers | Uniboot / 2 Fibers |
Jacket | PVC | PVC | PVC | PVC |
Bend Insensitive Fiber | ||||
Cable Diameter | 3.0mm | 2.0mm | 2.0mm | 2.0mm |
IL&RL | IL≤0.3dB, RL≥30dB | IL≤0.3dB, RL≥30dB | IL≤0.15dB, RL≥30dB | IL≤0.2dB, RL≥20dB |
Min. Bend Radius (Fiber Cable) | 20/10D (Dynamic/Static) | 20/10D (Dynamic/Static) | 20/10D (Dynamic/Static) | 20/10D (Dynamic/Static) |
Operating Temperature | -25~70°C | -20~70°C | -20~70°C | -20~70°C |
Application | Indoor, Hazardous Areas | Indoor, General Building | Indoor, High Bandwith and Low-Loss Connections | Indoor, High Density Cabling |
Videos
OM4 50/125 Multimode LC/UPC to LC/UPC Duplex Indoor Armored Fiber Optic Cable
Armored fiber optic cable with build-in metal armor can provide stronger protection of the optical fibers than standards fiber optic cables. The rugged armored cables allow optical fiber to be installed in the most hazardous areas, including environments with slight dust, oil, gas, moisture, or even damage-causing rodents and pests.
Quality Testing Program
Quality Testing Program
20/10D Min. Bend Radius
The BIF allows tighter cable bends for slack storage and routing.
Zirconia Ceramic Ferrule
The precision ferrules reach up to 500 times insertions lifespan.
120-225N Tensile Strength
The pull-resistant cable prevents breaking and prolongs the life.
Exceptional durability of armored fiber cables is suitable for network cabinet connection, ceiling channel wiring and under-floor wiring in data center.
Fiber Count | Duplex / 2 Fibers | Duplex / 2 Fibers | Duplex / 2 Fibers | Uniboot / 2 Fibers |
Jacket | PVC | PVC | PVC | PVC |
Bend Insensitive Fiber | ||||
Cable Diameter | 3.0mm | 2.0mm | 2.0mm | 2.0mm |
IL&RL | IL≤0.3dB, RL≥30dB | IL≤0.3dB, RL≥30dB | IL≤0.15dB, RL≥30dB | IL≤0.2dB, RL≥20dB |
Min. Bend Radius (Fiber Cable) | 20/10D (Dynamic/Static) | 20/10D (Dynamic/Static) | 20/10D (Dynamic/Static) | 20/10D (Dynamic/Static) |
Operating Temperature | -25~70°C | -20~70°C | -20~70°C | -20~70°C |
Application | Indoor, Hazardous Areas | Indoor, General Building | Indoor, High Bandwith and Low-Loss Connections | Indoor, High Density Cabling |
Questions & Answers
Customer Reviews
Resources
18,00 € (Excl. VAT)
21,42 € (Incl. VAT)