The 10G SFP+ Passive Direct Attach Copper Twinax Cable is designed for use in 10GBASE Ethernet. This cable is compliant with IEEE 802.3, SFF-8431, and SFP+ MSA. With these features, this easy to install, high speed, cost-effective direct attach copper twinax cable is suitable for short-distance connectivity within a rack or between adjacent racks in data centers. DAC cables are designed for use in supercomputers and hyperscale systems that have very stringent requirements.
Note: FS Box does not currently support changing H3C and HPE compatibility for DAC cables.
Click to open expanded view
3m (10ft) Extreme Networks 10GB-C03-SFPP Compatible 10G SFP+ Passive Direct Attach Copper Twinax Cable
Extreme Networks 10GB-C03-SFPP Compatible 10G SFP+ DAC Twinax Cable (3-meter, Passive, SFP+ to SFP+, 30AWG)
Quality Testing Program
Quality Testing Program
Connectivity Solutions
Features
FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.
Connector Type | SFP+ to SFP+ | SFP+ to SFP+ |
Max Data Rate | 10Gbps | 10Gbps |
Minimum Bend Radius | 30mm | 23mm |
Wire AWG | 26AWG | 30AWG |
Jacket Material | PVC (OFNR) | PVC (OFNR) |
Cable Type | Active Twinax | Passive Twinax |
Temperature | 0 to 70°C (32 to 158°F) | 0 to 70°C (32 to 158°F) |
Power Consumption | ≤0.55W | ≤0.1W |
Power Supply | 3.3V | 3.3V |
Protocols | 1x InfiniBand QDR, DDR, SDR, 10 Gigabit Ethernet, Fibre Channel | 1x InfiniBand QDR, DDR, SDR, 10 Gigabit Ethernet, Fibre Channel |
Application | 10G Ethernet | 10G Ethernet |
Videos
Extreme Networks 10GB-C03-SFPP Compatible 10G SFP+ DAC Twinax Cable (3-meter, Passive, SFP+ to SFP+, 30AWG)
The 10G SFP+ Passive Direct Attach Copper Twinax Cable is designed for use in 10GBASE Ethernet. This cable is compliant with IEEE 802.3, SFF-8431, and SFP+ MSA. With these features, this easy to install, high speed, cost-effective direct attach copper twinax cable is suitable for short-distance connectivity within a rack or between adjacent racks in data centers. DAC cables are designed for use in supercomputers and hyperscale systems that have very stringent requirements.
Note: FS Box does not currently support changing H3C and HPE compatibility for DAC cables.
Quality Testing Program
Quality Testing Program
FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.
Connector Type | SFP+ to SFP+ | SFP+ to SFP+ |
Max Data Rate | 10Gbps | 10Gbps |
Minimum Bend Radius | 30mm | 23mm |
Wire AWG | 26AWG | 30AWG |
Jacket Material | PVC (OFNR) | PVC (OFNR) |
Cable Type | Active Twinax | Passive Twinax |
Temperature | 0 to 70°C (32 to 158°F) | 0 to 70°C (32 to 158°F) |
Power Consumption | ≤0.55W | ≤0.1W |
Power Supply | 3.3V | 3.3V |
Protocols | 1x InfiniBand QDR, DDR, SDR, 10 Gigabit Ethernet, Fibre Channel | 1x InfiniBand QDR, DDR, SDR, 10 Gigabit Ethernet, Fibre Channel |
Application | 10G Ethernet | 10G Ethernet |
Questions & Answers
Customer Reviews
Resources
16,00 € (Excl. VAT)
19,04 € (Incl. VAT)