FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 12FMTPOM4.
01:10
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about 12FMTPOM4.
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .

7m (23ft) MTP® Jumper, MTP®-12 APC (Female) to MTP®-12 APC (Female), 12 Fibers, Multimode (OM4), Plenum (OFNP), 0.35dB Max, Type B, Magenta

New #224203
New #224203

InfiniBand NDR 400G SR4/800G SR8 PAM4

113,05 € (Incl. VAT)
FS P/N: 12FMTPOM4
6 Sold
0 Review
6 Questions
100 in DE Warehouse, Get it by 19 Jun, 2024
98 in Global Warehouse, Get it by 01 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

MTP®-12 Jumper, F to F, APC, 12F, OM4, OFNP, 0.35dB, Type B

MTP® jumpers, allow for the seamless migration to higher data rates in the data center when used in conjunction with our trunk cables. They are typically used for patching within a cabinet. MTP® cable, a cost-effective alternative to time-consuming field termination, is designed for high-density fiber patching in data centers which need space saving and reduce cable management troubles.

The MTP®-12 APC (Female) to MTP®-12 APC (Female) OM4 trunk cable is designed for linking InfiniBand and Ethernet multimode twin-port OSFP and single-port OSFP and QSFP112 transceivers together. The typical use case is linking twin port OSFP switches to each other, and to ConnectX-7® network adapters or BlueField-3® Data Processing Units (DPUs) in computing and storage servers.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Connector A
US Conec MTP® Female (Pinless)
Connector B
US Conec MTP® Female (Pinless)
Fiber Mode
OM4 50/125μm
Wavelength
850/1300nm
400G Ethernet Distance
50/100m at 850nm
800G Ethernet Distance
50m at 850nm
Glass Fiber
Corning ClearCurve®
RoHS Compliancy Status
Compliant
Polish Type
APC to APC
Minimum Bend Radius
7.5mm
Insertion Loss
0.35dB Max (0.15dB Typ.)
Return Loss
≥20dB
Attenuation at 850nm
≤2.3dB/km
Attenuation at 1300nm
≤0.6dB/km
Jacket OD
3.0mm
Cable Jacket
Plenum (OFNP)
Installation Tensile Load
66N
Tensile Strength (Long/Short Term)
80/240N
Operating Temperature
-10 to +70°C (14 to 158℉)
Storage Temperature
-40 to +85°C (-40 to 185℉)
*MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Unleash HPC Power with InfiniBand Architecture
Superior Workmanship Guarantees Stable Transmission
MTP® cables are offering state-of-the-art multi-fiber and mechanical performance.
US Conec MTP® Connector delivers stable signals and achieves flexible system design.
The APC polish provides a minimal reflection of the optical signal for optimal signal integrity.
Corning ClearCurve® Fiber allows tighter cable bends for slack storage and routing.
The Plenum (OFNP) outer jacket is fire resistant and low smoke to minimize damage.
Clean Fiber Means Performance
Clean end-face is the main requirement for reliability and high-performance connection.

Cleaning MTP®/MPO connectors with IBC MPO cleaner.

Cleaning MTP®/MPO connectors with cassette cleaner.

Questions & Answers
Ask a question
All (6)Cable Connection (2)Matching Transceivers (2)Material (2)Application (1)Polish Type (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed