Intelligent single-phase dual-feed PDUs are designed to house two smart PDUs in a single chassis, facilitating easier PDU setup, saving spacing, and consolidating IP addresses. Dual-feed PDUs can be used for redundant power or as separate PDUs. Colored layout to distinguish between primary and redundant (A&B) feeds. The meter not only allows monitoring for 2 PDUs but also supports up to 32 cascade levels.
Click to open expanded view
3.68kW Single Phase Dual Feed 16A/230V Monitored PDU, 32 x C13 Outlets, EN60309 Input Plug, 10ft Cord, 0U Vertical
Dual Feed 16A/230V Socket Monitored PDU, 32 x C13 Outlets, EN60309 Input Plug, 10ft Cord, 0U Vertical
Connectivity Solutions
Features
Combines highly efficient hardware connection with software remote management for ultra-high-density PDU remote management.
PDU maximizes data center efficiency by delivering intelligence, advanced alerting, and visibility into your power chain.
PDU Type | Monitored | Monitored | Switched | Switched |
Phase | Single Phase | Single Phase | Single Phase | Single Phase |
Outlets | 32x C13 | 32x C13 | 32x C13 | 32x C13 |
Voltage | 230V | 230V | 230V | 230V |
Rating Current | 16A | 16A | 16A | 16A |
Outlet Level Measurement Over IP | — | — | ||
Outlet Switch ON / OFF | — | — | ||
Circuit Amp - kWh Measurement | ||||
32 / 16 Daisy Chained PDUs Supported on 1 IP | ||||
Free Management Software | ||||
SNMP Capability v2 / v3 | ||||
Wifi Kit (Supports Max. 32 Daisy Chained PDUs) | ||||
Resettable Fuse / Hydraulic MCB | ||||
ELCR / Surge Protector / EMI Filter |
Dual Feed 16A/230V Socket Monitored PDU, 32 x C13 Outlets, EN60309 Input Plug, 10ft Cord, 0U Vertical
Intelligent single-phase dual-feed PDUs are designed to house two smart PDUs in a single chassis, facilitating easier PDU setup, saving spacing, and consolidating IP addresses. Dual-feed PDUs can be used for redundant power or as separate PDUs. Colored layout to distinguish between primary and redundant (A&B) feeds. The meter not only allows monitoring for 2 PDUs but also supports up to 32 cascade levels.
Combines highly efficient hardware connection with software remote management for ultra-high-density PDU remote management.
PDU maximizes data center efficiency by delivering intelligence, advanced alerting, and visibility into your power chain.
PDU Type | Monitored | Monitored | Switched | Switched |
Phase | Single Phase | Single Phase | Single Phase | Single Phase |
Outlets | 32x C13 | 32x C13 | 32x C13 | 32x C13 |
Voltage | 230V | 230V | 230V | 230V |
Rating Current | 16A | 16A | 16A | 16A |
Outlet Level Measurement Over IP | — | — | ||
Outlet Switch ON / OFF | — | — | ||
Circuit Amp - kWh Measurement | ||||
32 / 16 Daisy Chained PDUs Supported on 1 IP | ||||
Free Management Software | ||||
SNMP Capability v2 / v3 | ||||
Wifi Kit (Supports Max. 32 Daisy Chained PDUs) | ||||
Resettable Fuse / Hydraulic MCB | ||||
ELCR / Surge Protector / EMI Filter |
Questions & Answers
Customer Reviews
Resources
2.847,00 € (Excl. VAT)
3.387,93 € (Incl. VAT)