FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about OS2 32F.
This picture is about OS2 8F.
This picture is about OS2.
This picture is about 32FMTPSMF.
This picture is about 4.
This picture is about 32F M-M.
This picture is about OS2 32F.
This picture is about OS2 8F.
This picture is about OS2.
This picture is about 32FMTPSMF.
This picture is about 4.
This picture is about 32F M-M.

30m (100ft) MTP® Trunk Cable, MTP®-8 APC (Male) to MTP®-8 APC (Female), 32 Fibers, Single Mode (OS2), Plenum (OFNP), 0.35dB Max, Type A, Double Jacket, Yellow

#213447
#213447

40/100/400G Cabinet to Cabinet for Backbones

605,71 € (Incl. VAT)
FS P/N: 32FMTPSMF
0 Sold
0 Review
0 Question
Pre-order, Ship by 09 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

MTP®-8 Trunk Cable, M to F, APC, 32F, OS2, OFNP, 0.35dB, Type A

MTP® trunk cables with a more robust double jacket sheath provide greater crush resistance. They are typically designed for a longer cable length in cabinet-to-cabinet applications or for connecting different areas of a building. MTP® cable, a cost-effective alternative to time-consuming field termination, is designed for high-density fiber patching in data centers which need space saving and reduce cable management problems.
MTP®-8 is ideal for 8-fiber parallel single mode optical transceiver applications, such as 40G QSFP+ PLR4, 100G QSFP28 PSM4, 400G OSFP DR4/XDR4 and 400G QSFP-DD DR4/XDR4 optics connection.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Connector A
US Conec MTP® Male (Pin)
Connector B
US Conec MTP® Male (Pin)
Fiber Mode
OS2 9/125μm SM
Wavelength
1310/1550nm
Glass Fiber
Corning SMF-28® Ultra
Fiber Grade
G.657.A1 (Compatible with G.652.D)
Polish Type
APC to APC
Minimum Bend Radius
10mm
Insertion Loss
0.35dB Max (0.15dB Typ.)
Return Loss
≥65dB
Attenuation at 1310nm
≤0.4dB/km
Attenuation at 1550nm
≤0.3dB/km
Jacket OD
5.5~5.6mm
Fan-Out Diameter
2.0mm
Cable Jacket
Plenum (OFNP)
Cable Structure
Double Jacket
Long-term Tensile Load
200N
Short-term Tensile Load
600N
Operating Temperature
-10 to +70°C (14 to 158℉)
Storage Temperature
0 to +60°C (32 to 140℉)
*MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products. Learn More.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
Double Jacket Sheath Protects Network Connection Further
Double jacket with greater crush resistance protects the fiber optic core and increases the strength and durability of the fiber.
Structural diagram
Cross-section diagram
Superior Workmanship Guarantees Stable Transmission
MTP® cables are offering state-of-the-art multi-fiber and mechanical performance.
US Conec MTP® connector delivers stable signals and achieves flexible system design.
The dual breakout kits are easy to wire manage and saves cabling space.
Corning SMF-28® Ultra fiber allows tighter cable bends for slack storage and routing.
The Plenum (OFNP) outer jacket is fire resistant and low smoke to minimize damage.
Clean Fiber Means Performance
Clean end-face is the main requirement for reliability and high-performance connection.

Cleaning MTP®/MPO connectors with IBC MPO cleaner.

Cleaning MTP®/MPO connectors with cassette cleaner.

Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed