FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .

Customized S5850-16T16BS2Q, 16-Port Gigabit Ethernet L3 Switch, 16 x Gigabit RJ45, with 8 x 10Gb SFP+, 8 x 25Gb SFP28 and 2 x 40Gb QSFP+, Support MLAG,C2P Airflow

#205593
#205593

MLAG VXLAN MPLS

2.734,62 € (Incl. VAT)
FS P/N: S5850-16T16BS2Q
0 Sold
0 Review
0 Question
Power Supply:
AC Power
10 in Global Warehouse, Get it by 03 Jun, 2024
15 in Transit, Get it by 11 Jul, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Customized S5850-16T16BS2Q, 16-Port Gigabit Ethernet L3 Switch, 16 x Gigabit RJ45, with 8 x 10Gb SFP+, 8 x 25Gb SFP28 and 2 x 40Gb QSFP+

S5850-16T16BS2Q is a high-performance Layer 3 Ethernet routing switch with 16x 10/100/1000BASE-T RJ45, 8x 10Gb SFP+, 8x 25Gb SFP28 ports and 2x 40Gb QSFP+ in a compact 1U form factor. It delivers 752 Gbps switching capacity and 540 Mpps forwarding rate. It is packed with redundant hot-swappable power supplies and variable-speed axial fans for superior processing performance.
With its diverse set of deployment options, including fabric, Layer 3, as well as spine and leaf, the switch is ideal for next-generation enterprise, data center, Metro, and HCI (Hyper-Converged Infrastructure) networks.

Specifications
Ports
16x 10/100/1000BASE-T RJ45 | 8x 10G SFP+ | 8x 25G SFP28 | 2x 40G QSFP+
Switching Capacity
752Gbps
Power Supplies
2 (1+1 Redundancy) Hot-swappable
Forwarding Rate
540Mpps
Fan Number
3 Built-in
Airflow
Front-to-Back
MAC Address
98304
Number of VLANs
4094
Flash Memory
8GB (eMMC)
DRAM
2GB
Packet Buffer
9MB
Latency
0.66μs
MLAG
Support
DHCP Server
Support
IPv4 Routes
56K
IPv6 Routes
4K
ARP Table
12,288
Jumbo Frame
9,600
MTBF
>70080Hours
Max. Power Consumption
55W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Upgrade Your Network to High Bandwidth and Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks achieve high-speed networks, and get reliable performance.
Redundancy Design
Improve Network Stability
40G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy for Future Expansion
40G Aggregation Switch with Gigabit Ports
Gigabit ports for access switches or servers, 40G ports for aggregation switches.
752Gbps
Switching Capacity
540Mpps
Forwarding Rate
Layer 3
Layer Type
Traditional 3-Tier Design of Core, Aggregation, and Access
Custom Power Modules
Our modular power supplies can meet custom power requirements. AC switches are typically more capable of handling high-voltage and high-current applications, while DC switches are better suited for lower voltage and current requirements.
1+1 Hot-swappable AC Power Supply
1+1 Hot-swappable DC Power Supply
MPLS Helps Establish Point-to-point Connections

MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.

MLAG Realizes Uninterrupted Services

Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.

Comprehensive Security Policy Protects from Network Threats

With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.

Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management
WEB, CLI
Monitoring
SNMP, OAM
Automated Configuration
RPC-API
products/205593.html
S5850-16T16BS2Q
products/29124.html
S5850-48S2Q4C
products/69378.html
S5850-48T4Q
products/122280.html
S5850-24S2Q
products/108710.html
S5860-20SQ
RJ45 Ports
16x 1000BASE-T
48x 10GBASE-T
SFP Ports
SFP+ Ports
8x 10G SFP+
48x 10G SFP+
24x 10G SFP+
20x 10G SFP+
25G/40G/100G Ports
2x8x 25G SFP28, 2x 40G QSFP+
2x 40G QSFP+, 4x 100G QSFP28
2x 40G QSFP+, 4x 100G QSFP28
2x 40G QSFP+
4x 25G SFP28, 2x 40G QSFP+
Management Layer
L3
L3
L3
L3
L3
Stacking or MLAG
MLAG
MLAG
MLAG
MLAG
Stacking
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyesyes
1+1 Hot-swappable Power Supplies
yesyesyesyesyes
Specifications

Customized S5850-16T16BS2Q, 16-Port Gigabit Ethernet L3 Switch, 16 x Gigabit RJ45, with 8 x 10Gb SFP+, 8 x 25Gb SFP28 and 2 x 40Gb QSFP+

S5850-16T16BS2Q is a high-performance Layer 3 Ethernet routing switch with 16x 10/100/1000BASE-T RJ45, 8x 10Gb SFP+, 8x 25Gb SFP28 ports and 2x 40Gb QSFP+ in a compact 1U form factor. It delivers 752 Gbps switching capacity and 540 Mpps forwarding rate. It is packed with redundant hot-swappable power supplies and variable-speed axial fans for superior processing performance.
With its diverse set of deployment options, including fabric, Layer 3, as well as spine and leaf, the switch is ideal for next-generation enterprise, data center, Metro, and HCI (Hyper-Converged Infrastructure) networks.

Specifications
Ports
16x 10/100/1000BASE-T RJ45 | 8x 10G SFP+ | 8x 25G SFP28 | 2x 40G QSFP+
Switching Capacity
752Gbps
Power Supplies
2 (1+1 Redundancy) Hot-swappable
Forwarding Rate
540Mpps
Fan Number
3 Built-in
Airflow
Front-to-Back
MAC Address
98304
Number of VLANs
4094
Flash Memory
8GB (eMMC)
DRAM
2GB
Packet Buffer
9MB
Latency
0.66μs
MLAG
Support
DHCP Server
Support
IPv4 Routes
56K
IPv6 Routes
4K
ARP Table
12,288
Jumbo Frame
9,600
MTBF
>70080Hours
Max. Power Consumption
55W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Upgrade Your Network to High Bandwidth and Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks achieve high-speed networks, and get reliable performance.
Redundancy Design
Improve Network Stability
40G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy for Future Expansion
40G Aggregation Switch with Gigabit Ports
Gigabit ports for access switches or servers, 40G ports for aggregation switches.
752Gbps
Switching Capacity
540Mpps
Forwarding Rate
Layer 3
Layer Type
Traditional 3-Tier Design of Core, Aggregation, and Access
Custom Power Modules
Our modular power supplies can meet custom power requirements. AC switches are typically more capable of handling high-voltage and high-current applications, while DC switches are better suited for lower voltage and current requirements.
1+1 Hot-swappable AC Power Supply
1+1 Hot-swappable DC Power Supply
MPLS Helps Establish Point-to-point Connections

MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.

MLAG Realizes Uninterrupted Services

Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.

Comprehensive Security Policy Protects from Network Threats

With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.

Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management
WEB, CLI
Monitoring
SNMP, OAM
Automated Configuration
RPC-API
products/205593.html
S5850-16T16BS2Q
products/29124.html
S5850-48S2Q4C
products/69378.html
S5850-48T4Q
products/122280.html
S5850-24S2Q
products/108710.html
S5860-20SQ
RJ45 Ports
16x 1000BASE-T
48x 10GBASE-T
SFP Ports
SFP+ Ports
8x 10G SFP+
48x 10G SFP+
24x 10G SFP+
20x 10G SFP+
25G/40G/100G Ports
2x8x 25G SFP28, 2x 40G QSFP+
2x 40G QSFP+, 4x 100G QSFP28
2x 40G QSFP+, 4x 100G QSFP28
2x 40G QSFP+
4x 25G SFP28, 2x 40G QSFP+
Management Layer
L3
L3
L3
L3
L3
Stacking or MLAG
MLAG
MLAG
MLAG
MLAG
Stacking
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyesyes
1+1 Hot-swappable Power Supplies
yesyesyesyesyes

Questions & Answers

Customer Reviews

Resources

2.734,62 € (Incl. VAT)

10 in Global Warehouse