N9550-32D is a spine switch in a compact 1U form factor with 32 400Gb QSFP-DD, each QSFP-DD port supports 1 x 400GbE or 1 x 100GbE, or via breakout cables 4 x 100GbE or 4 x 25GbE, providing high-density availability. Pre-loaded with PicOS® and equipped with compatible AmpCon™ management software, it provides a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO. The switch also includes a perpetual license and 5-year standard maintenance.
Click to open expanded view
N9550-32D, 32-Port Ethernet L3 Data Center Switch, 32 x 400Gb QSFP-DD, Broadcom Chip, PicOS® Installed, with Perpetual License and 5-year Service Bundle
N9550-32D, 32-Port L3 Data Center Switch, 32 x 400Gb QSFP-DD, Broadcom Chip, PicOS® Installed, with Perpetual License and 5-year Service Bundle
Software Spotlights
Support MLAG,LLDP, Voice VLAN
Support Broadcast, Unicast and Multicast Pipelines
Support Virtual Router Redundancy Protocol (VRRP)
Support IPv4/IPv6 Dual Protocol Stack
Support BFD Fast Forwarding Detection And Other Mechanism
Support TOS or DSCP-based CoS
Support AmpCon™ Controller for Centralized ZTP, Configuration Management
Support Hardware-based IPv6 ACLs
Support Flow Control & PFC, ECN on UC (unicast) and MC (multicast) Queues
Support Ansible, OpenFlow, NETCONF, etc. Configuration and Automation Tools
Support DHCP Snooping
Support Test Automation with PicOS-V
Support User/Password Protected System Management
Support SNMP (SNMPv1,v2c,v3), RMON, gRPC/gNMI
Support Full Featured 802.1X Implementation
Support the Secure Shell (SSHv1/v2)
Support L2/L3/L4ACLs, AAA RADIUS, TACACS+ AAA
Support A Full Suite of Spanning Tree Protocols and Security Mechanism
Connectivity Solutions
Features
Switch Speeds | 32x400G | 64x400G | 48x10G, 6x40G | 64x100G |
Switch Chip | BCM56980 Tomahawk3 | BCM56990 Tomahawk4 | BCM56864 Trident II+ | BCM56970 Tomahawk II |
Switching Capacity | 12.8 Tbps | 25.6 Tbps | 1.44 Tbps full duplex | 6.4 Tbps full duplex |
Forwarding Rate | 5210 Mpps | 10300 Mpps | 1000 Mpps | 4.2 Bpps |
Packet Buffer | 64MB | — | 16MB integrated packet buffer | 32MB integrated packet buffer |
Airflow | Front-to-Back | Front-to-Back | Back-to-Front | Front-to-Back |
Videos
N9550-32D, 32-Port L3 Data Center Switch, 32 x 400Gb QSFP-DD, Broadcom Chip, PicOS® Installed, with Perpetual License and 5-year Service Bundle
N9550-32D is a spine switch in a compact 1U form factor with 32 400Gb QSFP-DD, each QSFP-DD port supports 1 x 400GbE or 1 x 100GbE, or via breakout cables 4 x 100GbE or 4 x 25GbE, providing high-density availability. Pre-loaded with PicOS® and equipped with compatible AmpCon™ management software, it provides a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO. The switch also includes a perpetual license and 5-year standard maintenance.
Software Spotlights
Support MLAG,LLDP, Voice VLAN
Support Broadcast, Unicast and Multicast Pipelines
Support Virtual Router Redundancy Protocol (VRRP)
Support IPv4/IPv6 Dual Protocol Stack
Support BFD Fast Forwarding Detection And Other Mechanism
Support TOS or DSCP-based CoS
Support AmpCon™ Controller for Centralized ZTP, Configuration Management
Support Hardware-based IPv6 ACLs
Support Flow Control & PFC, ECN on UC (unicast) and MC (multicast) Queues
Support Ansible, OpenFlow, NETCONF, etc. Configuration and Automation Tools
Support DHCP Snooping
Support Test Automation with PicOS-V
Support User/Password Protected System Management
Support SNMP (SNMPv1,v2c,v3), RMON, gRPC/gNMI
Support Full Featured 802.1X Implementation
Support the Secure Shell (SSHv1/v2)
Support L2/L3/L4ACLs, AAA RADIUS, TACACS+ AAA
Support A Full Suite of Spanning Tree Protocols and Security Mechanism
Switch Speeds | 32x400G | 64x400G | 48x10G, 6x40G | 64x100G |
Switch Chip | BCM56980 Tomahawk3 | BCM56990 Tomahawk4 | BCM56864 Trident II+ | BCM56970 Tomahawk II |
Switching Capacity | 12.8 Tbps | 25.6 Tbps | 1.44 Tbps full duplex | 6.4 Tbps full duplex |
Forwarding Rate | 5210 Mpps | 10300 Mpps | 1000 Mpps | 4.2 Bpps |
Packet Buffer | 64MB | — | 16MB integrated packet buffer | 32MB integrated packet buffer |
Airflow | Front-to-Back | Front-to-Back | Back-to-Front | Front-to-Back |
Questions & Answers
Customer Reviews
Resources
15.390,02 € (Excl. VAT)
18.314,12 € (Incl. VAT)