FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S5850-24XMG.
This picture is about S5850-24XMG.
This picture is about S5850-24XMG.
This picture is about S5850-24XMG.
This picture is about S5850-24XMG.
This picture is about S5850-24XMG.
This picture is about S5850-24XMG.
This picture is about S5850-24XMG.
This picture is about S5850-24XMG.
This picture is about S5850-24XMG.
This picture is about S5850-24XMG.
This picture is about S5850-24XMG.

Customized S5850-24XMG, 24-Port Ethernet L3 Switch, 24 x 10GBASE-T/Multi-Gigabit, with 2 x 100Gb QSFP28, Support MPLS&MLAG, C2P Airflow

#204589
#204589

MLAG VXLAN MPLS LACP

2.288,00 € (Excl. VAT)
FS P/N: S5850-24XMG
2.722,72 € (Incl. VAT)
FS P/N: S5850-24XMG
0 Sold
0 Review
0 Question
Power Supply:
AC Power
License:
Standard License
33 in DE Warehouse, Get it by May 11, 2024
39 in Global Warehouse, Get it by May 20, 2024
60 in Transit, Get it by Jun 7, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

S5850-24XMG, 24-Port Ethernet L3 Switch with Advanced License, 24 x 10GBASE-T, with 2 x 100Gb QSFP28, Support MPLS&MLAG

S5850-24XMG features an advanced hardware design combined with 24x 10/100/1000M/2.5G/5G/10GBASE-T ports and 2x 100Gb ports. This 10GBASE-T switch offers backwards compatibility with installed Ethernet cabling and standard RJ-45 connectors. The S5850-24XMG switch allows you to customize power modules based on your specific application requirements. The switch comes with the complete system software with comprehensive protocols and applications to facilitate the rapid service deployment and management for traditional Layer 2 and Layer 3 networks. With the advanced license, S5850-24XMG can obtain advanced switching functions (including MPLS, LDP, MPLS-L2VPN, MPLS-L3VPN, VXLAN-BGP-EVPN, IPFIX), providing a powerful Layer 3 routing solution for next generation enterprise, Wi-Fi 6 Access, Metro and HCI (Hyper Converged Infrastructure) networks, and can be used in scenarios such as corporate offices and campus networking.

Specifications
Ports
24x 10/100/1000M/2.5G/5G/10GBASE-T | 2x 100G QSFP28
Switching Capacity
880 Gbps
Power Supply
2 (1+1 Redundancy) Hot-swappable
Forwarding Rate
654 Mpps
Fan Number
4 (2+2 Redundancy) Hot-swappable
Airflow
Front-to-Back
MAC Address
98K
Number of VLANs
4K
Flash Memory
8GB EMMC(OS)
4MB SPI Flash(Boot)
RAM
2GB
Packet Buffer
9MB
Input Voltage
100-240Vac, 50/60Hz, -36 -72Vdc
MPLS
Support
VXLAN-BGP-EVPN
Support
Operating Temperature
0 to 45ºC
Storage Temperature
-40 to 70ºC
Dimensions (HxWxD)
17.40''x14.04''x1.72''
(442×356.5×43.6mm)
Jumbo Frame
9,600
MTBF
>90,000 Hours
Max. Power Consumption
110W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Enterprise Network Bandwidth Upgrade Solution
View products
10G Interconnect
View products

Features

Upgrade Your Network To High Bandwidth And Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
10G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
10G Core and Aggregation Switch with 100G Ports
10G ports for access switch or servers, 100G ports for core switches.
880 Gbps
Switching Capacity
654 Mpps
Forwarding Rate
Layer 3
Layer Type
Custom Power Modules

Our modular power supplies can meet custom power requirements. AC switches are typically more capable of handling high-voltage and high-current applications, while DC switches are better suited for lower voltage and current requirements.

Intelligent Fan Modules

The hot-swappable fan modules allow the users to install it without powering off the switch. Intelligent fan speed regulation is supported for efficient cooling, providing dual protection for the network.

MLAG Realizes Uninterrupted Services

Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.

MPLS Helps Establish Point-to-point Connections

MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.

VXLAN-BGP-EVPN Achieves Arbitrary Migration of Virtual Machines

VXLAN-BGP-EVPN automatically discovers and establishes tunnels, enabling unrestricted and seamless migration of data center virtual machines with no user perception.

Comprehensive Security Policy Protects from Network Threats

With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.

Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management: WEB, CLI
Monitoring: SNMP, RMON, sFlow
Automated configuration: RPC-API
products/204589.html
S5850-24XMG
RJ45 Ports
24x 10GBASE-T
24x 1000BASE-T
48x 10GBASE-T
48x 1000BASE-T
SFP+ Ports
24x 10G SFP+
4x 10G SFP+
25G/40G/100G Ports
2x 100G QSFP28
2x 40G QSFP+
16x 25G SFP28
4x 40G QSFP+
PoE+ Ports
Management Layer
L3
L3
L3
L3
L3
Stacking or MLAG
MLAG
MLAG
MLAG
MLAG
MLAG
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyesyes
MPLS, LDP, MPLS-L2VPN, MPLS-L3VPN, VXLAN-BGP-EVPN, IPFIX
yes
yesyes
1+1 Hot-swappable Power Supplies
yesyesyesyesyes
Customized
Power Supplies
Licenses
Power Supplies
Power Supplies
Licenses
Power Supplies
Licenses
Specifications

S5850-24XMG, 24-Port Ethernet L3 Switch with Advanced License, 24 x 10GBASE-T, with 2 x 100Gb QSFP28, Support MPLS&MLAG

S5850-24XMG features an advanced hardware design combined with 24x 10/100/1000M/2.5G/5G/10GBASE-T ports and 2x 100Gb ports. This 10GBASE-T switch offers backwards compatibility with installed Ethernet cabling and standard RJ-45 connectors. The S5850-24XMG switch allows you to customize power modules based on your specific application requirements. The switch comes with the complete system software with comprehensive protocols and applications to facilitate the rapid service deployment and management for traditional Layer 2 and Layer 3 networks. With the advanced license, S5850-24XMG can obtain advanced switching functions (including MPLS, LDP, MPLS-L2VPN, MPLS-L3VPN, VXLAN-BGP-EVPN, IPFIX), providing a powerful Layer 3 routing solution for next generation enterprise, Wi-Fi 6 Access, Metro and HCI (Hyper Converged Infrastructure) networks, and can be used in scenarios such as corporate offices and campus networking.

Specifications
Ports
24x 10/100/1000M/2.5G/5G/10GBASE-T | 2x 100G QSFP28
Switching Capacity
880 Gbps
Power Supply
2 (1+1 Redundancy) Hot-swappable
Forwarding Rate
654 Mpps
Fan Number
4 (2+2 Redundancy) Hot-swappable
Airflow
Front-to-Back
MAC Address
98K
Number of VLANs
4K
Flash Memory
8GB EMMC(OS)
4MB SPI Flash(Boot)
RAM
2GB
Packet Buffer
9MB
Input Voltage
100-240Vac, 50/60Hz, -36 -72Vdc
MPLS
Support
VXLAN-BGP-EVPN
Support
Operating Temperature
0 to 45ºC
Storage Temperature
-40 to 70ºC
Dimensions (HxWxD)
17.40''x14.04''x1.72''
(442×356.5×43.6mm)
Jumbo Frame
9,600
MTBF
>90,000 Hours
Max. Power Consumption
110W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Enterprise Network Bandwidth Upgrade Solution
View products
10G Interconnect
View products
Features
Upgrade Your Network To High Bandwidth And Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
10G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
10G Core and Aggregation Switch with 100G Ports
10G ports for access switch or servers, 100G ports for core switches.
880 Gbps
Switching Capacity
654 Mpps
Forwarding Rate
Layer 3
Layer Type
Custom Power Modules

Our modular power supplies can meet custom power requirements. AC switches are typically more capable of handling high-voltage and high-current applications, while DC switches are better suited for lower voltage and current requirements.

Intelligent Fan Modules

The hot-swappable fan modules allow the users to install it without powering off the switch. Intelligent fan speed regulation is supported for efficient cooling, providing dual protection for the network.

MLAG Realizes Uninterrupted Services

Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.

MPLS Helps Establish Point-to-point Connections

MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.

VXLAN-BGP-EVPN Achieves Arbitrary Migration of Virtual Machines

VXLAN-BGP-EVPN automatically discovers and establishes tunnels, enabling unrestricted and seamless migration of data center virtual machines with no user perception.

Comprehensive Security Policy Protects from Network Threats

With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.

Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management: WEB, CLI
Monitoring: SNMP, RMON, sFlow
Automated configuration: RPC-API
products/204589.html
S5850-24XMG
RJ45 Ports
24x 10GBASE-T
24x 1000BASE-T
48x 10GBASE-T
48x 1000BASE-T
SFP+ Ports
24x 10G SFP+
4x 10G SFP+
25G/40G/100G Ports
2x 100G QSFP28
2x 40G QSFP+
16x 25G SFP28
4x 40G QSFP+
PoE+ Ports
Management Layer
L3
L3
L3
L3
L3
Stacking or MLAG
MLAG
MLAG
MLAG
MLAG
MLAG
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyesyes
MPLS, LDP, MPLS-L2VPN, MPLS-L3VPN, VXLAN-BGP-EVPN, IPFIX
yes
yesyes
1+1 Hot-swappable Power Supplies
yesyesyesyesyes
Customized
Power Supplies
Licenses
Power Supplies
Power Supplies
Licenses
Power Supplies
Licenses

Questions & Answers

Customer Reviews

Resources

2.288,00 € (Excl. VAT)

2.722,72 € (Incl. VAT)

33 in DE Warehouse
39 in Global Warehouse