FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 包装.
This picture is about 正面1.
This picture is about 正面2.
This picture is about LSZH Dca.
This picture is about 5.
This picture is about 包装.
This picture is about 正面1.
This picture is about 正面2.
This picture is about LSZH Dca.
This picture is about 5.

Cat6a Ethernet Bulk Cable, 1000ft (305m), 23AWG Solid Pure Bare Copper Wire, 750MHz, Unshielded (UTP), LSZH Dca, with Reel (Blue)

#204417
#204417

Solid Bare Copper LSZH 10G Indoor

259,00 € (Excl. VAT)
FS P/N: C6AUTPLSZHD
308,21 € (Incl. VAT)
FS P/N: C6AUTPLSZHD
0 Sold
0 Review
0 Question
Pre-order, Ship by Jul 22, 2024
See more warehouse availability
Deliver to Berlin, 10082
230,00 € via DHL Express Domestic®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Cat6a Ethernet Bulk Cable, 1000ft, 23AWG Solid Pure Bare Copper Wire, 750MHz, Unshielded (UTP), LSZH Dca (Blue)

Cat6a was developed to achieve maximum distance of 100 meters for full 10 Gigabit network speeds. This robust spec will afford you the extra headroom across your network that Cat6 can not. The 750MHz performance is double that of Category 6 and five times the bandwidth capacity of Category 5e. Our Cat6a bulk cable tested for compliance with all ANSI/TIA-568.2-D Cat6a specifications.

Specifications
Cable Type
Category 6a
Shielding Type
UTP
Cable Jacket
LSZH Dca
Cable Length
1000ft (305m)
Reference Bandwidth
750MHz
Data Rate Support
1G/10GBase-T
Wire Gauge
23AWG
Cable Color
Blue
Conductor Type
Solid Pure Bare Copper
Standard
ISO/IEC 11801, ANSI/TIA-568.2-D
Number of Conductors
4 Pairs
Putup Type
Reel
Conductor Diameter (mm)
0.565 ± 0.005
Cable Outer Diameter (mm)
7.1±0.4
Maximum Installation Tension (N)
110
Bend Radius (mm)
30
Operating Temperature
-20 to 75°C (-4 to 167°F)
Installation Temperature
-10 to 50°C (14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Copper-based Cabling
Cat6 Interconnect
View products
Copper-based Cabling
View products

Features

Up to 750MHz and Ensures Compatibility with 10G-T Ethernet

This cable speeds up to 750 MHz and complies with PoE++ standard, widely compatible with 10/100/1000-T and 10G-T Ethernet, which allows for more reliable data transmission.

Perfect for Your Field Network Installation Projects
The cables are available in a variety of colors and can be cut to the length for your custom network installation projects. The sturdy and easy-pull dispenser box makes Installation become faster.

Wide opening design and flexible pulley to reduce the pulling tension

Marked every 1m (3.28ft) on cable, tailored freely to meet your needs

LSZH, less smoke and almost no highly toxic gas called halogen

Multi-Scene Application

Enjoy maximum flexibility to meet unique system requirements. Ideal for multiple network application.

Specifications

Cat6a Ethernet Bulk Cable, 1000ft, 23AWG Solid Pure Bare Copper Wire, 750MHz, Unshielded (UTP), LSZH Dca (Blue)

Cat6a was developed to achieve maximum distance of 100 meters for full 10 Gigabit network speeds. This robust spec will afford you the extra headroom across your network that Cat6 can not. The 750MHz performance is double that of Category 6 and five times the bandwidth capacity of Category 5e. Our Cat6a bulk cable tested for compliance with all ANSI/TIA-568.2-D Cat6a specifications.

Specifications
Cable Type
Category 6a
Shielding Type
UTP
Cable Jacket
LSZH Dca
Cable Length
1000ft (305m)
Reference Bandwidth
750MHz
Data Rate Support
1G/10GBase-T
Wire Gauge
23AWG
Cable Color
Blue
Conductor Type
Solid Pure Bare Copper
Standard
ISO/IEC 11801, ANSI/TIA-568.2-D
Number of Conductors
4 Pairs
Putup Type
Reel
Conductor Diameter (mm)
0.565 ± 0.005
Cable Outer Diameter (mm)
7.1±0.4
Maximum Installation Tension (N)
110
Bend Radius (mm)
30
Operating Temperature
-20 to 75°C (-4 to 167°F)
Installation Temperature
-10 to 50°C (14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Copper-based Cabling
Cat6 Interconnect
View products
Copper-based Cabling
View products
Features
Up to 750MHz and Ensures Compatibility with 10G-T Ethernet

This cable speeds up to 750 MHz and complies with PoE++ standard, widely compatible with 10/100/1000-T and 10G-T Ethernet, which allows for more reliable data transmission.

Perfect for Your Field Network Installation Projects
The cables are available in a variety of colors and can be cut to the length for your custom network installation projects. The sturdy and easy-pull dispenser box makes Installation become faster.

Wide opening design and flexible pulley to reduce the pulling tension

Marked every 1m (3.28ft) on cable, tailored freely to meet your needs

LSZH, less smoke and almost no highly toxic gas called halogen

Multi-Scene Application

Enjoy maximum flexibility to meet unique system requirements. Ideal for multiple network application.

Questions & Answers

Customer Reviews

Resources

259,00 € (Excl. VAT)

308,21 € (Incl. VAT)

Pre-order