The 400GBASE-SR8 OSFP tansceiver supports up to 100m link lengths over multimode fiber (MMF) with MTP/MPO-16 connector. The 400 Gigabit Ethernet signal is carried over eight wavelengths.
This transceiver is compliant with OSFP MSA, IEEE 802.3cd protocol and 400GAUI-8 standards, and is suitable for 400G Ethernet, Data Center and Cloud Networks.
Click to open expanded view
Customized OSFP 400GBASE-SR8 PAM4 850nm 100m DOM MPO-16/APC MMF Optical Transceiver Module, Finned Top, Support 8 x 50G-SR
#192528
#192528
599,00 € (Excl. VAT)
FS P/N: OSFP-SR8-400G712,81 € (Incl. VAT)
FS P/N: OSFP-SR8-400G
14 Sold
0 Review
0 Question
Compatible Brands:
Generic
Device Number:
1 in Global Warehouse, Get it by May 17, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources
Customized 400GBASE-SR8 OSFP PAM4 850nm 100m DOM Optical Transceiver Module (MMF, 850nm, 100m, MTP/MPO, DOM)
Specifications
Part Number
OSFP-SR8-400G
Vendor Name
FS
Form Factor
OSFP
Max Data Rate
425Gbps
Wavelength
850nm
Max Cable Distance
100m
Connector
MTP/MPO-16 (APC)
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-6.5~4dBm
Receiver Sensitivity
<-8.4dBm
Powerbudget
1.9dB
Receiver Overload
4dBm
Power Consumption
≤10W
Extinction Ratio
3dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX and RX
Inbuilt FEC
No
Protocols
IEEE 802.3cd, OSFP MSA, CMIS 4.1
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Leaf-spine Connections
400G Connectivity with Direct Connect Cabling
See more
Leaf-spine Connections
View products 400G Connectivity with Direct Connect Cabling
View products 50G to 400G Migration
View products Features
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
TDECQ Test
1.68dB
Bit Error Rate Test
BER 2.4E-4
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Center Wavelength | 850nm | 850nm | 1310nm | 1310nm | 1310nm | 1310nm |
Connector | MTP/MPO-16 | MTP/MPO-16 | MTP/MPO-8 MTP/MPO-12(8 of the 12 Fibers Used) | MTP/MPO-8 MTP/MPO-12(8 of the 12 Fibers Used) | Duplex LC | MTP/MPO-8 MTP/MPO-12(8 of the 12 Fibers Used) |
Cable Distance (Max.) | 100m@MMF | 70m/100m@MMF | 500m@SMF | 500m@SMF | 2km@SMF | 2km@SMF |
Modulation | 8x 50G PAM4 | 8x 50G PAM4 | 8x 50G PAM4 | 8x 50G PAM4 | 8x 50G PAM4 | 8x 50G PAM4 |
DSP | Inphi DSP | Inphi DSP | Broadcom 7nm DSP | Broadcom 7nm DSP | Inphi DSP | Inphi DSP |
Power Consumption | ≤10W | ≤10W | ≤10W | ≤10W | ≤10W | ≤10W |
Transmitter Type | VCSEL | VCSEL | DFB | DFB | CWDM EML | EML |
Protocols | OSFP MSA, CMIS Rev4.1, OIF 56G PAM4, IEEE 802.3bs | QSFP-DD MSA, CMIS Rev5.0, OIF 56G PAM4, IEEE 802.3cd | QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3bs | OSFP MSA, CMIS 4.0, IEEE 802.3bs | QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3bs | QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3bs |
Application | Data Center 400G to 8x50G Breakout | Data Center 400G to 8x50G Breakout | Data Center 800G to 2x400G Breakout 400G to 4x100G Breakout | Data Center 800G to 2x400G Breakout 400G to 4x100G Breakout | Data Center | Data Center |
Videos
Specifications
Customized 400GBASE-SR8 OSFP PAM4 850nm 100m DOM Optical Transceiver Module (MMF, 850nm, 100m, MTP/MPO, DOM)
The 400GBASE-SR8 OSFP tansceiver supports up to 100m link lengths over multimode fiber (MMF) with MTP/MPO-16 connector. The 400 Gigabit Ethernet signal is carried over eight wavelengths.
This transceiver is compliant with OSFP MSA, IEEE 802.3cd protocol and 400GAUI-8 standards, and is suitable for 400G Ethernet, Data Center and Cloud Networks.
Specifications
Part Number
OSFP-SR8-400G
Vendor Name
FS
Form Factor
OSFP
Max Data Rate
425Gbps
Wavelength
850nm
Max Cable Distance
100m
Connector
MTP/MPO-16 (APC)
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-6.5~4dBm
Receiver Sensitivity
<-8.4dBm
Powerbudget
1.9dB
Receiver Overload
4dBm
Power Consumption
≤10W
Extinction Ratio
3dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX and RX
Inbuilt FEC
No
Protocols
IEEE 802.3cd, OSFP MSA, CMIS 4.1
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Leaf-spine Connections
400G Connectivity with Direct Connect Cabling
See more
Leaf-spine Connections
View products 400G Connectivity with Direct Connect Cabling
View products 50G to 400G Migration
View products Features
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
TDECQ Test
1.68dB
Bit Error Rate Test
BER 2.4E-4
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Center Wavelength | 850nm | 850nm | 1310nm | 1310nm | 1310nm | 1310nm |
Connector | MTP/MPO-16 | MTP/MPO-16 | MTP/MPO-8 MTP/MPO-12(8 of the 12 Fibers Used) | MTP/MPO-8 MTP/MPO-12(8 of the 12 Fibers Used) | Duplex LC | MTP/MPO-8 MTP/MPO-12(8 of the 12 Fibers Used) |
Cable Distance (Max.) | 100m@MMF | 70m/100m@MMF | 500m@SMF | 500m@SMF | 2km@SMF | 2km@SMF |
Modulation | 8x 50G PAM4 | 8x 50G PAM4 | 8x 50G PAM4 | 8x 50G PAM4 | 8x 50G PAM4 | 8x 50G PAM4 |
DSP | Inphi DSP | Inphi DSP | Broadcom 7nm DSP | Broadcom 7nm DSP | Inphi DSP | Inphi DSP |
Power Consumption | ≤10W | ≤10W | ≤10W | ≤10W | ≤10W | ≤10W |
Transmitter Type | VCSEL | VCSEL | DFB | DFB | CWDM EML | EML |
Protocols | OSFP MSA, CMIS Rev4.1, OIF 56G PAM4, IEEE 802.3bs | QSFP-DD MSA, CMIS Rev5.0, OIF 56G PAM4, IEEE 802.3cd | QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3bs | OSFP MSA, CMIS 4.0, IEEE 802.3bs | QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3bs | QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3bs |
Application | Data Center 400G to 8x50G Breakout | Data Center 400G to 8x50G Breakout | Data Center 800G to 2x400G Breakout 400G to 4x100G Breakout | Data Center 800G to 2x400G Breakout 400G to 4x100G Breakout | Data Center | Data Center |
Videos
Questions & Answers
Customer Reviews
Resources
599,00 € (Excl. VAT)
712,81 € (Incl. VAT)
1 in Global Warehouse