The 400GBASE-DR4 silicon photonics module, MTP/MPO-12 connector, up to 500m over parallel single-mode fiber. It is compliant with OSFP MSA, CMIS 4.0 I2C Interface and 400GAUI-8 standards.
The 400 Gigabit Ethernet signal is carried over four parallel 1310nm optical lanes by one wavelength per lane. It can be used as 4x100G breakout to QSFP-DR-100G.
![Generic Compatible OSFP 400GBASE-DR4 Finned Top PAM4 1310nm 500m DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 100G-DR This picture is about .](https://resource.fs.com/mall/mainImg/20230406141048126bni.jpg)
Click to open expanded view
![Generic Compatible OSFP 400GBASE-DR4 Finned Top PAM4 1310nm 500m DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 100G-DR This picture is about OSFP-DR4-400G-Si.](https://resource.fs.com/images/20231122140847dk0l7k.jpg)
![Generic Compatible OSFP 400GBASE-DR4 Finned Top PAM4 1310nm 500m DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 100G-DR This picture is about .](https://resource.fs.com/mall/mainImg/60x60/20230406141048126bni.jpg)
![Generic Compatible OSFP 400GBASE-DR4 Finned Top PAM4 1310nm 500m DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 100G-DR This picture is about .](https://resource.fs.com/mall/mainImg/60x60/20230406141013hhytml.jpg)
![Generic Compatible OSFP 400GBASE-DR4 Finned Top PAM4 1310nm 500m DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 100G-DR This picture is about .](https://resource.fs.com/mall/mainImg/60x60/202304061410513vt4fc.jpg)
![Generic Compatible OSFP 400GBASE-DR4 Finned Top PAM4 1310nm 500m DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 100G-DR This picture is about .](https://resource.fs.com/mall/mainImg/60x60/20230406141054wglcno.jpg)
![Generic Compatible OSFP 400GBASE-DR4 Finned Top PAM4 1310nm 500m DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 100G-DR This picture is about .](https://resource.fs.com/mall/mainImg/60x60/2023040614105672mkg9.jpg)
Generic Compatible OSFP 400GBASE-DR4 Finned Top PAM4 1310nm 500m DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 100G-DR
#148268
#148268
1.306,62 € (Incl. VAT)
FS P/N: OSFP-DR4-400G-Si
28 Sold
6 Reviews
8 Questions
Transceiver Models:
Pre-order, Ship by 30 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Generic Compatible 400G DR4 OSFP PAM4 Silicon Photonics Transceiver Module (SMF, 1310nm, 500m, MTP/MPO-12, DOM, Finned Top)
Specifications
Part Number
OSFP-DR4-400G-Si
Vendor Name
FS
Form Factor
OSFP Finned Top
Max Data Rate
425Gbps (4x106.25Gb/s)
Wavelength
1310nm
Max Cable Distance
500m
Connector
MTP/MPO-12 (APC)
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-2.9~4.0dBm
RX Power
-5.9~5.0dBm
Powerbudget
3dB
Modulation
8x 50G PAM4
Power Consumption
≤10W
Extinction Ratio
>3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX and RX
Inbuilt FEC
No
Core Size
8.4~9.3um
Packaging Technology
COB
Protocols
IEEE 802.3bs, OSFP MSA, CMIS 4.0
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230610102239mfr18c.jpg)
Features
SiPh-Based High-performance Chip Designed for Data Center
Increase network uptime with silicon photonics that reduces cost of ownership.
Broadcom 7nm DSP Chip
Stable Transmission
≤10W
Low Power Consumption
400Gbps
High Bandwidth
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
TDECQ Test
1.68dB
Bit Error Rate Test
BER 2.4E-4
Temperature Test
0~70°C
Center Wavelength | 1310nm | 1310nm | 1310nm |
Connector | MTP/MPO-8 MTP/MPO-12(8 of the 12 Fibers Used) | MTP/MPO-8 MTP/MPO-12(8 of the 12 Fibers Used) | MTP/MPO-8 MTP/MPO-12(8 of the 12 Fibers Used) |
Cable Distance (Max.) | 500m@SMF | 500m@SMF | 500m@SMF |
Modulation | 8x 50G PAM4 | 8x 50G PAM4 | 4x 106.25G PAM4 |
DSP | Broadcom 7nm DSP | Broadcom 7nm DSP | Macom Chip |
Transmitter Type | DFB | DFB | EML |
Packaging Technology | COB | COB | BOX |
Protocols | OSFP MSA, CMIS 4.0, IEEE 802.3bs | QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3bs | QSFP112 MSA, CMIS 5.0, IEEE Std 802.3ck |
Application | Data Center 800G to 2x400G Breakout 400G to 4x100G Breakout | Data Center 800G to 2x400G Breakout 400G to 4x100G Breakout | Data Center |
Videos
Questions & Answers
Ask a question
All (8)Application (2)Breakout 4x100G (1)Compatibility (1)Matching Cables (1)Specification (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
6
0
0
0
0
J***s
United States
February 07, 2023
The modules we have bought from FS have been great, and they are at a good price point for our needs.
Verified Purchase
Helpful 0
Comment 0E***n
United States
January 18, 2023
I have received the modules and it’s been running great. Thank you again!
Verified Purchase
Helpful 0
Comment 0L***i
United States
January 15, 2023
We are very happy with the modules, the quality and the speed of ordering with you guys.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed