The 100GBASE-SR4 QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput up to 100m over OM4 multimode fiber (MMF) using a wavelength of 850nm via a MTP/MPO-12 connector. This transceiver is compliant with IEEE 802.3bm 100GBASE-SR4 and CAUI-4 standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as data centers, high-performance computing networks, enterprise core and distribution layer applications.
Note: The FS P/N is changed from QSFP28-SR4-100G to QSFP-SR4-100G, but the product is the same. Only the FS P/N has been changed.
![Generic Compatible QSFP28 100GBASE-SR4 850nm 100m DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 25G-SR This picture is about QSFP-SR4-100G.](https://resource.fs.com/mall/mainImg/20240430141420m4ocam.jpg)
Click to open expanded view
![Generic Compatible QSFP28 100GBASE-SR4 850nm 100m DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 25G-SR This picture is about QSFP-SR4-100G.](https://resource.fs.com/images/rzGs9dXuS8jBkFHo.jpg)
![Generic Compatible QSFP28 100GBASE-SR4 850nm 100m DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 25G-SR This picture is about QSFP-SR4-100G.](https://resource.fs.com/mall/mainImg/60x60/20240430141420m4ocam.jpg)
![Generic Compatible QSFP28 100GBASE-SR4 850nm 100m DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 25G-SR This picture is about QSFP-SR4-100G.](https://resource.fs.com/mall/mainImg/60x60/20240430141413g87mda.jpg)
![Generic Compatible QSFP28 100GBASE-SR4 850nm 100m DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 25G-SR This picture is about QSFP-SR4-100G.](https://resource.fs.com/mall/products/60x60/75308.C.jpg)
![Generic Compatible QSFP28 100GBASE-SR4 850nm 100m DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 25G-SR This picture is about QSFP-SR4-100G.](https://resource.fs.com/mall/mainImg/60x60/202404301413503h98tb.jpg)
![Generic Compatible QSFP28 100GBASE-SR4 850nm 100m DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 25G-SR This picture is about QSFP-SR4-100G.](https://resource.fs.com/mall/mainImg/60x60/20240430141403p0ijtm.jpg)
![Generic Compatible QSFP28 100GBASE-SR4 850nm 100m DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 25G-SR This picture is about QSFP-SR4-100G.](https://resource.fs.com/mall/products/60x60/75308.E.jpg)
![Generic Compatible QSFP28 100GBASE-SR4 850nm 100m DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 25G-SR This picture is about QSFP-SR4-100G.](https://resource.fs.com/mall/products/60x60/75308.F.jpg)
Generic Compatible QSFP28 100GBASE-SR4 850nm 100m DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 25G-SR
Hot #75308
Hot #75308
117,81 € (Incl. VAT)
FS P/N: QSFP-SR4-100G
20.9K Sold
244 Reviews
40 Questions
Transceiver Types:
3946 in DE Warehouse, Get it by 31 Jul, 2024
1877 in Global Warehouse, Get it by 12 Aug, 2024
16 in Transit, Get it by 21 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Free Product Trial
5-Year Warranty
30-Day Returns
30-Day Exchange
100GBASE-SR4 QSFP28 Optical Transceiver Module (MMF, 850nm, 100m, MTP/MPO, DOM)
Specifications
Part Number
QSFP-SR4-100G
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelength
850nm
Max Cable Distance
70m@OM3/100m@OM4
Connector
MTP/MPO-12
Media
MMF
Transmitter Type
VCSEL 850nm
Receiver Type
PIN
TX Power
-8.4~2.4dBm
Minimum Receiver Power
-10.3dBm
Powerbudget
1.9dB
Receiver Overload
2.4dBm
Typical Power Consumption
≤2.5W
Extinction Ratio
>3dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Inbuilt FEC
No
Protocols
IEEE 802.3bm, QSFP28 MSA, SFF-8665, SFF-8636, RoHS, CPRI, eCPRI
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20240531110002aa7o6d.jpg)
Features
Small-scale Data Center Solution
Use the same type of optical modules as the original network to expand the data center, avoiding the addition of new module types and saving on network maintenance costs.
![](https://resource.fs.com/mall/fs_scene_images/20240622113224ku2bev.jpg)
Designed for High Capacity 100G Applications for Short Range Transmission
Both 8-core and 12-core MPO trunk cables can be used for 100G cost-effective solutions of 70m over OM3 or 100m over OM4 as it is built-in MTP/MPO-12 connector.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/202308161052153ie9on.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Center Wavelength | 850nm | 850nm | 850nm | 850nm |
Connector | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) | Duplex LC | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) |
Cable Distance (Max.) | 70m@OM3 100m@OM4 | 75m@OM3 100m@OM4 150m@OM5 | 100m@OM4 | 70m@OM3 100m@OM4 |
Cable Type | MMF | MMF | MMF | MMF |
Modulation | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ |
Transmitter Type | VCSEL | VCSEL | VCSEL | VCSEL |
Chip | Macom Chip | II-VI Finisar Chip | Macom Chip | Macom Chip |
Temperature Range | 0 to 70°C | 0 to 70°C | 0 to 70°C | -40 to 85°C (IND) |
Application | Data Center 100GBASE Ethernet 100G to 4x25G Breakout 200G to 2x100G Breakout | Data Center 100GBASE Ethernet 10G Upgrade Solution | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet 100G to 4x25G Breakout |
Videos
See more
Questions & Answers
Ask a question
All (40)Unanswered Question (1)Compatibility (6)Matching Product (5)4x25G Breakout (1)Adva Series (1)Application Environment (1)Breakout 4x25G (1)Connectors (1)FEC (1)HPE FlexFabric Series (1)HW Series (1)Interoperate with SR10 (1)Lead Time (1)Matching Cables (1)Mellanox Cards (1)OEM (1)Policy (1)Power Consumption (1)Product Comparison (1)Product Recommendation (1)SR4 vs LR4 (1)Transmission Distance (1)Warranty (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
210
27
7
0
0
J***k
Czech Republic
January 01, 2024
Perfect shipping speed!
Verified Purchase
Helpful 2
Comment 0M***m
Poland
October 23, 2023
Works 2 years without problems with DELL S4148T-ON switch
Verified Purchase
Helpful 2
Comment 0C***n
United States
July 10, 2023
FS.com makes great products, and their service is really great. They are knowledgable and will help with any networking question.
Great company to work with, with very strong products.
Great company to work with, with very strong products.
Verified Purchase
Helpful 2
Comment 0See all reviews
Resources
Recently Viewed