The Line-interactive rack/tower UPS provides pure sine wave power and has a preinstalled Network Management Card for UPS network-based monitoring and management. With PowerChute Network Shutdown, it provides graceful shutdown of physical servers, virtual machines, and HCI clusters. This APC Smart-UPS is designed for datacenter, education, campus and other application areas.
Click to open expanded view
APC® Smart-UPS X 3000VA Rack/tower Convertible UPS, 8x C13+1x C19 IEC Outlets,Network Card and 1 Backup Battery Included
#192013
#192013
3.757,00 € (Excl. VAT)
FS P/N: SMX3000RMHV2UNC4.470,83 € (Incl. VAT)
FS P/N: SMX3000RMHV2UNC
8 Sold
4 Reviews
6 Questions
Pre-order, Ship by 19 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
810,00 € via UPS Express Saver®
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources
APC® Smart-UPS X 3000VA Rack/tower convertible UPS, 8x C13+1x C19 IEC Outlets,Network Card Included
Specifications
UPS Type
Line-Interactive
Form Factor
Rack/Tower
Compatible Battery Type
Lead-acid Battery (included)
Waveform Type
Sine wave
Input Voltage
208-230V
Output Voltage
230V
Plug Type
BS1363A British
IEC 320 C20
Schuko CEE 7 / EU1-16P
IEC 320 C20
Schuko CEE 7 / EU1-16P
Outlet Type
8 IEC 320 C13
2 IEC Jumpers
1 IEC 320 C19
2 IEC Jumpers
1 IEC 320 C19
Run Time (Full Load)
6min 15s
Transfer Time
Typical 6ms
Battery option
SMX120RMBP2U 1 2214 VAh
SMX120RMBP2U 2 3690 VAh
SMX120RMBP2U 3 5166 VAh
SMX120RMBP2U 4 6642 VAh
SMX120RMBP2U 6 9594 VAh
SMX120RMBP2U 8 12546 VAh
SMX120RMBP 2U 10 15498 VAh
SMX120RMBP2U 2 3690 VAh
SMX120RMBP2U 3 5166 VAh
SMX120RMBP2U 4 6642 VAh
SMX120RMBP2U 6 9594 VAh
SMX120RMBP2U 8 12546 VAh
SMX120RMBP 2U 10 15498 VAh
Dimensions (HxWxD)
3.35"x 17.01"x 26.26" (85x 432x 667mm)
Net weight
82.28lbs (37.32kg)
Warranty
1 year
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
Scenario 2
Scenario 1
View products Scenario 2
View products Features
Save Time with Easy Monitoring and Management
You can use the intuitive LCD interface and PowerChute software to configure settings and monitor usage.
Scalable Battery Runtime for Power Outages
With 12 outlets, 2 switched outlet groups and a compatibility with external battery packs, this server UPS provides uninterrupted and scalable battery power to connected electronics.
Automatic Voltage Regulation Increases Battery Life
Stabilizes the incoming AC signal without resorting to battery power to increase battery life and lessens the likelihood of data loss, memory freezes, and system crashes.
UPS Type | Line-Interactive | On-Line | On-Line |
Form Factor | Rack/Tower | Rack-mountable | Rack-mountable |
Run Time (Full Load) | 6 minutes | 4 minutes | 4 minutes |
Topology | Line Interactive | Double Conversion Online | Double Conversion Online |
Mounting Preference | Lower | No preference | No preference |
Replacement Battery | 1 | 3 | 1 |
Free Slots | 0 | 1 | 1 |
Emergency Power Off | |||
USB Compatible |
Specifications
APC® Smart-UPS X 3000VA Rack/tower convertible UPS, 8x C13+1x C19 IEC Outlets,Network Card Included
The Line-interactive rack/tower UPS provides pure sine wave power and has a preinstalled Network Management Card for UPS network-based monitoring and management. With PowerChute Network Shutdown, it provides graceful shutdown of physical servers, virtual machines, and HCI clusters. This APC Smart-UPS is designed for datacenter, education, campus and other application areas.
Specifications
UPS Type
Line-Interactive
Form Factor
Rack/Tower
Compatible Battery Type
Lead-acid Battery (included)
Waveform Type
Sine wave
Input Voltage
208-230V
Output Voltage
230V
Plug Type
BS1363A British
IEC 320 C20
Schuko CEE 7 / EU1-16P
IEC 320 C20
Schuko CEE 7 / EU1-16P
Outlet Type
8 IEC 320 C13
2 IEC Jumpers
1 IEC 320 C19
2 IEC Jumpers
1 IEC 320 C19
Run Time (Full Load)
6min 15s
Transfer Time
Typical 6ms
Battery option
SMX120RMBP2U 1 2214 VAh
SMX120RMBP2U 2 3690 VAh
SMX120RMBP2U 3 5166 VAh
SMX120RMBP2U 4 6642 VAh
SMX120RMBP2U 6 9594 VAh
SMX120RMBP2U 8 12546 VAh
SMX120RMBP 2U 10 15498 VAh
SMX120RMBP2U 2 3690 VAh
SMX120RMBP2U 3 5166 VAh
SMX120RMBP2U 4 6642 VAh
SMX120RMBP2U 6 9594 VAh
SMX120RMBP2U 8 12546 VAh
SMX120RMBP 2U 10 15498 VAh
Dimensions (HxWxD)
3.35"x 17.01"x 26.26" (85x 432x 667mm)
Net weight
82.28lbs (37.32kg)
Warranty
1 year
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
Scenario 2
Scenario 1
View products Scenario 2
View products Features
Save Time with Easy Monitoring and Management
You can use the intuitive LCD interface and PowerChute software to configure settings and monitor usage.
Scalable Battery Runtime for Power Outages
With 12 outlets, 2 switched outlet groups and a compatibility with external battery packs, this server UPS provides uninterrupted and scalable battery power to connected electronics.
Automatic Voltage Regulation Increases Battery Life
Stabilizes the incoming AC signal without resorting to battery power to increase battery life and lessens the likelihood of data loss, memory freezes, and system crashes.
UPS Type | Line-Interactive | On-Line | On-Line |
Form Factor | Rack/Tower | Rack-mountable | Rack-mountable |
Run Time (Full Load) | 6 minutes | 4 minutes | 4 minutes |
Topology | Line Interactive | Double Conversion Online | Double Conversion Online |
Mounting Preference | Lower | No preference | No preference |
Replacement Battery | 1 | 3 | 1 |
Free Slots | 0 | 1 | 1 |
Emergency Power Off | |||
USB Compatible |
Questions & Answers
Customer Reviews
Resources
3.757,00 € (Excl. VAT)
4.470,83 € (Incl. VAT)
Pre-order