FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S3910-24TS.
01:25
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about S3910-24TS.
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .

Customized S3910-24TS, 24-Port Gigabit Ethernet L2+ Switch, 24 x Gigabit RJ45, with 4 x 10Gb SFP+ Uplinks, Stackable Switch, Broadcom Chip, Right-to-Left Airflow

#191668
#191668

Broadcom Stacking Airware Cloud

769,00 € (Excl. VAT)
FS P/N: S3910-24TS
915,11 € (Incl. VAT)
FS P/N: S3910-24TS
0 Sold
0 Review
0 Question
Power Supply:
AC Power
222 in DE Warehouse, Get it by May 6, 2024
254 in Global Warehouse, Get it by May 17, 2024
30 in Transit, Get it by May 28, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

24-Port Gigabit Ethernet L2+ Managed Switch with Custom Power Modules, 24x Gigabit RJ45, with 4x 10Gb SFP+ Uplinks, Stackable Switch, Broadcom Chip

The S3910-24TS is a gigabit Layer 2+ stackable managed switch with 24x 10/100/1000BASE-T and 4x 10Gb SFP+ uplinks. It is best for complex environment deployment as it resists corrosion, dust, and moisture, supports 0°C–50°C operation and 6KV lightning protection. The 24-port gigabit managed switch is equipped with 1+1 hot-swappable dual power supplies and customizable power modules for specific applications, it supports 4 units of virtual stacking, providing redundancy, simple management, and network capacity resilience. Powered by the Broadcom BCM56150 switch chip, it offers 128 Gbps switching capacity and 96 Mpps forwarding rate for higher network performance. Additionally, it supports IPv4/IPv6 and rich layer 3 routing features like static routing, OSPF, RIP and RIPng, enabling flexible deployment for diverse networking demands.

Specifications
Ports
24x 10/100/1000BASE-T RJ45 | 4x 1G/10G SFP+
Total Number of IPv4/IPv6 Routes
500
Stackability
Up to 4 Units
MAC Address
16K
Switching Capacity
128 Gbps
ARP Table
1,000
Forwarding Rate
96 Mpps
Input Voltage
100-240VAC, 50-60Hz, 2A
SDRAM
512MB
Max. Power Consumption
27W
Flash Memory
256MB
Rack Space
1U
Packet Buffer
1.5MB
Dimensions (HxWxD)
1.72''x17.32''x9.69'' (43.6x440x246.1mm)
Power Supply
2 (1+1 Redundancy) Hot-swappable
Operating Temperature
0 to 50ºC (32 to 122°F)
Fan Number
1 Built-in
Mounting Methods
Desktop or Rackmount or Wall-mount
Airflow
Right-to-Left
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Retail Networking Solution Based on Airware
Retail Networking Solution Based on Airware
View products
10G Interconnect
View products

Features

Cloud Platform Enables Unified Management of Branch Networks

Airware unifies the management of network devices, suitable for industries that have branches, like hotel chains, retail chains, company branches, university branches, etc.

24 Auto-sensing Ports Enable Diverse Network Demands
24 Gigabit RJ45 ports allow to connect multiple devices according to different bandwidth, offering more flexible network connection.
BCM56150
Broadcom Chip
128 Gbps
Switching Capacity
96 Mpps
Forwarding Rate
Custom Power Modules
Our modular power supplies can meet custom power requirements. AC switches are typically more capable of handling high-voltage and high-current applications, while DC switches are better suited for lower voltage and current requirements.
1+1 Hot-swappable DC Power Supply
1+1 Hot-swappable AC Power Supply
4 Units Virtual Stacking Improves Network Capacity
4 units S3910 series stacking to increase ports, bandwidth, and interconnected switches can be managed as a single device, simplify management.
Single IP
Simplify Management
<50ms
Fault Recovery
LACP
Uplink Aggregation
SSH (Secure Shell) Protocol Provides Secure Remote Access

SSH uses the key login function to encrypt and verify network data, provide secure remote access connections to network devices, and effectively ensure the development of users' network services.

DHCP Accelerates Network Deployment

DHCP (Dynamic Host Configure Protocol) dynamically allocates IP addresses, simplifies IP address management, and saves more management time.

Enhanced Hardware Protection Ensures Stable Data Transmission
Design protection for key components ensure stable operation in complex application environment, and help prolong the product life.
≥6KV Lightning Protection
Anti-corrosion
Dust-resistance
Moisture-proof
Cloud-based Network
Configuration and debugging online optimized remotely with Airware and Airbox network.
Cloud Operation and Maintenance
24H Network Optimization
Real-time Early Warning
Fault Location
RJ45 Ports
24x 1000BASE-T
24x 1000BASE-T
48x 1000BASE-T
48x 1000BASE-T
8x 1000BASE-T(8 Combo)
SFP Ports
4x 1G SFP
28x 1G SFP
48x 1G SFP
SFP+ Ports
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
Management Layer
L2+
L2+
L2+
L3
L3
L3
Hardware Stacking
Up to 4 Units
Up to 4 Units
Up to 4 Units
Up to 8 Units
Up to 8 Units
Up to 8 Units
1+1 Hot-swappable Power Supplies
yes
yesyesyesyes
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyesyesyes
Advanced Routing Protocol (BGP/ISIS)
yesyesyes
Advanced Security
yesyesyesyesyesyes
Specifications

24-Port Gigabit Ethernet L2+ Managed Switch with Custom Power Modules, 24x Gigabit RJ45, with 4x 10Gb SFP+ Uplinks, Stackable Switch, Broadcom Chip

The S3910-24TS is a gigabit Layer 2+ stackable managed switch with 24x 10/100/1000BASE-T and 4x 10Gb SFP+ uplinks. It is best for complex environment deployment as it resists corrosion, dust, and moisture, supports 0°C–50°C operation and 6KV lightning protection. The 24-port gigabit managed switch is equipped with 1+1 hot-swappable dual power supplies and customizable power modules for specific applications, it supports 4 units of virtual stacking, providing redundancy, simple management, and network capacity resilience. Powered by the Broadcom BCM56150 switch chip, it offers 128 Gbps switching capacity and 96 Mpps forwarding rate for higher network performance. Additionally, it supports IPv4/IPv6 and rich layer 3 routing features like static routing, OSPF, RIP and RIPng, enabling flexible deployment for diverse networking demands.

Specifications
Ports
24x 10/100/1000BASE-T RJ45 | 4x 1G/10G SFP+
Total Number of IPv4/IPv6 Routes
500
Stackability
Up to 4 Units
MAC Address
16K
Switching Capacity
128 Gbps
ARP Table
1,000
Forwarding Rate
96 Mpps
Input Voltage
100-240VAC, 50-60Hz, 2A
SDRAM
512MB
Max. Power Consumption
27W
Flash Memory
256MB
Rack Space
1U
Packet Buffer
1.5MB
Dimensions (HxWxD)
1.72''x17.32''x9.69'' (43.6x440x246.1mm)
Power Supply
2 (1+1 Redundancy) Hot-swappable
Operating Temperature
0 to 50ºC (32 to 122°F)
Fan Number
1 Built-in
Mounting Methods
Desktop or Rackmount or Wall-mount
Airflow
Right-to-Left
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Retail Networking Solution Based on Airware
Retail Networking Solution Based on Airware
View products
10G Interconnect
View products
Features
Cloud Platform Enables Unified Management of Branch Networks

Airware unifies the management of network devices, suitable for industries that have branches, like hotel chains, retail chains, company branches, university branches, etc.

24 Auto-sensing Ports Enable Diverse Network Demands
24 Gigabit RJ45 ports allow to connect multiple devices according to different bandwidth, offering more flexible network connection.
BCM56150
Broadcom Chip
128 Gbps
Switching Capacity
96 Mpps
Forwarding Rate
Custom Power Modules
Our modular power supplies can meet custom power requirements. AC switches are typically more capable of handling high-voltage and high-current applications, while DC switches are better suited for lower voltage and current requirements.
1+1 Hot-swappable DC Power Supply
1+1 Hot-swappable AC Power Supply
4 Units Virtual Stacking Improves Network Capacity
4 units S3910 series stacking to increase ports, bandwidth, and interconnected switches can be managed as a single device, simplify management.
Single IP
Simplify Management
<50ms
Fault Recovery
LACP
Uplink Aggregation
SSH (Secure Shell) Protocol Provides Secure Remote Access

SSH uses the key login function to encrypt and verify network data, provide secure remote access connections to network devices, and effectively ensure the development of users' network services.

DHCP Accelerates Network Deployment

DHCP (Dynamic Host Configure Protocol) dynamically allocates IP addresses, simplifies IP address management, and saves more management time.

Enhanced Hardware Protection Ensures Stable Data Transmission
Design protection for key components ensure stable operation in complex application environment, and help prolong the product life.
≥6KV Lightning Protection
Anti-corrosion
Dust-resistance
Moisture-proof
Cloud-based Network
Configuration and debugging online optimized remotely with Airware and Airbox network.
Cloud Operation and Maintenance
24H Network Optimization
Real-time Early Warning
Fault Location
RJ45 Ports
24x 1000BASE-T
24x 1000BASE-T
48x 1000BASE-T
48x 1000BASE-T
8x 1000BASE-T(8 Combo)
SFP Ports
4x 1G SFP
28x 1G SFP
48x 1G SFP
SFP+ Ports
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
Management Layer
L2+
L2+
L2+
L3
L3
L3
Hardware Stacking
Up to 4 Units
Up to 4 Units
Up to 4 Units
Up to 8 Units
Up to 8 Units
Up to 8 Units
1+1 Hot-swappable Power Supplies
yes
yesyesyesyes
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyesyesyes
Advanced Routing Protocol (BGP/ISIS)
yesyesyes
Advanced Security
yesyesyesyesyesyes

Questions & Answers

Customer Reviews

Resources

769,00 € (Excl. VAT)

915,11 € (Incl. VAT)

222 in DE Warehouse
254 in Global Warehouse