FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about P-U24P1101U.
This picture is about P-U24P1101U.
This picture is about P-U24P1101U.
This picture is about P-U24P1101U.
This picture is about P-U24P1101U.
This picture is about P-U24P1101U.
This picture is about P-U24P1101U.
This picture is about P-U24P1101U.
This picture is about P-U24P1101U.
This picture is about P-U24P1101U.
This picture is about P-U24P1101U.
This picture is about P-U24P1101U.
This picture is about P-U24P1101U.
This picture is about P-U24P1101U.
This picture is about P-U24P1101U.
This picture is about P-U24P1101U.

Customized 110-Style Patch Panel, 24-Port, 1RU, Cable Management Bar Included

#191618
#191618

Terminate 24–28 AWG Cable PoE+

41,00 € (Excl. VAT)
FS P/N: P-U24P1101U
48,79 € (Incl. VAT)
FS P/N: P-U24P1101U
0 Sold
0 Review
0 Question
Shielding Type:
Unshielded
Performance Level:
Cat5e
7 in DE Warehouse, Get it by 17 May, 2024
11 in Global Warehouse, Get it by 28 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Customized 110-Style Patch Panel, 24-Port, 1RU, Cable Management Bar Included

The customized 24-port patch panel with 110 punch down termination is color coded for both T568A and T568B wiring, providing the perfect solution for any voice or LAN application. For hassle-free connections, this Ethernet patch panel offers straight Ca5e/Cat6/Cat6a ports with 110 type termination, making it easy to insert and remove your cables. The clear numbering on the front and back of the network patch panel enables quick and easy identification of cable runs for efficient system management.

Specifications
Category
Cat5e/Cat6/Cat6a
No. of Ports
24
Shielding Type
Unshielded
No. of Rack Spaces
1U
Material
SPCC + ABS Plastics
Color
Black
Termination
110 Type Punchdown
Wiring Scheme
T568A/T568B
Type of Patch Panel
Flat
Dimensions (HxWxD)
1.75"x19"x1.2" (44.5x482.5x30.5mm)
Operating Temperature Range
-10 to 60°C (14 to 140℉)
Approvals
RoHS Compliant
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

RJ45 Interconnect
View products
1G Interconnect
View products

Features

Ingenious Design, Flexible Cabling
This panel delivers excellent performance and facilitate quick and easy installations. It is the ideal way to create a standards-based, flexible, and reliable copper platform in your data center.

Detachable back bar keeps patch cables neat and tidy

Disconnection modules can fix the wires and improve stability

Numbered and labeled ports for easy identification and reference

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications

Customized 110-Style Patch Panel, 24-Port, 1RU, Cable Management Bar Included

The customized 24-port patch panel with 110 punch down termination is color coded for both T568A and T568B wiring, providing the perfect solution for any voice or LAN application. For hassle-free connections, this Ethernet patch panel offers straight Ca5e/Cat6/Cat6a ports with 110 type termination, making it easy to insert and remove your cables. The clear numbering on the front and back of the network patch panel enables quick and easy identification of cable runs for efficient system management.

Specifications
Category
Cat5e/Cat6/Cat6a
No. of Ports
24
Shielding Type
Unshielded
No. of Rack Spaces
1U
Material
SPCC + ABS Plastics
Color
Black
Termination
110 Type Punchdown
Wiring Scheme
T568A/T568B
Type of Patch Panel
Flat
Dimensions (HxWxD)
1.75"x19"x1.2" (44.5x482.5x30.5mm)
Operating Temperature Range
-10 to 60°C (14 to 140℉)
Approvals
RoHS Compliant
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
RJ45 Interconnect
View products
1G Interconnect
View products
Features
Ingenious Design, Flexible Cabling
This panel delivers excellent performance and facilitate quick and easy installations. It is the ideal way to create a standards-based, flexible, and reliable copper platform in your data center.

Detachable back bar keeps patch cables neat and tidy

Disconnection modules can fix the wires and improve stability

Numbered and labeled ports for easy identification and reference

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

41,00 € (Excl. VAT)

48,79 € (Incl. VAT)

7 in DE Warehouse
11 in Global Warehouse