FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FHD-FOSMF-36F.
This picture is about FHD-FOSMF-36F.
This picture is about FHD-FOSMF-36F.
This picture is about FHD-FOSMF-36F.
This picture is about FHD-FOSMF-36F.
This picture is about FHD-FOSMF-36F.
This picture is about FHD-FOSMF-36F.
This picture is about FHD-FOSMF-36F.
This picture is about FHD-FOSMF-36F.
This picture is about FHD-FOSMF-36F.
This picture is about FHD-FOSMF-36F.
This picture is about FHD-FOSMF-36F.
This picture is about FHD-FOSMF-36F.
This picture is about FHD-FOSMF-36F.

Fiber Optical Splice Tray 36 Fusion for FHD Rack Mount Fiber Enclosure

#189027
#189027

Up to 144F in 1U FHD Rack Mount Enclosures

19,00 € (Excl. VAT)
FS P/N: FHD-FOSMF-36F
22,61 € (Incl. VAT)
FS P/N: FHD-FOSMF-36F
1K Sold
49 Reviews
6 Questions
88 In DE Warehouse, Get It By May 3, 2024
425 Back in stock, Recently Get It By Jun 10, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Fiber Optical Splice Tray 36 Fusion for FHD Rack Mount Fiber Enclosure

The fiber optical splice tray for FHD (FS High Density) series rack mount enclosure shall house and protect fiber optic splices, guarantee proper fiber cable management and bend radius control, and allow for clear labeling and logical organization of the fiber optic splices. The fiber optical splice tray can hold and protect up to 36 fusion splices within FHD series rack mount fiber enclosures. It is ideal for splicing OS1, OS2, OM1, OM2 and OM3/OM4 fiber to factory-terminated pigtails and is suitable for applications where fusion splicing yields installation time and labor cost benefits.
FHD High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers and enterprise applications.

Specifications
Product Type
Fiber Optical Splice Tray
Splicing Capacity
36 Fusion
Color
Black
Material
ABS, UL 94V-0
Available Cable Diameters
250µm Loose-tube Fiber and 900µm Tight-buffered Fiber
Dimensions (HxWxD)
0.37"x14.01"x5.62" (9.40x355.86x142.80mm)
Operating Temperature
-40 to 55°C (-40 to 131℉)
Application
Matching for FHD Rack Mount Enclosures
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Key Features for Greater System Flexibility and Versatility
The fiber splice tray provides a flexible system for managing fiber optic splices and greater network reliability.
Pivoting splice holders allow uninterrupted control of fiber prior to splicing and during rework.
Self-contained slacking and spooling provide buffered fiber routing and storage within protected pathways.
Self-stacking tray with interlocking hinges eliminates the need for external splice tray holders.
Clear hinged cover enables inspection and access to splices for easier moves, adds, and changes.
Ideal for Splicing Fiber to Factory-terminated Pigtails

Support routing 900µm buffered fiber and use enough cable length, approximately 1.2m to ensure one complete loop of individual fibers around the slack spools.

Specifications

Fiber Optical Splice Tray 36 Fusion for FHD Rack Mount Fiber Enclosure

The fiber optical splice tray for FHD (FS High Density) series rack mount enclosure shall house and protect fiber optic splices, guarantee proper fiber cable management and bend radius control, and allow for clear labeling and logical organization of the fiber optic splices. The fiber optical splice tray can hold and protect up to 36 fusion splices within FHD series rack mount fiber enclosures. It is ideal for splicing OS1, OS2, OM1, OM2 and OM3/OM4 fiber to factory-terminated pigtails and is suitable for applications where fusion splicing yields installation time and labor cost benefits.
FHD High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers and enterprise applications.

Specifications
Product Type
Fiber Optical Splice Tray
Splicing Capacity
36 Fusion
Color
Black
Material
ABS, UL 94V-0
Available Cable Diameters
250µm Loose-tube Fiber and 900µm Tight-buffered Fiber
Dimensions (HxWxD)
0.37"x14.01"x5.62" (9.40x355.86x142.80mm)
Operating Temperature
-40 to 55°C (-40 to 131℉)
Application
Matching for FHD Rack Mount Enclosures
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Key Features for Greater System Flexibility and Versatility
The fiber splice tray provides a flexible system for managing fiber optic splices and greater network reliability.
Pivoting splice holders allow uninterrupted control of fiber prior to splicing and during rework.
Self-contained slacking and spooling provide buffered fiber routing and storage within protected pathways.
Self-stacking tray with interlocking hinges eliminates the need for external splice tray holders.
Clear hinged cover enables inspection and access to splices for easier moves, adds, and changes.
Ideal for Splicing Fiber to Factory-terminated Pigtails

Support routing 900µm buffered fiber and use enough cable length, approximately 1.2m to ensure one complete loop of individual fibers around the slack spools.

Questions & Answers

Customer Reviews

Resources

19,00 € (Excl. VAT)

22,61 € (Incl. VAT)

88 In DE Warehouse