FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about C5EUTPSG.
This picture is about C5EUTPSG.
This picture is about C5EUTPSG.
This picture is about C5EUTPSG.
This picture is about C5EUTPSG.
This picture is about C5EUTPSG.
This picture is about C5EUTPSG.
This picture is about C5EUTPSG.
This picture is about C5EUTPSG.
This picture is about C5EUTPSG.
This picture is about C5EUTPSG.
This picture is about C5EUTPSG.
This picture is about C5EUTPSG.
This picture is about C5EUTPSG.
This picture is about C5EUTPSG.
This picture is about C5EUTPSG.
This picture is about C5EUTPSG.
This picture is about C5EUTPSG.
This picture is about C5EUTPSG.
This picture is about C5EUTPSG.
This picture is about C5EUTPSG.
This picture is about C5EUTPSG.
This picture is about C5EUTPSG.
This picture is about C5EUTPSG.
This picture is about C5EUTPSG.
This picture is about C5EUTPSG.

Customized Cat5e Snagless Unshielded (UTP) Ethernet Network Patch Cable

#187292
#187292

Pure Bare Copper PoE++ 250MHz

2,87 € (Excl. VAT)
FS P/N: C5EUTPSG
3,42 € (Incl. VAT)
FS P/N: C5EUTPSG
1K Sold
5 Reviews
2 Questions
Choose Length:
6in (0.15m)
1ft (0.3m)
2ft (0.6m)
3ft (1m)
5ft (1.5m)
7ft (2.1m)
10ft (3m)
15ft (4.6m)
25ft (7.6m)
m
6in (0.15m)
1ft (0.3m)
2ft (0.6m)
3ft (1m)
5ft (1.5m)
7ft (2.1m)
10ft (3m)
15ft (4.6m)
25ft (7.6m)
m
Gauge:
24AWG
Cable Rating:
PVC
Color:
Blue
Pre-order, Ship by Jul 29, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Cat5e Snagless Unshielded (UTP) Ethernet Network Patch Cable, 1000Base-T

Cat5e UTP patch cable features unshielded twisted pair stranded copper cable with a high performance modular plug at each end. Snagless design protects the locking clips on the RJ45 connectors from being damaged or snapped off during installation.
It exceeds the performance of the Cat5e Ethernet network cable standard and offers the cost-effective solution for indoor Gigabit Ethernet data center applications, supporting up to 1000Mbps and 250MHz within 100 meters of cable.

Specifications
Cable Type
Cat5e Snagless
Shielding Type
Unshielded (UTP)
Cable Jacket
PVC/PVC CM/PVC CM/PVC CMP/LSZH
Gauge (AWG)
24/26/28
Data Rate Support
10/100/1000Base-T
Maximum (Tested) Frequency
250MHz
Conductor Type
Stranded Pure Bare Copper
Connectors
RJ45 (Male)
PoE Compatibility
PoE/PoE+/PoE++
Wire Scheme
T568B, Straight
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
Cat5e Interconnect
View products
Copper-based Cabling
View products
Copper-based Cabling
View products

Features

250MHz Stable Transmission
This cable speeds up to 250MHz and supports 1000-T Ethernet, which allows for more reliable data transmission.
Gold-plated Connectors
Stable Transmission
Pure Copper Conductors
Less Signal Loss
Stranded 4 Twisted Pairs
Anti-electromagnetic Interference
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications

Cat5e Snagless Unshielded (UTP) Ethernet Network Patch Cable, 1000Base-T

Cat5e UTP patch cable features unshielded twisted pair stranded copper cable with a high performance modular plug at each end. Snagless design protects the locking clips on the RJ45 connectors from being damaged or snapped off during installation.
It exceeds the performance of the Cat5e Ethernet network cable standard and offers the cost-effective solution for indoor Gigabit Ethernet data center applications, supporting up to 1000Mbps and 250MHz within 100 meters of cable.

Specifications
Cable Type
Cat5e Snagless
Shielding Type
Unshielded (UTP)
Cable Jacket
PVC/PVC CM/PVC CM/PVC CMP/LSZH
Gauge (AWG)
24/26/28
Data Rate Support
10/100/1000Base-T
Maximum (Tested) Frequency
250MHz
Conductor Type
Stranded Pure Bare Copper
Connectors
RJ45 (Male)
PoE Compatibility
PoE/PoE+/PoE++
Wire Scheme
T568B, Straight
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
Cat5e Interconnect
View products
Copper-based Cabling
View products
Copper-based Cabling
View products
Features
250MHz Stable Transmission
This cable speeds up to 250MHz and supports 1000-T Ethernet, which allows for more reliable data transmission.
Gold-plated Connectors
Stable Transmission
Pure Copper Conductors
Less Signal Loss
Stranded 4 Twisted Pairs
Anti-electromagnetic Interference
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

2,87 € (Excl. VAT)

3,42 € (Incl. VAT)

Pre-order