The wall mount interconnect fiber enclosure (FWME1) is ideal for storage, protection, termination, and splicing of optical fiber cables in applications with minimal mounting space, which can house 1pc FHD (FS High Density) series fiber adapter panel or MTP® modular cassette (exclude 36F). The enclosure features that up to three independent enclosures can be stacked and function as one wall-mount unit, allowing capacity expansion without additional wall space. The built-in splice tray and cable managers offer both splicing and cable routing options to meet your versatile needs.
FHD High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers and enterprise applications.
Click to open expanded view
FHD Wall Mount Enclosure Unloaded, 1 Port, Holds up to 1 x FHD Cassette or Panel, 24 Fibers (LC)
FHD Fiber Optic Wall Mount Enclosure, 1 Port
Connectivity Solutions
Features
Low profile (depth) and small size minimize protrusion from the wall for space saving.
Door with key-less locks for easier opens and closes.
Internal cable managers for easier cable organization.
External cable managers for cable management.
Easy cable routing by using the open ‘U’ style holes.
Removable grommets minimize dust build up.
Screw holes offer a surface mountable option.
Patch Cord Connections
MTP® Cabling Management
Number of Rack Spaces | — | 1U | 1U | 1U/2U/4U | 1U | 1U |
Max. Fiber Count (LC) | 24/48/96 | 144 | 144 | 144/288/432 | 144 | 144 |
Capacity | 1/2/4x FHD Cassettes or Panels | 4x FHD Cassettes or Panels | 4x FHD Cassettes or Panels | 4/8/12x FHD Cassettes or Panels | 4x FHD Cassettes or Panels | 4x FHD Cassettes or Panels |
Mounting Type | Wall Mount | Rack Mount | Rack Mount | Rack Mount | Rack Mount | Rack Mount |
Movement Type | — | Fixed | Sliding and Tilt-down | Sliding | Fixed | Fixed |
Easy Access | ||||||
Integrated Cable Management | ||||||
Location Identification Label | — | — | — | — | ||
Slack Management Spool | — | — | — | |||
Field Splicing Application | — | — | ||||
Pre-terminated Option | ||||||
Feature | Patching, cross-connect or splicing in a minimum space | Tool-less removable top cover simplifies the operation | Sliding and 15° tilt-down drawer for easy deployment | Sliding drawer improves front access to cabling | Unique one-piece structure for fast deployment | Detachable design meets a variety of demands |
Videos
FHD Fiber Optic Wall Mount Enclosure, 1 Port
The wall mount interconnect fiber enclosure (FWME1) is ideal for storage, protection, termination, and splicing of optical fiber cables in applications with minimal mounting space, which can house 1pc FHD (FS High Density) series fiber adapter panel or MTP® modular cassette (exclude 36F). The enclosure features that up to three independent enclosures can be stacked and function as one wall-mount unit, allowing capacity expansion without additional wall space. The built-in splice tray and cable managers offer both splicing and cable routing options to meet your versatile needs.
FHD High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers and enterprise applications.
Low profile (depth) and small size minimize protrusion from the wall for space saving.
Door with key-less locks for easier opens and closes.
Internal cable managers for easier cable organization.
External cable managers for cable management.
Easy cable routing by using the open ‘U’ style holes.
Removable grommets minimize dust build up.
Screw holes offer a surface mountable option.
Patch Cord Connections
MTP® Cabling Management
Number of Rack Spaces | — | 1U | 1U | 1U/2U/4U | 1U | 1U |
Max. Fiber Count (LC) | 24/48/96 | 144 | 144 | 144/288/432 | 144 | 144 |
Capacity | 1/2/4x FHD Cassettes or Panels | 4x FHD Cassettes or Panels | 4x FHD Cassettes or Panels | 4/8/12x FHD Cassettes or Panels | 4x FHD Cassettes or Panels | 4x FHD Cassettes or Panels |
Mounting Type | Wall Mount | Rack Mount | Rack Mount | Rack Mount | Rack Mount | Rack Mount |
Movement Type | — | Fixed | Sliding and Tilt-down | Sliding | Fixed | Fixed |
Easy Access | ||||||
Integrated Cable Management | ||||||
Location Identification Label | — | — | — | — | ||
Slack Management Spool | — | — | — | |||
Field Splicing Application | — | — | ||||
Pre-terminated Option | ||||||
Feature | Patching, cross-connect or splicing in a minimum space | Tool-less removable top cover simplifies the operation | Sliding and 15° tilt-down drawer for easy deployment | Sliding drawer improves front access to cabling | Unique one-piece structure for fast deployment | Detachable design meets a variety of demands |
Questions & Answers
Customer Reviews
Resources
59,00 € (Excl. VAT)
70,21 € (Incl. VAT)