Adopting a 2 megapixel progressive scan CMOS sensor with a 2.8-12mm motorized varifocal Lens, the network camera can provide a high-definition professional surveillance and security solution. Designed for indoor and outdoor environments, ideal for home, shop and other SMBs.
Click to open expanded view
IPC104-2M-T, Full HD 2MP Turret Network Camera with Build-in Mic, 98ft Night Vision, IP67 Weatherproof PoE Network Camera with Varifocal 2.8-12mm Lens
IPC104-2M-T, Full HD 2MP Turret Network Camera with Build-in Mic, 98ft Night Vision, Outdoor/Indoor PoE IP Camera with Varifocal 2.8-12mm Lens
Connectivity Solutions
Features
This camera is compatible with devices that support ONVIF, therefore you can easily establish a stable and varied network, with no need to check the long compatibility list.
Web browser, VMS(Video Management Software) and mobile App are available to view, manage and record the camera through the connected NVR, computer or mobile phone.
Max Resolution | 2MP | 2MP | 5MP | 8MP | 5MP |
Sensor | 1/2.7 | 1/2.8 | 1/2.7 | 1/2.8 | 1/2.7 |
Focal Length | 2.8 ~ 12mm | 2.7 ~ 13.5mm | 2.7 ~ 13.5mm | 2.8 ~ 12mm | 2.8 ~ 12mm |
Optical Zoom | 4 | 5 | 5 | 4 | 4 |
Field of View | 108.05°~ 32.59°(H) 56.81°~ 18.36°(V) 111.91°~36.53°(D) | 107.4°~ 29.2°(H) 54.2°~ 16.3° (V) 111.0°~33.1°(D) | 106.25°~ 30.42°(H) 56.36°~ 17.22° (V) 110.34°~34.18°(D) | 107.4°~ 29.2°(H) 54.2°~ 16.3° (V) 111.0°~33.1°(D) | 102.79°~ 30.86°(H) 54.50°~ 17.49°(V) 106.94°~35.49°(D) |
IR Range | Up to 98ft (30m) | Up to 131ft (40m) | Up to 131ft (40m) | Up to 131ft (40m) | Up to 98ft (30m) |
WDR | 120dB | 120dB | 120dB | 120dB | 120dB |
Built-in Mic | |||||
Built-in Speaker | — | — | — | — | — |
IP&IK Rating | IP67 | IP67, IK10 | IP67, IK10 | IP67, IK10 | IP67 |
Smart Intrusion Prevention | — | — | |||
Ultra Motion Detection | — | — |
IPC104-2M-T, Full HD 2MP Turret Network Camera with Build-in Mic, 98ft Night Vision, Outdoor/Indoor PoE IP Camera with Varifocal 2.8-12mm Lens
Adopting a 2 megapixel progressive scan CMOS sensor with a 2.8-12mm motorized varifocal Lens, the network camera can provide a high-definition professional surveillance and security solution. Designed for indoor and outdoor environments, ideal for home, shop and other SMBs.
This camera is compatible with devices that support ONVIF, therefore you can easily establish a stable and varied network, with no need to check the long compatibility list.
Web browser, VMS(Video Management Software) and mobile App are available to view, manage and record the camera through the connected NVR, computer or mobile phone.
Max Resolution | 2MP | 2MP | 5MP | 8MP | 5MP |
Sensor | 1/2.7 | 1/2.8 | 1/2.7 | 1/2.8 | 1/2.7 |
Focal Length | 2.8 ~ 12mm | 2.7 ~ 13.5mm | 2.7 ~ 13.5mm | 2.8 ~ 12mm | 2.8 ~ 12mm |
Optical Zoom | 4 | 5 | 5 | 4 | 4 |
Field of View | 108.05°~ 32.59°(H) 56.81°~ 18.36°(V) 111.91°~36.53°(D) | 107.4°~ 29.2°(H) 54.2°~ 16.3° (V) 111.0°~33.1°(D) | 106.25°~ 30.42°(H) 56.36°~ 17.22° (V) 110.34°~34.18°(D) | 107.4°~ 29.2°(H) 54.2°~ 16.3° (V) 111.0°~33.1°(D) | 102.79°~ 30.86°(H) 54.50°~ 17.49°(V) 106.94°~35.49°(D) |
IR Range | Up to 98ft (30m) | Up to 131ft (40m) | Up to 131ft (40m) | Up to 131ft (40m) | Up to 98ft (30m) |
WDR | 120dB | 120dB | 120dB | 120dB | 120dB |
Built-in Mic | |||||
Built-in Speaker | — | — | — | — | — |
IP&IK Rating | IP67 | IP67, IK10 | IP67, IK10 | IP67, IK10 | IP67 |
Smart Intrusion Prevention | — | — | |||
Ultra Motion Detection | — | — |
Questions & Answers
Customer Reviews
Resources
83,00 € (Excl. VAT)
98,77 € (Incl. VAT)