This cost-efficient, compact turret delivers great image quality in challenging light conditions. It boasts 8MP resolution along with 131ft smart infrared night vision, allowing you to keep watch of your property with unprecedented clarity, even in dark environments. Capture and listen in to audio with the built-in microphone for an extra layer of protection. And enhanced security features to safeguard your system, making it an excellent choice for small and medium-sized business applications.
Click to open expanded view
IPC304-8M-T, 8MP Turret PoE Network Camera with Built-in Mic, 131ft Smart Infrared Night Vision, 120dB True WDR, IP67 & IK10 Rating, 2.8 ~ 12mm Varifocal Lens
IPC304-8M-T, 8MP Turret PoE Network Camera with Built-in Mic, 131ft Smart Infrared Night Vision, 120dB True WDR, IP67 & IK10 Rating
5MP (2880*1620), Max 25fps;
4MP (2560*1440), Max 25fps;
1080P (1920*1080), Max 30fps
Features
Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.
Don't miss a moment with our 8MP Security Cameras. With 30 frames recorded within each second, the on-screen movement will look like you are witnessing events in real life.
The camera can maintain ultra-high color image quality in low illumination environments. When night falls, the powerful infrared night vision feature can provide a vision range of up to 131ft (40m) in the dark, offering you a reassuring monitoring experience.
You can easily switch between cross-line mode, intrusion mode or even setup as easy as motion detection.
The camera is with an IP67 waterproof rating. So you can feel free to install it outdoors, like in your garage, backyard, or anywhere else. It can stand harsh weather conditions, including rain, snow, intense cold and heat.
Max Resolution | 8MP | 2MP | 2MP | 5MP | 5MP |
Sensor | 1/2.8 | 1/2.7 | 1/2.8 | 1/2.7 | 1/2.7 |
Focal Length | 2.8 ~ 12mm | 2.8 ~ 12mm | 2.7 ~ 13.5mm | 2.7 ~ 13.5mm | 2.8 ~ 12mm |
Optical Zoom | 4 | 4 | 5 | 5 | 4 |
Field of View | 107.4°~ 29.2°(H) 54.2°~ 16.3° (V) 111.0°~33.1°(D) | 108.05°~ 32.59°(H) 56.81°~ 18.36°(V) 111.91°~36.53°(D) | 107.4°~ 29.2°(H) 54.2°~ 16.3° (V) 111.0°~33.1°(D) | 106.25°~ 30.42°(H) 56.36°~ 17.22° (V) 110.34°~34.18°(D) | 102.79°~ 30.86°(H) 54.50°~ 17.49°(V) 106.94°~35.49°(D) |
IR Range | Up to 131ft (40m) | Up to 98ft (30m) | Up to 131ft (40m) | Up to 131ft (40m) | Up to 98ft (30m) |
WDR | 120dB | 120dB | 120dB | 120dB | 120dB |
Built-in Mic | |||||
Built-in Speaker | — | — | — | — | — |
IP&IK Rating | IP67, IK10 | IP67 | IP67, IK10 | IP67, IK10 | IP67 |
Smart Intrusion Prevention | — | — | |||
Ultra Motion Detection | — | — |
IPC304-8M-T, 8MP Turret PoE Network Camera with Built-in Mic, 131ft Smart Infrared Night Vision, 120dB True WDR, IP67 & IK10 Rating
This cost-efficient, compact turret delivers great image quality in challenging light conditions. It boasts 8MP resolution along with 131ft smart infrared night vision, allowing you to keep watch of your property with unprecedented clarity, even in dark environments. Capture and listen in to audio with the built-in microphone for an extra layer of protection. And enhanced security features to safeguard your system, making it an excellent choice for small and medium-sized business applications.
5MP (2880*1620), Max 25fps;
4MP (2560*1440), Max 25fps;
1080P (1920*1080), Max 30fps
Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.
Don't miss a moment with our 8MP Security Cameras. With 30 frames recorded within each second, the on-screen movement will look like you are witnessing events in real life.
The camera can maintain ultra-high color image quality in low illumination environments. When night falls, the powerful infrared night vision feature can provide a vision range of up to 131ft (40m) in the dark, offering you a reassuring monitoring experience.
You can easily switch between cross-line mode, intrusion mode or even setup as easy as motion detection.
The camera is with an IP67 waterproof rating. So you can feel free to install it outdoors, like in your garage, backyard, or anywhere else. It can stand harsh weather conditions, including rain, snow, intense cold and heat.
Max Resolution | 8MP | 2MP | 2MP | 5MP | 5MP |
Sensor | 1/2.8 | 1/2.7 | 1/2.8 | 1/2.7 | 1/2.7 |
Focal Length | 2.8 ~ 12mm | 2.8 ~ 12mm | 2.7 ~ 13.5mm | 2.7 ~ 13.5mm | 2.8 ~ 12mm |
Optical Zoom | 4 | 4 | 5 | 5 | 4 |
Field of View | 107.4°~ 29.2°(H) 54.2°~ 16.3° (V) 111.0°~33.1°(D) | 108.05°~ 32.59°(H) 56.81°~ 18.36°(V) 111.91°~36.53°(D) | 107.4°~ 29.2°(H) 54.2°~ 16.3° (V) 111.0°~33.1°(D) | 106.25°~ 30.42°(H) 56.36°~ 17.22° (V) 110.34°~34.18°(D) | 102.79°~ 30.86°(H) 54.50°~ 17.49°(V) 106.94°~35.49°(D) |
IR Range | Up to 131ft (40m) | Up to 98ft (30m) | Up to 131ft (40m) | Up to 131ft (40m) | Up to 98ft (30m) |
WDR | 120dB | 120dB | 120dB | 120dB | 120dB |
Built-in Mic | |||||
Built-in Speaker | — | — | — | — | — |
IP&IK Rating | IP67, IK10 | IP67 | IP67, IK10 | IP67, IK10 | IP67 |
Smart Intrusion Prevention | — | — | |||
Ultra Motion Detection | — | — |
Questions & Answers
Customer Reviews
261,80 € (Incl. VAT)