FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FHD-2MTP3MTP8OM4.
This picture is about FHD-2MTP3MTP8OM4.
This picture is about FHD-2MTP3MTP8OM4.
This picture is about FHD-2MTP3MTP8OM4.
This picture is about FHD-2MTP3MTP8OM4.
This picture is about FHD-2MTP3MTP8OM4.
This picture is about FHD-2MTP3MTP8OM4.
This picture is about FHD-2MTP3MTP8OM4.
This picture is about FHD-2MTP3MTP8OM4.
This picture is about FHD-2MTP3MTP8OM4.

FHD MTP®-MTP® Cassette, 24 Fibers OM4 Multimode, Universal Polarity, 2 x 12F MTP® to 3 x 8F MTP®, 0.35dB max

#167163
#167163

96F in 1U 2x 12F MTP® to 3x 8F MTP®

329,00 € (Excl. VAT)
FS P/N: FHD-2MTP3MTP8OM4
391,51 € (Incl. VAT)
FS P/N: FHD-2MTP3MTP8OM4
96 Sold
3 Reviews
6 Questions
10 Back in stock, Recently Get It By Jun 28, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

FHD 12 Fibers Elite MTP®-12 to MTP®-8 Fiber Optic Plug-N-Play Cassette, 24 Strands OM4 50/125μm MMF

FHD (FS High Density) series MTP® fiber cassette modules offer 12-fiber MTP® adapters on the rear of the units routed to 8-fiber MTP® adapters on the front patch field, which interconnect with high density fiber cable assemblies for multiple applications.

The MTP®-12 cassette enables high-density, cost-effective 10G deployments and the simplest migration to 40G, 100G, and even 400G. The cassette allows 96 fiber connections to be deployed in the FHD series rack unit (1 RU).

Specifications
Fiber Count
24 Fibers
Fiber Mode
OM4
Adapter Type
US Conec MTP®
Adapter Color
Black
Number of Front MTP® Port
3 Ports
Number of Rear MTP® Port
2 Ports
Key Orientation
Opposed
Housing Type
Cassette
Insertion Loss
≤0.35dB
Return Loss
≥20dB
Polarity
Universal
Dimensions (HxWxD)
1.38''x 4.29''x 6.22'' (35x 109x 158mm)
MTP Adapter
Key Up to Key Down
Material of Cassette Body
Aluminium (AL5052)
Standard
RoHS Compliant
Application
Matching for FHD Series Enclosures
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

40G to 4x 10G
View products
Parallel to Parallel
View products

Features

Provide Connection and Deployment Quickly

FHD (FS High Density) fiber optic cassettes snap quickly into the enclosures and modular design makes it easier to deploy or expand your infrastructure as your future network speed rates grow.

Clear Numbering

Visible port identification helps to follow array connection

Push-lock Rivets

Tool-less snap installation for easier moves, adds, and changes

Protective Dust Cover

Reduces the risk of connector damage and extends the use time

Versatile Solutions for Different Patching Systems
Up to 96 LC fibers in 1U space, the cassettes can be mounted in FHD® (FS High Density) series enclosures for data center or enterprise cabling.

Unique one-piece structure for fast deployment

Patching, cross-connecting or splicing in a minimum space

Specifications

FHD 12 Fibers Elite MTP®-12 to MTP®-8 Fiber Optic Plug-N-Play Cassette, 24 Strands OM4 50/125μm MMF

FHD (FS High Density) series MTP® fiber cassette modules offer 12-fiber MTP® adapters on the rear of the units routed to 8-fiber MTP® adapters on the front patch field, which interconnect with high density fiber cable assemblies for multiple applications.

The MTP®-12 cassette enables high-density, cost-effective 10G deployments and the simplest migration to 40G, 100G, and even 400G. The cassette allows 96 fiber connections to be deployed in the FHD series rack unit (1 RU).

Specifications
Fiber Count
24 Fibers
Fiber Mode
OM4
Adapter Type
US Conec MTP®
Adapter Color
Black
Number of Front MTP® Port
3 Ports
Number of Rear MTP® Port
2 Ports
Key Orientation
Opposed
Housing Type
Cassette
Insertion Loss
≤0.35dB
Return Loss
≥20dB
Polarity
Universal
Dimensions (HxWxD)
1.38''x 4.29''x 6.22'' (35x 109x 158mm)
MTP Adapter
Key Up to Key Down
Material of Cassette Body
Aluminium (AL5052)
Standard
RoHS Compliant
Application
Matching for FHD Series Enclosures
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
40G to 4x 10G
View products
Parallel to Parallel
View products
Features
Provide Connection and Deployment Quickly

FHD (FS High Density) fiber optic cassettes snap quickly into the enclosures and modular design makes it easier to deploy or expand your infrastructure as your future network speed rates grow.

Clear Numbering

Visible port identification helps to follow array connection

Push-lock Rivets

Tool-less snap installation for easier moves, adds, and changes

Protective Dust Cover

Reduces the risk of connector damage and extends the use time

Versatile Solutions for Different Patching Systems
Up to 96 LC fibers in 1U space, the cassettes can be mounted in FHD® (FS High Density) series enclosures for data center or enterprise cabling.

Unique one-piece structure for fast deployment

Patching, cross-connecting or splicing in a minimum space

Questions & Answers

Customer Reviews

Resources

329,00 € (Excl. VAT)

391,51 € (Incl. VAT)

10 Back in stock