FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 24FMTPOM4.
This picture is about 24FMTPOM4.
This picture is about 24FMTPOM4.
This picture is about 24FMTPOM4.
This picture is about 24FMTPOM4.
This picture is about 24FMTPOM4.
This picture is about 24FMTPOM4.
This picture is about 24FMTPOM4.
This picture is about 24FMTPOM4.
This picture is about 24FMTPOM4.

3m (10ft) MTP® Conversion Cable, MTP®-24 UPC (Female) to 3 x MTP®-8 UPC (Female), 24 Fibers, Multimode (OM4), Plenum (OFNP), 0.35dB Max, Type B, Magenta

#165863
#165863

Convert Base-24 Backbones to Base-8 Deployments

202,30 € (Incl. VAT)
FS P/N: 24FMTPOM4
40 Sold
3 Reviews
0 Question
Pre-order, Ship by 03 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
1-Year Warranty

MTP® Conversion Cable, MTP®-24 F UPC to 3 x MTP®-8 F UPC, 24F, OM4, OFNP, Type B

MTP® conversion cable is designed to provide a more flexible multi-fiber cabling system based on MTP® products. Unlike MTP® harness cable, MTP® conversion cables are terminated with MTP® connectors on both ends and can provide more possibilities for the existing 24-fiber cabling system.

The 40/100G MTP® conversion cables eliminate the wasted fibers in current 40G transmission and upcoming 100G transmission. Compared to purchase and install separate conversion cassettes, using MTP® conversion cables is a more cost-effective and lower-loss option.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Fiber Connector
US Conec MTP®
Gender
Female
Fiber Mode
OM4 50/125μm
Wavelength
850/1300nm
Glass Fiber
Corning ClearCurve®
Polish Type
UPC to UPC
Insertion Loss
0.35dB Max (0.15dB Typ.)
Return Los
≥20dB
Attenuation at 850nm
≤2.3dB/km
Attenuation at 1300nm
≤0.6dB/km
Cable Jacket
Plenum (OFNP)
Minimum Bend Radius
7.5mm
Jacket OD
3.0mm
Breakout Length
0.5m
Installation Tensile Load
66N
Tensile Strength (Long/Short Term)
80/240N
Operating Temperature
-10 to 70°C (14 to 158℉)
Storage Temperature
-40 to 85°C (-40 to 185℉)
*MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Superior Workmanship Guarantees Stable Transmission

MTP® cables are offering state-of-the-art multi-fiber and mechanical performance.

US Conec MTP® Connector

Deliver stable signals and achieves flexible system design.

Corning ClearCurve® Fiber

Allow tighter cable bends for slack storage and routing.

Plenum (OFNP) Outer Jacket

Fire resistance and low smoke to minimize damage.

High Density Cabling for Various Environments
It provides conversion from 24 to 8 Fibers connectivity for 100% Utilization of fibers.
Data Centers
Storage Area Networks (SAN)
Communications Rooms
Clean Fiber Means Performance
Clean end-face is the main requirement for reliability and high-performance connection.

Cleaning MTP®/MPO connectors with IBC MPO cleaner.

Cleaning MTP®/MPO connectors with cassette cleaner.

Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
3
0
0
0
0

Q***s

Germany

May 27, 2020
5.0
First time ordering MTP conversion harness cables from fs.com. We plan to use MTP cables for a particle physics experiment that needs 1000 fibers over 60m with fan-out parts. We will control and read out via fiber optics. At first, I placed an order on my own. Soon they sent me an email to check the information to make sure everything is OK. After confirming my concrete application for their technician, I took their advice and ordered another customized version—3 MTP-8 to MTP-24, planning to take the 24 strands from our MDF and separate them to IDFs. The package arrived very quickly, which was quite stiff enough to protect these cables inside. Also I required a test report for these products and they come along with the products. These values prove their high quality, which I also appreciate a lot. It has been nearly two weeks since I put them into use, nothing went wrong. Overall, I am happy with this purchase.
Verified Purchase
Helpful 12
Comment 0

A***f

India

May 07, 2020
5.0
Love its design, which fits in my project perfectly. The cables are very flexible, much saving the need for extra cables and sparing the space for our data center.
Verified Purchase
Helpful 16
Comment 0

M***y

Germany

June 11, 2017
5.0
I ordered the cables from you and I am satisfied with price and quality. Any plan for stock? When I need to order this again, hope all cables will be stocked in your warehouse and can be shipped to me quickly. Thanks!
Verified Purchase
Helpful 2
Comment 0
See all reviews
Resources
Recently Viewed