A basic power distribution unit (PDU) is a reliable and cost-effective way to deliver power from a UPS system, generator, or utility source to multiple devices using a single input with multiple output outlets. The Basic PDU Series includes models in 1U and 0U options, with versatile outlet arrangements on the front and/or back, designed for data centers and other electrically demanding applications. Mounting hardware is included for rack or keyhole mounting. It can be easily installed.
![17.6kW 3-Phase 32A/400V Basic PDU, 36 IEC320 C13 & 6 C19 Outlets, IEC309 32A 3P + N + E Plug, 3ft Cord, 0U Vertical This picture is about PDU-3PNE42I-VBS.](https://resource.fs.com/mall/mainImg/20220725163837hk684o.jpg)
Click to open expanded view
![17.6kW 3-Phase 32A/400V Basic PDU, 36 IEC320 C13 & 6 C19 Outlets, IEC309 32A 3P + N + E Plug, 3ft Cord, 0U Vertical This picture is about PDU-3PNE42I-VBS.](https://resource.fs.com/mall/mainImg/60x60/20220725163837hk684o.jpg)
![17.6kW 3-Phase 32A/400V Basic PDU, 36 IEC320 C13 & 6 C19 Outlets, IEC309 32A 3P + N + E Plug, 3ft Cord, 0U Vertical This picture is about PDU-3PNE42I-VBS.](https://resource.fs.com/mall/mainImg/60x60/20220725163839wiagwg.jpg)
![17.6kW 3-Phase 32A/400V Basic PDU, 36 IEC320 C13 & 6 C19 Outlets, IEC309 32A 3P + N + E Plug, 3ft Cord, 0U Vertical This picture is about PDU-3PNE42I-VBS.](https://resource.fs.com/mall/mainImg/60x60/20220725163841dve8ky.jpg)
17.6kW 3-Phase 32A/400V Basic PDU, 36 IEC320 C13 & 6 C19 Outlets, IEC309 32A 3P + N + E Plug, 3ft Cord, 0U Vertical
#157102
#157102
593,81 € (Incl. VAT)
FS P/N: PDU-3PNE42I-VBS
5 Sold
2 Reviews
2 Questions
Models:
Pre-order, Ship by 2 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
83,00 € via UPS Express Saver®
1-Year Warranty
3-Phase 32A/400V Basic PDU, 36 IEC320 C13 & 6 C19 Outlets, IEC309 32A 3P + N + E Plug, 3ft Cord, 0U Vertical
Specifications
PDU Type
Basic
Phase
3-Phase
Socket Type
36 IEC320 C13 & 6 C19
Plug Type
IEC309 32A 3P + N + E
Rating Current
32A
Rating Voltage
400V
Load Capacity
17.6kW
Frequency Compatibility
50/60Hz
Cord Length
3ft (0.9m)
Material of Construction
Aluminium Alloy
No. of Rack Spaces
0U
Dimensions (HxWxD)
93.62''x 2.21''x 1.75'' (2378x 56x 44.4mm)
Mounting Method
Vertical
Operating Temperature
-5°C to 45°C (23°F to 113°F)
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/2022080115593801k7yb.jpg)
Features
Reliable Power Distribution
Basic PDUs provide stable power distribution for electrical equipment.
Friendly Design
Keyhole mounting slots, easy for installation
High Quality Copper Chip
Good electrical conductivity, heat resistance and saving energy
Robust Housing Material
Aluminum alloy housing makes the PDU more wear-resistant
Product Type | Basic | Metered | Monitored | Switched | Switched Metered-by-Outlet |
Circuit Breaker | — | 2, Magnetic-hydraulic | 2, Magnetic-hydraulic | 3, Magnetic-hydraulic | 3, Hydraulic |
Individual Switch Control | — | — | — | ||
Alarm Indicator | |||||
Individual Outlet Monitoring | — | — | — | — | |
Buzzer Beeping | — | ||||
User-defined Alarm | — | — | |||
Operation Log | — | ||||
Hot-swappable Ammeter | — | ||||
Network Access | — | — |
Videos
Questions & Answers
Ask a question
All (2)Application
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
A***a
United States
September 08, 2023
It works really well and keeps all of my devices in great shape.
Verified Purchase
Helpful 2
Comment 0T***y
Canada
January 26, 2023
The PDU I ordered worked very well. It is a reliable way to deliver power to my switches.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed