A basic power distribution unit (PDU) is a reliable and cost-effective way to deliver power from a UPS system, generator, or utility source to multiple devices using a single input with multiple output outlets. The Basic PDU Series includes models in 1U and 0U options, with versatile outlet arrangements on the front and/or back, designed for data centers and other electrically demanding applications. Mounting hardware is included for rack or keyhole mounting. It can be easily installed.
Click to open expanded view
13.8kW Single-Phase 60A/230V Basic PDU, 21 IEC320 C13 & 6 C19 Outlets, IEC309 63A 2P + E Plug, 10ft Cord, 0U Vertical
#157100
#157100
593,81 € (Incl. VAT)
FS P/N: PDU-2PE27I-VBS
7 Sold
2 Reviews
2 Questions
Models:
Pre-order, Ship by 2 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
75,00 € via UPS Express Saver®
1-Year Warranty
Single-Phase 60A/230V Basic PDU, 21 IEC320 C13 & 6 C19 Outlets, IEC309 63A 2P + E Plug, 10ft Cord, 0U Vertical
Specifications
PDU Type
Basic
Phase
Single-phase
Socket Type
21 IEC320 C13 & 6 C19
Plug Type
IEC309 63A 2P + E
Rating Current
60A
Rating Voltage
230V
Load Capacity
13.8kW
Frequency Compatibility
50/60Hz
Cord Length
10ft (3m)
Material of Construction
Aluminium Alloy
No. of Rack Spaces
0U
Dimensions (HxWxD)
65.4''x 2.21''x 1.75'' (1661x 56x 44.4mm)
Mounting Method
Vertical
Operating Temperature
0°C to 50°C (32°F to 122°F)
Connectivity Solutions
Features
Reliable Power Distribution
Basic PDUs provide stable power distribution for electrical equipment.
Friendly Design
Keyhole mounting slots, easy for installation
High Quality Copper Chip
Good electrical conductivity, heat resistance and saving energy
Robust Housing Material
Aluminum alloy housing makes the PDU more wear-resistant
Product Type | Basic | Metered | Monitored | Switched | Switched Metered-by-Outlet |
Circuit Breaker | — | 2, Magnetic-hydraulic | 2, Magnetic-hydraulic | 3, Magnetic-hydraulic | 3, Hydraulic |
Individual Switch Control | — | — | — | ||
Alarm Indicator | |||||
Individual Outlet Monitoring | — | — | — | — | |
Buzzer Beeping | — | ||||
User-defined Alarm | — | — | |||
Operation Log | — | ||||
Hot-swappable Ammeter | — | ||||
Network Access | — | — |
Videos
Questions & Answers
Ask a question
All (2)Application
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
H***k
United States
September 08, 2023
I am quite pleased with the reliability.
Verified Purchase
Helpful 2
Comment 0T***y
Canada
January 26, 2023
The PDU I ordered worked very well. It is a reliable way to deliver power to my switches.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed