A basic power distribution unit (PDU) is a reliable and cost-effective way to deliver power from a UPS system, generator, or utility source to multiple devices using a single input with multiple output outlets. The Basic PDU Series includes models in 1U and 0U options, with versatile outlet arrangements on the front and/or back, designed for data centers and other electrically demanding applications. Mounting hardware is included for rack or keyhole mounting. It can be easily installed.
![1.2kW Single-Phase 10A/120V Basic PDU, 8 IEC320 C13 Outlets, IEC320 C14 Plug, 10ft Cord, 1U Rack-Mount This picture is about PDU-C148I-HBS.](https://resource.fs.com/mall/mainImg/202402291036090gv987.jpg)
Click to open expanded view
![1.2kW Single-Phase 10A/120V Basic PDU, 8 IEC320 C13 Outlets, IEC320 C14 Plug, 10ft Cord, 1U Rack-Mount This picture is about PDU-C148I-HBS.](https://resource.fs.com/mall/mainImg/60x60/202402291036090gv987.jpg)
![1.2kW Single-Phase 10A/120V Basic PDU, 8 IEC320 C13 Outlets, IEC320 C14 Plug, 10ft Cord, 1U Rack-Mount This picture is about PDU-C148I-HBS.](https://resource.fs.com/mall/mainImg/60x60/2024022910194569v04m.jpg)
1.2kW Single-Phase 10A/120V Basic PDU, 8 IEC320 C13 Outlets, IEC320 C14 Plug, 10ft Cord, 1U Rack-Mount
#157099
#157099
117,81 € (Incl. VAT)
FS P/N: PDU-C148I-HBS
69 Sold
2 Reviews
2 Questions
Models:
31 in Global Warehouse, Get it by 9 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
1-Year Warranty
Single-Phase 10A/120V Basic PDU, 8 IEC320 C13 Outlets, IEC320 C14 Plug, 10ft Cord, 1U Rack-Mount
Specifications
PDU Type
Basic
Phase
Single-phase
Socket Type
8 IEC320 C13
Plug Type
IEC320 C14
Rating Current
10A
Rating Voltage
120V
Load Capacity
1.2kW
Frequency Compatibility
50/60Hz
Cord Length
10ft (3m)
Material of Construction
Aluminium Alloy
No. of Rack Spaces
1U
Dimensions (HxWxD)
19.0''x 1.75''x 1.75'' (483x 44.4x 44.4mm)
Mounting Method
Horizontal
Screws
Included
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/202208011545164aqnso.jpg)
Features
Reliable Power Distribution
Basic PDUs provide stable power distribution for electrical equipment.
Friendly Design
Keyhole mounting slots, easy for installation
High Quality Copper Chip
Good electrical conductivity, heat resistance and saving energy
Robust Housing Material
Aluminum alloy housing makes the PDU more wear-resistant
Product Type | Basic | Metered | Monitored | Switched | Switched Metered-by-Outlet |
Circuit Breaker | — | 2, Magnetic-hydraulic | 2, Magnetic-hydraulic | 3, Magnetic-hydraulic | 3, Hydraulic |
Individual Switch Control | — | — | — | ||
Alarm Indicator | |||||
Individual Outlet Monitoring | — | — | — | — | |
Buzzer Beeping | — | ||||
User-defined Alarm | — | — | |||
Operation Log | — | ||||
Hot-swappable Ammeter | — | ||||
Network Access | — | — |
Videos
Questions & Answers
Ask a question
All (2)Application
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
B***s
United States
September 08, 2023
This works as intended.
Verified Purchase
Helpful 2
Comment 0T***y
Canada
January 26, 2023
The PDU I ordered worked very well. It is a reliable way to deliver power to my switches.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed