Basic Power Distribution Unit (PDU) is a reliable and cost-effective way to deliver power from a UPS system, generator, or utility source to multiple devices by a single input with multiple output outlets. The Basic PDU Series includes models in 1U and 0U options, with versatile outlet arrangements on the front and/or back, designed for datacenters and other electrically demanding applications.Mounting hardware included for rack or keyhole mounting.It can be easily installed.
Click to open expanded view
3.68kW Single-Phase 16A/120V Basic PDU, 6 IEC320 C13 & 2 C19 Outlets, IEC320 C20 Plug, 10ft Cord, 1U Rack-Mount
Single-Phase 16A/120V Basic PDU, 6 IEC320 C13 & 2 C19 Outlets, IEC320 C20 Plug, 10ft Cord, 1U Rack-Mount
Connectivity Solutions
Features
Friendly Design
Keyhole mounting slots, easy for installation
High Quality Copper Chip
Good electrical conductivity, heat resistance and saving energy
Robust Housing Material
Aluminum alloy housing makes the PDU more wear-resistant
Product Type | Basic | Metered | Monitored | Switched | Switched Metered-by-Outlet |
Circuit Breaker | — | 2, Magnetic-hydraulic | 2, Magnetic-hydraulic | 3, Magnetic-hydraulic | 3, Hydraulic |
Individual Switch Control | — | — | — | ||
Alarm Indicator | |||||
Individual Outlet Monitoring | — | — | — | — | |
Buzzer Beeping | — | ||||
User-defined Alarm | — | — | |||
Operation Log | — | ||||
Hot-swappable Ammeter | — | ||||
Network Access | — | — |
Videos
Single-Phase 16A/120V Basic PDU, 6 IEC320 C13 & 2 C19 Outlets, IEC320 C20 Plug, 10ft Cord, 1U Rack-Mount
Basic Power Distribution Unit (PDU) is a reliable and cost-effective way to deliver power from a UPS system, generator, or utility source to multiple devices by a single input with multiple output outlets. The Basic PDU Series includes models in 1U and 0U options, with versatile outlet arrangements on the front and/or back, designed for datacenters and other electrically demanding applications.Mounting hardware included for rack or keyhole mounting.It can be easily installed.
Friendly Design
Keyhole mounting slots, easy for installation
High Quality Copper Chip
Good electrical conductivity, heat resistance and saving energy
Robust Housing Material
Aluminum alloy housing makes the PDU more wear-resistant
Product Type | Basic | Metered | Monitored | Switched | Switched Metered-by-Outlet |
Circuit Breaker | — | 2, Magnetic-hydraulic | 2, Magnetic-hydraulic | 3, Magnetic-hydraulic | 3, Hydraulic |
Individual Switch Control | — | — | — | ||
Alarm Indicator | |||||
Individual Outlet Monitoring | — | — | — | — | |
Buzzer Beeping | — | ||||
User-defined Alarm | — | — | |||
Operation Log | — | ||||
Hot-swappable Ammeter | — | ||||
Network Access | — | — |
Questions & Answers
Customer Reviews
Resources
99,00 € (Excl. VAT)
117,81 € (Incl. VAT)