Cisco CWDM-SFP10G-1470-I Compatible SFP+ transceiver supports up to 80km link lengths over single-mode fiber (SMF) and is suitable for 10G Ethernet and Data Center applications. It is compliant with IEEE 802.3ae, SFP+ MSA, SFF-8472 and SFF-8431 standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. This transceiver uses Sumitomo's TOSA, ensuring stable performance and reliable quality.
The CWDM-SFP10G-80-I is for industrial operating temperature range and can work in harsh industrial environments, such as telecommunication, data processing & management, the application of industrial and factory automation, outdoor applications, rail and intelligent transportation systems (ITSs), marine, oil and gas, mining etc.
Click to open expanded view
Cisco CWDM-SFP10G-1470-I Compatible SFP+ 10G CWDM 1470nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission (Industrial)
Cisco CWDM-SFP10G-1470-I Compatible 10G CWDM SFP+ Transceiver Module (SMF, 1470nm, 80km, Duplex LC, Industrial, DOM)
Quality Testing Program
Quality Testing Program
Connectivity Solutions
Features
Data Rate (Max) | 11.3Gbps | 10.31Gbps | 11.3Gbps |
Wavelength | 1470-1610nm | 1270-1570nm | 1270-1370nm, 1470-1610nm |
Connector | Duplex LC | Duplex LC | Duplex LC |
Max Cable Distance | 80km | 10km | 40km |
Chip | Semtech | / | Semtech |
Packaging Technology | BOX | TO | TO |
Optical Components | EML CWDM | DFB CWDM | DFB CWDM |
Receiver Sensitivity | <-23dBm | <-14.4ddBm | <-16dBm |
Power Consumption | 1.8W | 1W | 1W |
Cisco CWDM-SFP10G-1470-I Compatible 10G CWDM SFP+ Transceiver Module (SMF, 1470nm, 80km, Duplex LC, Industrial, DOM)
Cisco CWDM-SFP10G-1470-I Compatible SFP+ transceiver supports up to 80km link lengths over single-mode fiber (SMF) and is suitable for 10G Ethernet and Data Center applications. It is compliant with IEEE 802.3ae, SFP+ MSA, SFF-8472 and SFF-8431 standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. This transceiver uses Sumitomo's TOSA, ensuring stable performance and reliable quality.
The CWDM-SFP10G-80-I is for industrial operating temperature range and can work in harsh industrial environments, such as telecommunication, data processing & management, the application of industrial and factory automation, outdoor applications, rail and intelligent transportation systems (ITSs), marine, oil and gas, mining etc.
Quality Testing Program
Quality Testing Program
Data Rate (Max) | 11.3Gbps | 10.31Gbps | 11.3Gbps |
Wavelength | 1470-1610nm | 1270-1570nm | 1270-1370nm, 1470-1610nm |
Connector | Duplex LC | Duplex LC | Duplex LC |
Max Cable Distance | 80km | 10km | 40km |
Chip | Semtech | / | Semtech |
Packaging Technology | BOX | TO | TO |
Optical Components | EML CWDM | DFB CWDM | DFB CWDM |
Receiver Sensitivity | <-23dBm | <-14.4ddBm | <-16dBm |
Power Consumption | 1.8W | 1W | 1W |
Questions & Answers
Customer Reviews
Resources
419,00 € (Excl. VAT)
498,61 € (Incl. VAT)