FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S5810-48TS.
This picture is about S5810-48TS.
This picture is about S5810-48TS.
This picture is about S5810-48TS.
This picture is about S5810-48TS.
This picture is about S5810-48TS.
This picture is about S5810-48TS.
This picture is about S5810-48TS.
This picture is about S5810-48TS.
This picture is about S5810-48TS.
This picture is about S5810-48TS.
This picture is about S5810-48TS.
This picture is about S5810-48TS.
This picture is about S5810-48TS.

S5810-48TS, 48-Port Gigabit Ethernet L3 Switch, 48 x Gigabit RJ45, with 4 x 10Gb SFP+ Uplinks, Broadcom Chip

#149846
#149846

Broadcom Stacking Airware Cloud MPLS

1.728,00 € (Excl. VAT)
FS P/N: S5810-48TS
2.056,32 € (Incl. VAT)
FS P/N: S5810-48TS
138 Sold
10 Reviews
22 Questions
21 in DE Warehouse, Get it by May 14, 2024
336 in Global Warehouse, Get it by May 22, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

48-Port Ethernet L3 Managed Switch, 48x Gigabit RJ45, 4x 10Gb SFP+ Uplinks, Stackable Switch, Broadcom Chip

S5810-48TS is a collection of next-gen multiservice switch, feartures 48x Gigabit RJ45 downlinks and 4x 10G SFP+ uplinks. It allows any combination of up to 8 units S5810 series switches to be seamlessly interconnected and managed as a single device. This switch adopts cutting-edge Broadcom chips to deliver 176 Gbps switching capacity and 132 Mpps forwarding rate. It is packed with redundant hot-swappable power supplies and variable-speed axial fans for superior processing performance and network reliability. Boast advanced features, such as enhanced Layer 3 functionality, simplified management, flexible IPv6 capabilities, and diverse multicast protocols, S5810 series switches are ideal acting as aggregation of large-scaled campus networks and core of small to medium- sized enterprise networks.

Specifications
Ports
48x 10/100/1000BASE-T | 4x 1G/10G SFP+
Switch Chip
BCM56340
Switching Capacity
176 Gbps
MAC Address
64K
Forwarding Rate
132 Mpps
Input Voltage
100V-240V, 50-60Hz
SDRAM
1GB
Jumbo Frame
9K
Flash Memory
512MB
Max. Power Consumption
45W
MTBF
200,000 Hours
Rack Space
1U
Packet Buffer
4MB
Dimensions (HxWxD)
1.73''x17.32''x11.02'' (44x440x280mm)
Power Supply
2 (1+1 Redundancy) Hot-swappable
Operating Temperature
0 to 50ºC (32 to 122°F)
Fan Number
3 (2+1 Redundancy) Built-in
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Airflow
Left-to-Right
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Wireless Solution Based on Airware
Medium and Large Campus Surveillance Solution
See more
Wireless Solution Based on Airware
View products
Medium and Large Campus Surveillance Solution
View products
10G Interconnect
View products

Features

Cloud Platform Enables Unified Management of Branch Networks

Airware unifies the management of network devices, suitable for industries that have branches, like hotel chains, retail chains, company branches, university branches, etc.

High-Density Ports Meet Diverse Network Needs
48 auto-sensing ports allow to connect multiple devices according to different bandwidth, offering a more flexible network connection.
BCM56170
Broadcom Chip
176 Gbps
Switching Capacity
132 Mpps
Forwarding Rate
Traditional 3-Tier Design of Core, Aggregation, and Access
8 Units Virtual Stacking Improves Network Capacity
10G ports can be stacked via transceivers or DAC/AOC cables to increase port density, simplifying management.
<50ms
Fault Recovery
Single IP
Simplify Management
LACP
Uplink Aggregation
1+1 Hot-Swappable Power Supplies and 2+1 Redundant Fans

The dual power supplies can be replaced without shutting down the system, and the variable-speed fans with left-to-right airflow automatically adjust fan speed to reduce power consumption.

MPLS Helps Establish Point-to-point Connections

MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.

Voice VLAN Gives Priority to Guaranteeing VoIP Quality

Voice VLAN makes VoIP do not have to contend with all the broadcasts and other traffic from the data VLAN, ensuring it is transmitted preferentially, reducing packet loss and latency.

QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Cloud-based Network
Configuration and debugging online optimized remotely with Airware and Airbox network.
Cloud Operation and Maintenance
24H Network Optimization
Real-time Early Warning
Fault Location
Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management
WEB, CLI
Visual interface
System status at a glance
RJ45 Ports
48x 1000BASE-T
24x 1000BASE-T
8x 1000BASE-T
(8 combo)
SFP Ports
4x 1G SFP
(4 combo)
28x 1G SFP
SFP+ Ports
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
PoE Ports
Management Layer
L3
L3
L3
Stacking
Up to 8 Units
Up to 8 Units
Up to 8 Units
1+1 Hot-swappable Power Supplies
yesyesyes
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyes
Specifications

48-Port Ethernet L3 Managed Switch, 48x Gigabit RJ45, 4x 10Gb SFP+ Uplinks, Stackable Switch, Broadcom Chip

S5810-48TS is a collection of next-gen multiservice switch, feartures 48x Gigabit RJ45 downlinks and 4x 10G SFP+ uplinks. It allows any combination of up to 8 units S5810 series switches to be seamlessly interconnected and managed as a single device. This switch adopts cutting-edge Broadcom chips to deliver 176 Gbps switching capacity and 132 Mpps forwarding rate. It is packed with redundant hot-swappable power supplies and variable-speed axial fans for superior processing performance and network reliability. Boast advanced features, such as enhanced Layer 3 functionality, simplified management, flexible IPv6 capabilities, and diverse multicast protocols, S5810 series switches are ideal acting as aggregation of large-scaled campus networks and core of small to medium- sized enterprise networks.

Specifications
Ports
48x 10/100/1000BASE-T | 4x 1G/10G SFP+
Switch Chip
BCM56340
Switching Capacity
176 Gbps
MAC Address
64K
Forwarding Rate
132 Mpps
Input Voltage
100V-240V, 50-60Hz
SDRAM
1GB
Jumbo Frame
9K
Flash Memory
512MB
Max. Power Consumption
45W
MTBF
200,000 Hours
Rack Space
1U
Packet Buffer
4MB
Dimensions (HxWxD)
1.73''x17.32''x11.02'' (44x440x280mm)
Power Supply
2 (1+1 Redundancy) Hot-swappable
Operating Temperature
0 to 50ºC (32 to 122°F)
Fan Number
3 (2+1 Redundancy) Built-in
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Airflow
Left-to-Right
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Wireless Solution Based on Airware
Medium and Large Campus Surveillance Solution
See more
Wireless Solution Based on Airware
View products
Medium and Large Campus Surveillance Solution
View products
10G Interconnect
View products
Features
Cloud Platform Enables Unified Management of Branch Networks

Airware unifies the management of network devices, suitable for industries that have branches, like hotel chains, retail chains, company branches, university branches, etc.

High-Density Ports Meet Diverse Network Needs
48 auto-sensing ports allow to connect multiple devices according to different bandwidth, offering a more flexible network connection.
BCM56170
Broadcom Chip
176 Gbps
Switching Capacity
132 Mpps
Forwarding Rate
Traditional 3-Tier Design of Core, Aggregation, and Access
8 Units Virtual Stacking Improves Network Capacity
10G ports can be stacked via transceivers or DAC/AOC cables to increase port density, simplifying management.
<50ms
Fault Recovery
Single IP
Simplify Management
LACP
Uplink Aggregation
1+1 Hot-Swappable Power Supplies and 2+1 Redundant Fans

The dual power supplies can be replaced without shutting down the system, and the variable-speed fans with left-to-right airflow automatically adjust fan speed to reduce power consumption.

MPLS Helps Establish Point-to-point Connections

MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.

Voice VLAN Gives Priority to Guaranteeing VoIP Quality

Voice VLAN makes VoIP do not have to contend with all the broadcasts and other traffic from the data VLAN, ensuring it is transmitted preferentially, reducing packet loss and latency.

QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Cloud-based Network
Configuration and debugging online optimized remotely with Airware and Airbox network.
Cloud Operation and Maintenance
24H Network Optimization
Real-time Early Warning
Fault Location
Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management
WEB, CLI
Visual interface
System status at a glance
RJ45 Ports
48x 1000BASE-T
24x 1000BASE-T
8x 1000BASE-T
(8 combo)
SFP Ports
4x 1G SFP
(4 combo)
28x 1G SFP
SFP+ Ports
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
PoE Ports
Management Layer
L3
L3
L3
Stacking
Up to 8 Units
Up to 8 Units
Up to 8 Units
1+1 Hot-swappable Power Supplies
yesyesyes
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyes

Questions & Answers

Customer Reviews

Resources

1.728,00 € (Excl. VAT)

2.056,32 € (Incl. VAT)

21 in DE Warehouse
336 in Global Warehouse