FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S3260-16T4FP.
01:26
This picture is about S3260-16T4FP.
This picture is about S3260-16T4FP.
This picture is about S3260-16T4FP.
This picture is about S3260-16T4FP.
This picture is about S3260-16T4FP.
This picture is about S3260-16T4FP.
This picture is about S3260-16T4FP.
This picture is about S3260-16T4FP.
This picture is about S3260-16T4FP.
This picture is about S3260-16T4FP.
This picture is about S3260-16T4FP.
This picture is about S3260-16T4FP.
This picture is about S3260-16T4FP.
This picture is about S3260-16T4FP.
This picture is about S3260-16T4FP.

S3260-16T4FP, 16-Port Gigabit Ethernet L2+ PoE+ Switch, 16 x PoE+ Ports @250W, with 2 x 1Gb SFP Uplinks and 2 x Combo SFP Ports, Support IEEE 802.3af/at

#103011
#103011

Realtek 250W Voice VLAN LACP

427,21 € (Incl. VAT)
FS P/N: S3260-16T4FP
4K Sold
35 Reviews
55 Questions
118 in DE Warehouse, Get it by 31 Jul, 2024
21 in Global Warehouse, Get it by 12 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
4-Year Warranty
30-Day Returns
30-Day Exchange

S3260-16T4FP, 16-Port Gigabit Ethernet L2+ PoE+ Switch, 16 x PoE+ Ports @250W, with 2 x 1Gb SFP Uplinks and 2 x Combo SFP Ports

16-Port Managed PoE+ Switch is equipped with 16x 10/100/1000BASE-T ports, 2x RJ45/SFP combo ports and 2x SFP uplinks, 16x RJ45 ports support both IEEE 802.3af PoE and IEEE 802.3at PoE+ (up to 30W per port) for powering attached IP phones, wireless access points, or other standards-compliant PoE and PoE+ end network devices. 2x SFP uplink ports are provided to support connections to higher layer devices. 2x RJ45/SFP combo ports meet the different network expand needs.

This access switch delivers a compact, cost-effective solution for carrier's IP MAN and enterprise networks. Based on the high-performance hardware and FSOS platform, it supports functions such as ACL, QinQ and QoS. Its simple management mode and flexible installation can meet the requirement of any complicated scenario.

Specifications
Ports
16x 10/100/1000BASE-T RJ45 | 2x 1G SFP, 2x 1G RJ45/SFP Combo
Switching Capacity
40 Gbps
Forwarding Rate
30 Mpps
MAC Address
8K
RAM
128MB
Input Voltage
100-240VAC, 50-60Hz
Flash Memory
16MB (NOR)
Output Voltage
48VDC
Jumbo Frame
9,000
Max. Power Consumption
31W (250W with PoE)
Packet Buffer
0.5MB
PoE Budget
250W
Power Supply
1 Built-in
PoE Standard
IEEE 802.3af/at
Airflow
Left-to-Right
Operating Temperature
0 to 50ºC (32 to 122°F)
Dimensions (HxWxD)
1.73''x17.32''x8.27'' (44x440x210mm)
Storage Temperature
-20 to 70℃ (-4 to 158°F)
Mounting Methods
Rackmount
Product Material
Metal
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Gigabit Port Configuration
16× PoE+ 10/100/1000 Mbps RJ45 ports provide up to 30W per port and total PoE power budget of 250W, together with 4× Gigabit SFP slots for high-speed optical connections.
40 Gbps
Switching Capacity
IEEE 802.3af/at
PoE Standard
250W
Power Budget
Smart PoE+ Support
Compliant with IEEE 802.3af/at PoE standards, it can automatically detect and provide the required power for your PoE devices, which can deliver up to 15.4W and 30W power per port.
OSPF (Open Shortest Path First) for Simplified Network Management

OSPF simplifies topologies by splitting autonomous systems into areas, automatically calculates and renews the shortest path, and transmits link status information, reducing labor hours.

Voice VLAN Gives Priority to Guaranteeing VoIP Quality

Voice VLAN improves voice traffic transmission priority and guarantee voice quality by assigning voice traffic to a dedicated VLAN without competing with other traffic.

Security Management

Administrators can configure, monitor, and troubleshoot the device in a graphical interface.

RJ45 Ports
16x 100/1000BASE-T
8x 100/1000BASE-T
8x 100/1000BASE-T
24x 100/1000BASE-T
48x 100/1000BASE-T
Fiber Ports
4x 1G SFP (2 Combo)
2x 1G SFP
2x 1G SFP
4x 1G SFP (4 Combo)
4x 10G SFP+
PoE Ports
16x PoE+
8x PoE+
8x PoE+
24x PoE+
48x PoE+
PoE Budget
250W
130W
240W
370W
370W
Management Layer
L2+
L2+
L2+
L2+
L2+
Power Supply
1 Built-in
1 Built-in
1 Built-in
1 Built-in
1 Built-in
Fan
2 Built-in Fans
Fanless
2 Built-in Fans
3 Built-in Fans
4 Built-in Fans
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyesyes
Questions & Answers
Ask a question
All (55)Application (10)PoE+ Compliant (4)Product Recommendation (4)PoE+ Ports (3)Power Budget (3)Compatibility (2)Configuration (2)IP Configuration (2)Power (2)Power Supply (2)VLAN (2)Accessories (1)Data Transmission (1)Factory Reset (1)Heatsink (1)LACP (1)Management (1)Mounting Brackets (1)Noise Figure (1)Port Rate (1)Power Consumption (1)Rackmount Ears (1)
Customer Reviews
Write a review
(undefined reviews)
4.9
5 stars
4 stars
3 stars
2 stars
1 star
30
5
0
0
0

G***d

United States

August 31, 2023
5.0
Haha, one of my technicians was just bragging to another technician about the quality of the POE switches we bought from you all.
He loves them. He says that the quality and the price of them are unbeatable! He has put more of our technicians here onto you guys as well. I am just responsible for the purchasing, but my technicians have never had a problem with anything that I have purchased from you all. My technician is really satisfied with those modules. They are still going strong, there are no problems with them whatsoever. I just told him that the POE switches I ordered for him yesterday have already shipped and are on the way. He was pleased about that. His exact words were "That's what I am talking about"! I couldn't help but laugh when he said that.
Verified Purchase
Helpful 3
Comment 0

Y***e

Canada

June 30, 2023
5.0
This is only for small personal project, but I am impressed with the selection of products and the quick service from FS, so I will be sure to spread the word.
Verified Purchase
Helpful 1
Comment 0

T***t

Germany

June 13, 2023
4.0
Fair enough, thank you for your time. S3260-16T4FP is great product!
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed