FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about QSFP-200G-AC05.
This picture is about QSFP-200G-AC05.
This picture is about QSFP-200G-AC05.
This picture is about QSFP-200G-AC05.
This picture is about QSFP-200G-AC05.
This picture is about QSFP-200G-AC05.
This picture is about QSFP-200G-AC05.
This picture is about QSFP-200G-AC05.
This picture is about QSFP-200G-AC05.
This picture is about QSFP-200G-AC05.

5m (16ft) NVIDIA InfiniBand MCA1J00-H005E Compatible 200G HDR QSFP56 Active Direct Attach Copper Twinax Cable for QM8790/8700 Switches and ConnectX-6 HCA

#148858
#148858

IB 200G HDR DAC ≤1.5W 40mm Twinax

210,00 € (Excl. VAT)
FS P/N: QSFP-200G-AC05
249,90 € (Incl. VAT)
FS P/N: QSFP-200G-AC05
216 Sold
8 Reviews
2 Questions
Length:
Available for back order, Get It By Jun 3, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

NVIDIA InfiniBand MCA1J00-H005E Compatible 200G QSFP56 DAC Twinax Cable (5-meter, Active, QSFP56 to QSFP56, 28AWG)

The NVIDIA InfiniBand MCA1J00-H005E is an 200Gb/s QSFP56 to 200Gb/s QSFP56 Direct Attached Copper cable. Using the Quad Small Form Factor Pluggable 56 (QSFP56) and contains four high-speed electrical copper pairs, each operating at data rates of up to 50Gb/s. This cable is compliant with QSFP56 MSA (Multi-Source Agreement) and IEEE 802.3cd standards.

DACs offer the lowest latency, so are widely used in data centers to connect servers and GPU compute systems to the top-of-rack (TOR) switches and link spine-to-super-spine switches inside racks over short cable lengths. DACs are also used to create InfiniBand storage fabrics with hard-disk-drive (HDD) and flash memory subsystems.

Featuring a simple design and minimal components, DAC cables offer the lowest-cost, lowest-latency, and near-zero-power connections for high-speed links. They enhance port bandwidth, density, configurability, and reduce power requirements in supercomputers and hyperscale systems.


Note: The FS P/N is changed from Q56-AC05 to QSFP-200G-AC05, but the product is the same. Only the FS P/N has been changed.

Specifications
NVIDIA InfiniBand Compatible
MCA1J00-H005E
Vendor Name
FS
Form Factor
QSFP56 to QSFP56
Max Data Rate
200Gbps
Cable Length
5m (16ft)
Wire AWG
28AWG
Minimum Bend Radius
40mm
Power Consumption
≤1.5W
Cable Type
Active Twinax
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3cd, SFF-8665, QSFP MSA, SFF-8679, SFF-8636, InfiniBand HDR

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

See more
200G-to-200G links for Switch-to-Switch
View products
200G-to-200G links to ConnectX-6
View products
Spine-Leaf Architecture
View products

Features

Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offers a cost-effective way to establish a 200-Gigabit link between QSFP56-200G ports within racks and across adjacent racks.
<1.5W
Lower Power Consumption
Copper Cable
to Save OPEX
40mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Specifications

NVIDIA InfiniBand MCA1J00-H005E Compatible 200G QSFP56 DAC Twinax Cable (5-meter, Active, QSFP56 to QSFP56, 28AWG)

The NVIDIA InfiniBand MCA1J00-H005E is an 200Gb/s QSFP56 to 200Gb/s QSFP56 Direct Attached Copper cable. Using the Quad Small Form Factor Pluggable 56 (QSFP56) and contains four high-speed electrical copper pairs, each operating at data rates of up to 50Gb/s. This cable is compliant with QSFP56 MSA (Multi-Source Agreement) and IEEE 802.3cd standards.

DACs offer the lowest latency, so are widely used in data centers to connect servers and GPU compute systems to the top-of-rack (TOR) switches and link spine-to-super-spine switches inside racks over short cable lengths. DACs are also used to create InfiniBand storage fabrics with hard-disk-drive (HDD) and flash memory subsystems.

Featuring a simple design and minimal components, DAC cables offer the lowest-cost, lowest-latency, and near-zero-power connections for high-speed links. They enhance port bandwidth, density, configurability, and reduce power requirements in supercomputers and hyperscale systems.


Note: The FS P/N is changed from Q56-AC05 to QSFP-200G-AC05, but the product is the same. Only the FS P/N has been changed.

Specifications
NVIDIA InfiniBand Compatible
MCA1J00-H005E
Vendor Name
FS
Form Factor
QSFP56 to QSFP56
Max Data Rate
200Gbps
Cable Length
5m (16ft)
Wire AWG
28AWG
Minimum Bend Radius
40mm
Power Consumption
≤1.5W
Cable Type
Active Twinax
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3cd, SFF-8665, QSFP MSA, SFF-8679, SFF-8636, InfiniBand HDR

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
See more
200G-to-200G links for Switch-to-Switch
View products
200G-to-200G links to ConnectX-6
View products
Spine-Leaf Architecture
View products
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offers a cost-effective way to establish a 200-Gigabit link between QSFP56-200G ports within racks and across adjacent racks.
<1.5W
Lower Power Consumption
Copper Cable
to Save OPEX
40mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.

Questions & Answers

Customer Reviews

Resources

210,00 € (Excl. VAT)

249,90 € (Incl. VAT)

Available for back order