FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about MQM8700-HS2F.
This picture is about MQM8700-HS2F.

MQM8700-HS2F, NVIDIA® 40-Port HDR 200G InfiniBand Data Center Switch, 40 QSFP56 Ports, Managed, x86 Dual Core, NVIDIA Quantum™ Chip, P2C Airflow, with 1-year Service Bundle

#209601
#209601

Infiniband Network Leaf Quantum™ Managed VL2VL

19.794,88 € (Excl. VAT)
FS P/N: MQM8700-HS2F
23.555,91 € (Incl. VAT)
FS P/N: MQM8700-HS2F
5 Sold
3 Reviews
3 Questions
7 In U.S. Warehouse, Get It By May 8, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

MQM8700-HS2F, NVIDIA® 40-Ports HDR 200G InfiniBand Data Center Switch, 40 QSFP56 Ports, Managed, x86 Dual Core, NVIDIA Quantum™ Chip, P2C Airflow, with 1-year Service Bundle

The NVIDIA Quantum-based MQM8700-HS2F switch comes with 40 200Gb/s ports on 40 physical Quad Small Form-factor Pluggable 56 (QSFP56) connectors that can be split to deliver up to 80 100Gb/s ports in a 1U standard chassis design. A single switch carries an aggregated bidirectional throughput of 16 terabits per second (Tb/s), with sub 130ns port-to-port latency.
Supporting the latest NVIDIA high-speed interconnect 200Gb/s technology, NVIDIA Quantum brings a high-speed, extremely low-latency and scalable solution that incorporates state-of-the-art technologies such as Remote Direct Memory Access (RDMA), adaptive routing, and NVIDIA Scalable Hierarchical Aggregation and Reduction Protocol (SHARP)™.

Specifications
Manufacturer
Mellanox
Ports
40 x HDR 200G
40 QSFP56 Connectors
CPU
Broadwell ComEx D-1508 2.2GHZ
Switch Chip
NVIDIA QUANTUM
Software
MLNX-OS
Switching Capacity
16 Tbps
Typical Power Consumption
253W
System Memory
Single 8GB
Max. Power Consumption
784W
Latency
100-127VAC 50/60Hz 4.5A;
130ns
AC Power Supplies
1+1 Hot-swappable
Voltage
100-127VAC 50/60Hz 4.5A;
200-240VAC 50/60Hz 2.9A
Fan Number
5+1 Hot-swappable
Airflow
Back-to-Front (P2C)
Operating Temperature
32°F to 104°F (0ºC to 40ºC)
Storage Temperature
-40°F to 158°F (-40ºC to 70ºC)
Dimensions (HxWxD)
1.7"x16.85"x23.2"(43.6x433.2x590.6mm)
Rack Units
1 RU

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
200G-to-200G links for Switch-to-Switch
View products
200G-to-200G links to ConnectX-6
View products
IB Storage and Network Interconnection
View products

Features

Quantum InfiniBand Switches Deliver the Highest Performance and Port Density
Non-blocking or Bidirectional Bandwidth Ensures Flexible Network
MQM8700-HS2F provides up to forty 200Gb/s ports with non-blocking bandwidth or eighty 100Gb/s ports with full bidirectional bandwidth, achieving a low latency and flexible network.
16Tb/s
Max. Throughput
40 HDR/80 HDR100
Numbers of Ports
<130ns
Latency
253W
Power Consumption (ATIS)
Hot-swappable Redundant Power and Fans
Hardware-level redundancy protection to ensure business continuity. 80 gold+ and energy star certified powers save money on your power bill, and improves longevity and reliability.
1+1 Dual AC PSU
PSUs can be removed/replaced without shutting down the system
5+1 Hot-swap Fans
Fan speed controlled by management software for superior cooling, noise and power reduction
In-Network Computing Enable Higher Performance and Scale

Scalable Hierarchical Aggregation and Reduction Protocol (SHARP)™ technology offloads collective communication operations from the CPU to the switch network, crucial for computing applications.

Self-Healing Ability Enhances System Performance and Utilization

With self-healing networking capabilities, it overcomes link failures and recoveries the network 5,000X faster than any software-based solution, achieving a stable and scalable system.

InfiniBand Proven Adaptive Routing Performance

The adaptive routing algorithms help to prevent packet delivery failures. It also minimises network congestion and increases the network performance.

Multiple Management Methods for Easy Network Maintenance
Supporting SNMP, CLI, WEB, JSON, and advanced NVIDIA Unified Fabric Manager (UFM®) platform to realize higher utilization and reduce overall opex of the modern data center network.
Real-time Monitoring
Secure Managing
Link Speed
200Gb/s
200Gb/s
Ports
40
40
Height
1U
1U
Switching Capacity
16Tb/s
16Tb/s
Cooling System
Air cooled
Air cooled
Spine Modules
20
20
Leaf Modules
20
20
Interface
QSFP56
QSFP56
Number of PSUs
2
2
Management
Inband/outband
Inband
Subnet Manager
yes
Adaptive routing, InfiniBand router
yesyes
VL2VL, SHARP, Enhanced QoS, Congestion control
yesyes
Specifications

MQM8700-HS2F, NVIDIA® 40-Ports HDR 200G InfiniBand Data Center Switch, 40 QSFP56 Ports, Managed, x86 Dual Core, NVIDIA Quantum™ Chip, P2C Airflow, with 1-year Service Bundle

The NVIDIA Quantum-based MQM8700-HS2F switch comes with 40 200Gb/s ports on 40 physical Quad Small Form-factor Pluggable 56 (QSFP56) connectors that can be split to deliver up to 80 100Gb/s ports in a 1U standard chassis design. A single switch carries an aggregated bidirectional throughput of 16 terabits per second (Tb/s), with sub 130ns port-to-port latency.
Supporting the latest NVIDIA high-speed interconnect 200Gb/s technology, NVIDIA Quantum brings a high-speed, extremely low-latency and scalable solution that incorporates state-of-the-art technologies such as Remote Direct Memory Access (RDMA), adaptive routing, and NVIDIA Scalable Hierarchical Aggregation and Reduction Protocol (SHARP)™.

Specifications
Manufacturer
Mellanox
Ports
40 x HDR 200G
40 QSFP56 Connectors
CPU
Broadwell ComEx D-1508 2.2GHZ
Switch Chip
NVIDIA QUANTUM
Software
MLNX-OS
Switching Capacity
16 Tbps
Typical Power Consumption
253W
System Memory
Single 8GB
Max. Power Consumption
784W
Latency
100-127VAC 50/60Hz 4.5A;
130ns
AC Power Supplies
1+1 Hot-swappable
Voltage
100-127VAC 50/60Hz 4.5A;
200-240VAC 50/60Hz 2.9A
Fan Number
5+1 Hot-swappable
Airflow
Back-to-Front (P2C)
Operating Temperature
32°F to 104°F (0ºC to 40ºC)
Storage Temperature
-40°F to 158°F (-40ºC to 70ºC)
Dimensions (HxWxD)
1.7"x16.85"x23.2"(43.6x433.2x590.6mm)
Rack Units
1 RU

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
200G-to-200G links for Switch-to-Switch
View products
200G-to-200G links to ConnectX-6
View products
IB Storage and Network Interconnection
View products
Features
Quantum InfiniBand Switches Deliver the Highest Performance and Port Density
Non-blocking or Bidirectional Bandwidth Ensures Flexible Network
MQM8700-HS2F provides up to forty 200Gb/s ports with non-blocking bandwidth or eighty 100Gb/s ports with full bidirectional bandwidth, achieving a low latency and flexible network.
16Tb/s
Max. Throughput
40 HDR/80 HDR100
Numbers of Ports
<130ns
Latency
253W
Power Consumption (ATIS)
Hot-swappable Redundant Power and Fans
Hardware-level redundancy protection to ensure business continuity. 80 gold+ and energy star certified powers save money on your power bill, and improves longevity and reliability.
1+1 Dual AC PSU
PSUs can be removed/replaced without shutting down the system
5+1 Hot-swap Fans
Fan speed controlled by management software for superior cooling, noise and power reduction
In-Network Computing Enable Higher Performance and Scale

Scalable Hierarchical Aggregation and Reduction Protocol (SHARP)™ technology offloads collective communication operations from the CPU to the switch network, crucial for computing applications.

Self-Healing Ability Enhances System Performance and Utilization

With self-healing networking capabilities, it overcomes link failures and recoveries the network 5,000X faster than any software-based solution, achieving a stable and scalable system.

InfiniBand Proven Adaptive Routing Performance

The adaptive routing algorithms help to prevent packet delivery failures. It also minimises network congestion and increases the network performance.

Multiple Management Methods for Easy Network Maintenance
Supporting SNMP, CLI, WEB, JSON, and advanced NVIDIA Unified Fabric Manager (UFM®) platform to realize higher utilization and reduce overall opex of the modern data center network.
Real-time Monitoring
Secure Managing
Link Speed
200Gb/s
200Gb/s
Ports
40
40
Height
1U
1U
Switching Capacity
16Tb/s
16Tb/s
Cooling System
Air cooled
Air cooled
Spine Modules
20
20
Leaf Modules
20
20
Interface
QSFP56
QSFP56
Number of PSUs
2
2
Management
Inband/outband
Inband
Subnet Manager
yes
Adaptive routing, InfiniBand router
yesyes
VL2VL, SHARP, Enhanced QoS, Congestion control
yesyes

Questions & Answers

Customer Reviews

Resources

19.794,88 € (Excl. VAT)

23.555,91 € (Incl. VAT)

7 In U.S. Warehouse