FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FHD-FAP8MTP12UU.
This picture is about FHD-FAP8MTP12UU.
This picture is about FHD-FAP8MTP12UU.
This picture is about FHD-FAP8MTP12UU.
This picture is about FHD-FAP8MTP12UU.
This picture is about FHD-FAP8MTP12UU.
This picture is about FHD-FAP8MTP12UU.
This picture is about FHD-FAP8MTP12UU.
This picture is about FHD-FAP8MTP12UU.
This picture is about FHD-FAP8MTP12UU.

FHD Fiber Adapter Panel (Color-coded), OM3/OM4, 8 x MTP®-12 Key Up to Key Up (Black) Adapter

#144000
#144000

Up-Up Up to 384F in 1U FHD Enclosures

109,00 € (Excl. VAT)
FS P/N: FHD-FAP8MTP12UU
129,71 € (Incl. VAT)
FS P/N: FHD-FAP8MTP12UU
219 Sold
0 Review
1 Question
4 In Global Warehouse, Get It By May 16, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

FHD Series Adapter Panel of 8 MTP® Connector, Key Up to Key Up

FHD series high density adapter panel pre-loaded with fiber adapters that serve as the intermediate connection between the backbone and the patch cable, provides a more stable, compact solution for the network. Further, the key up to key up method does not support single mode with standards compliant connector endfaces. The US Conec’s MTP® brand adapters are fully compliant with IEC Standard 61754-7 and TIA 604-5.

FHD High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers and enterprise applications.

Specifications
Number of Ports
8
Adapter Type
MTP
Fiber Mode
OM3/OM4
Key Orientation
Aligned
Adapter Color
Black
Material of Plate
Steel, Powder-coated Black
Durability
≤500 mating cycles
Dimensions (HxW)
1.38''x4.29'' (35x109mm)
RoHS Compliancy Status
Compliant
Application
Matching for FHD Series Enclosures
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
View products
Scenario 2
View products

Features

Color-coded Fiber Optic Cabling Solution
Provide Connection and Deployment Quickly

FHD fiber adapter panels snap quickly into the enclosures for fiber optic network applications or connection in main distribution, horizontal distribution, and equipment distribution areas.

Clear Numbering

Visible port identification helps to follow array connection

Push-lock Rivets

Tool-less snap installation for easier moves, adds, and changes

Double-layer Fixing Structure

Security panel improves installation and connection stability

Specifications

FHD Series Adapter Panel of 8 MTP® Connector, Key Up to Key Up

FHD series high density adapter panel pre-loaded with fiber adapters that serve as the intermediate connection between the backbone and the patch cable, provides a more stable, compact solution for the network. Further, the key up to key up method does not support single mode with standards compliant connector endfaces. The US Conec’s MTP® brand adapters are fully compliant with IEC Standard 61754-7 and TIA 604-5.

FHD High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers and enterprise applications.

Specifications
Number of Ports
8
Adapter Type
MTP
Fiber Mode
OM3/OM4
Key Orientation
Aligned
Adapter Color
Black
Material of Plate
Steel, Powder-coated Black
Durability
≤500 mating cycles
Dimensions (HxW)
1.38''x4.29'' (35x109mm)
RoHS Compliancy Status
Compliant
Application
Matching for FHD Series Enclosures
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
View products
Scenario 2
View products
Features
Color-coded Fiber Optic Cabling Solution
Provide Connection and Deployment Quickly

FHD fiber adapter panels snap quickly into the enclosures for fiber optic network applications or connection in main distribution, horizontal distribution, and equipment distribution areas.

Clear Numbering

Visible port identification helps to follow array connection

Push-lock Rivets

Tool-less snap installation for easier moves, adds, and changes

Double-layer Fixing Structure

Security panel improves installation and connection stability

Questions & Answers

Customer Reviews

Resources

109,00 € (Excl. VAT)

129,71 € (Incl. VAT)

4 In Global Warehouse