FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about DSX2-8000.
This picture is about DSX2-8000.
This picture is about DSX2-8000.
This picture is about DSX2-8000.
This picture is about DSX2-8000.
This picture is about DSX2-8000.
This picture is about DSX2-8000.
This picture is about DSX2-8000.
This picture is about DSX2-8000.
This picture is about DSX2-8000.

Fluke Networks DSX2-8000 Versiv 2 CableAnalyzer™ with Integrated Wi-Fi

#130159
#130159

Certification and Test Level VI/2G Accuracy Cat5/5e/6/6a/8 Linkware™ Management

19.787,00 € (Excl. VAT)
FS P/N: DSX2-8000
23.546,53 € (Incl. VAT)
FS P/N: DSX2-8000
0 Sold
1 Review
2 Questions
Available for back order, Get It By Jul 29, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
Specifications
Features
Videos
Q&A
Reviews
Resources

Fluke Networks DSX2-8000 CableAnalyzer Copper Cable Certifier for Category 5/5e/6/6A/8 Twisted-Pair cabling, 2 GHz, Touchscreen, LinkWare Reporting

The DSX2-8000 is part of the modular Versiv family that reduces the cost of copper and fiber certification by two-thirds. The DSX certifies copper cabling, and complies with all standards including Level VI/2G accuracy, making jobs easier to manage, and getting to system acceptance faster. The advanced touchscreen interface ensures jobs are done right the first time. Manage jobs and testers from any smart device over Wi-Fi with LinkWare Live.

Specifications
Model Number
DSX2-8000
Cable Type
Shielded and Unshielded Pair LAN Cabling
Permanent Link Adapters (Plug Type)
Shielded RJ45, (Optional) Tera
Channel Adapters (Jack Type)
Shielded RJ45, (Optional) Tera, GG45
Test Standards
Cat 3/4/5/5e/6/6A/8 per ANSI/TIA-568.2-D
Class C/D/E/EA/F/FA and I/II Certification per ISO/IEC
Maximum Frequency
2000 MHz
Cat 8 Test Modes (or Lower Link Categories)
ANSI/TIA-1152 Level 2G
Class I/II Test Modes
Proposed Standard IEC 61935-1 Ed. 5 Level VI
Length of Twisted Pair Cabling
(Without Remote)
0 m to 150 m,± (0.3 m + 2 %)
150 m to 800 m, ± (0.3 m + 4 %)
Propagation Delay
(Without Remote)
0 ns to 750 ns, ± (2 ns + 2 %)
750 ns to 4000 ns, ± (2 ns + 4 %)
Length of Twisted Pair Cabling (With Remote)
150 m (490 ft), ± (0.3 m + 2 %)
Propagation Delay (With Remote)
750 ns, ± (2 ns + 2 %)
Delay Skew
0 ns to 100 ns, ± 10 ns
DC Loop Resistance Test
0 Ω to 540 Ω, ± (1 Ω + 1 %)
Typical Battery Life
8 Hours
Charge Time (Tester Off)
4 Hours to Charge from 10 % Capacity to 90 % Capacity
Display
5.7 in LCD Display
With a Projected Capacitance Touchscreen
Integrated Wi-Fi
Meets IEEE 802.11 a/b/g/n
Dual Band (2.4 GHz and 5 GHz)
Speed of Autotest
Cat 5e or 6/Class D or E, 7 Seconds
Cat 6A/Class EA, 8 Seconds
Cat8, 16 Seconds
Languages Supported
English, French, German, Italian, Japanese,
Spanish, Chinese, Korean, Russian, Trad Chinese,
Czech, Polish, Swedish, Hungarian, Portuguese
Operating Temperature
0°C to 45°C (32°F to 113°F)
Calibration
Service Center Calibration Period is 1 year
* Fluke Networks and FS.COM partner on Fiber and Copper testers, Copper tools, software. Check the
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Cable Testing You Trust, Network Testing You Need
Unmatched Speed for Cat 6A, 8, Class FA, I/II and All Current Standards
Accelerates Every Step of the Copper Certification Process
ProjX™ Management System Manages Complex Jobs with Ease

Project menu screen shows percent complete per job. Specific screen shows up to the minute project details. Set-up or view test limits, and testing attributes.

LinkWare™ PC Cable Test Management Software

LinkWare Cable Test Management Software lets you manage all the results from multiple testers using one PC application. Deliver professional, customized, graphical reports in a common format for Fluke Networks copper and fiber testers Incorporate new and innovative features to give technicians a tool that performs and reports test.

Power Over Ethernet
Resistance Balance Test
Detects 802.3af
PoE Class (0-8), Negotiated Power, Power Load Test
Network Test Capabilities
Network Speed
(Up to 1Gb/s)
Network Speed
(Up to 10Gb/s)
Switch Speed
yes
yes
Digital Toning
yesyesyes
SmartTone
yesyesyes
Analog Toning
yesyes
Noise Filtering
yesyes
Switch Presence
yes
yesyes
VDV Service Detection
yes
yes
Cable Wiremap
Graphical
Graphical
yes
Graphical
Cable Length
yesyes
yes
Qualified Cabling Speed (10/100/1000/VoIP)
yes
yes
Cable Certification(Cat 6, 6A, 8, Fiber)
yes
Identify Open/Short
yesyes
yesyes
Distance to Open/Short
yesyes
yes
Locate Crosstalk Fault
yes
Identify and Locate Impedance Fault
yes
Parametric Tests on Cable and Connectors
Full Parametric Bi-directional Test
Measures: NEXT, RL, IL
Documentation
12,000+ Copper Results in Tester Document with LinkWare PC & LinkWare Live
1000 Results in Tester, Document with LinkWare PC
User Interface/Display
Color Touch Screen
Monochrome
LED
Color Touch Screen
Specifications

Fluke Networks DSX2-8000 CableAnalyzer Copper Cable Certifier for Category 5/5e/6/6A/8 Twisted-Pair cabling, 2 GHz, Touchscreen, LinkWare Reporting

The DSX2-8000 is part of the modular Versiv family that reduces the cost of copper and fiber certification by two-thirds. The DSX certifies copper cabling, and complies with all standards including Level VI/2G accuracy, making jobs easier to manage, and getting to system acceptance faster. The advanced touchscreen interface ensures jobs are done right the first time. Manage jobs and testers from any smart device over Wi-Fi with LinkWare Live.

Specifications
Model Number
DSX2-8000
Cable Type
Shielded and Unshielded Pair LAN Cabling
Permanent Link Adapters (Plug Type)
Shielded RJ45, (Optional) Tera
Channel Adapters (Jack Type)
Shielded RJ45, (Optional) Tera, GG45
Test Standards
Cat 3/4/5/5e/6/6A/8 per ANSI/TIA-568.2-D
Class C/D/E/EA/F/FA and I/II Certification per ISO/IEC
Maximum Frequency
2000 MHz
Cat 8 Test Modes (or Lower Link Categories)
ANSI/TIA-1152 Level 2G
Class I/II Test Modes
Proposed Standard IEC 61935-1 Ed. 5 Level VI
Length of Twisted Pair Cabling
(Without Remote)
0 m to 150 m,± (0.3 m + 2 %)
150 m to 800 m, ± (0.3 m + 4 %)
Propagation Delay
(Without Remote)
0 ns to 750 ns, ± (2 ns + 2 %)
750 ns to 4000 ns, ± (2 ns + 4 %)
Length of Twisted Pair Cabling (With Remote)
150 m (490 ft), ± (0.3 m + 2 %)
Propagation Delay (With Remote)
750 ns, ± (2 ns + 2 %)
Delay Skew
0 ns to 100 ns, ± 10 ns
DC Loop Resistance Test
0 Ω to 540 Ω, ± (1 Ω + 1 %)
Typical Battery Life
8 Hours
Charge Time (Tester Off)
4 Hours to Charge from 10 % Capacity to 90 % Capacity
Display
5.7 in LCD Display
With a Projected Capacitance Touchscreen
Integrated Wi-Fi
Meets IEEE 802.11 a/b/g/n
Dual Band (2.4 GHz and 5 GHz)
Speed of Autotest
Cat 5e or 6/Class D or E, 7 Seconds
Cat 6A/Class EA, 8 Seconds
Cat8, 16 Seconds
Languages Supported
English, French, German, Italian, Japanese,
Spanish, Chinese, Korean, Russian, Trad Chinese,
Czech, Polish, Swedish, Hungarian, Portuguese
Operating Temperature
0°C to 45°C (32°F to 113°F)
Calibration
Service Center Calibration Period is 1 year
* Fluke Networks and FS.COM partner on Fiber and Copper testers, Copper tools, software. Check the
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Cable Testing You Trust, Network Testing You Need
Unmatched Speed for Cat 6A, 8, Class FA, I/II and All Current Standards
Accelerates Every Step of the Copper Certification Process
ProjX™ Management System Manages Complex Jobs with Ease

Project menu screen shows percent complete per job. Specific screen shows up to the minute project details. Set-up or view test limits, and testing attributes.

LinkWare™ PC Cable Test Management Software

LinkWare Cable Test Management Software lets you manage all the results from multiple testers using one PC application. Deliver professional, customized, graphical reports in a common format for Fluke Networks copper and fiber testers Incorporate new and innovative features to give technicians a tool that performs and reports test.

Power Over Ethernet
Resistance Balance Test
Detects 802.3af
PoE Class (0-8), Negotiated Power, Power Load Test
Network Test Capabilities
Network Speed
(Up to 1Gb/s)
Network Speed
(Up to 10Gb/s)
Switch Speed
yes
yes
Digital Toning
yesyesyes
SmartTone
yesyesyes
Analog Toning
yesyes
Noise Filtering
yesyes
Switch Presence
yes
yesyes
VDV Service Detection
yes
yes
Cable Wiremap
Graphical
Graphical
yes
Graphical
Cable Length
yesyes
yes
Qualified Cabling Speed (10/100/1000/VoIP)
yes
yes
Cable Certification(Cat 6, 6A, 8, Fiber)
yes
Identify Open/Short
yesyes
yesyes
Distance to Open/Short
yesyes
yes
Locate Crosstalk Fault
yes
Identify and Locate Impedance Fault
yes
Parametric Tests on Cable and Connectors
Full Parametric Bi-directional Test
Measures: NEXT, RL, IL
Documentation
12,000+ Copper Results in Tester Document with LinkWare PC & LinkWare Live
1000 Results in Tester, Document with LinkWare PC
User Interface/Display
Color Touch Screen
Monochrome
LED
Color Touch Screen

Questions & Answers

Customer Reviews

Resources

19.787,00 € (Excl. VAT)

23.546,53 € (Incl. VAT)

Available for back order