FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about LIQ-100.
This picture is about LIQ-100.
This picture is about LIQ-100.
This picture is about LIQ-100.
This picture is about LIQ-100.
This picture is about LIQ-100.

Fluke Networks LIQ-100 LinkIQ Cable and Network Tester

Hot #130160
Hot #130160

Cable and Network Test Measure up to 10G PoE Test Linkware™ Management

2.597,00 € (Excl. VAT)
FS P/N: LIQ-100
3.090,43 € (Incl. VAT)
FS P/N: LIQ-100
55 Sold
2 Reviews
5 Questions
2 In DE Warehouse, Get It By Apr 26, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Videos
Q&A
Reviews
Resources

Fluke Networks LIQ-100 LinkIQ Cable and Network Tester

The LinkIQ™ Network+Cable Tester is designed to provide trusted cable testing along with network testing professionals need to do their jobs. LinkIQ™ validates cable performance (up to 10 Gig) using frequency-based measurements and provides distance to fault information along with a wire map of the cable under test. The LinkIQ™ also performs nearest switch diagnostics to identify key network issues and validate switch configuration eliminating the need of using another device. Additional features include, Analog and Digital Toning, Port Blink, 802.1x authentication, Remote Office Locators, and the ability to manage results via LinkWare™ PC.

Specifications
Model Number
LIQ-100
Test Port
Shielded 8-pin Modular Jack Accepts 8-pin Modular (RJ45) Plugs
Commissioning Autotests
100M/1000M/2.5G/5G/10G Base-T
Wire Map Only
Test Speed as 6 Seconds for Lengths < 70 m
Cable Types
Balanced Twisted-Pair Cabling
Unshielded/Screened Twisted-Pair
2-Pair and/or 4-Pair
Length (Maximum)
305m (1000ft)
Nominal Velocity of Propagation (NVP)
User Settable
Tone Generator
Generates Digital Tones Compatible with Fluke Networks IntelliTone probe
Generates Analogy Tones Compatible with General Analog Probes
Remote ID Locators
Use Remote ID Terminations to Identify up to 7 Unique Ports or Office Outlets
Battery
Lithium-ion, 3.6 V, 6400 mAh
8 Hours Typical Life
4.5 Hours Charge Time
0 °C to 40 °C Charging Temperature Range
Power Adapter
(Input) 100 to 240 VAC ±10%, 50/60Hz
(Output) 15 VDC, 2 A Maximum
Class II
Host Interface
USB Type C
Operating Temperature
0°C to 45°C
Display
800 x 480 Color Capacitive Multi-touch
Languages Supported in UI
English (SW v1.0)
Weight
1 lbs 6 oz (624g)
Dimensions
8.5 in x 4.5 in
Vibration
Random, 2 g, 5 Hz-500 Hz
Drop
1 m Drop, 6 Sides
* Fluke Networks and FS.COM partner on Fiber and Copper testers, Copper tools, software. Check the
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Cable Testing You Trust, Network Testing You Need
Multifunctional Identification Tester

Cable Testing | Network Testing | In-Depth PoE Testing

Cable Commissioning

Frequency based measurements that commissions the cable to support Ethernet data rates from 10BASE-T to 10GBASE-T. Graphical wiring diagram and length test to identify common faults during wiring installation.

Network Testing

Communicates with the Network equipment to find Name, Port Number, VLAN, and available network speeds.

Power Over Ethernet

Negotiates with power supply to determine Type and PoE Class (0-8). Reports Advertised Power and measures actual power available via load test.

LinkWare™ PC Cable Test Management Software

LinkWare Cable Test Management Software lets you manage all the results from multiple testers using one PC application. Deliver professional, customized, graphical reports in a common format for Fluke Networks copper and fiber testers Incorporate new and innovative features to give technicians a tool that performs and reports test.

Power Over Ethernet
PoE Class (0-8), Negotiated Power, Power Load Test
Detects 802.3af
Resistance Balance Test
Network Test Capabilities
Network Speed
(Up to 10Gb/s)
Network Speed
(Up to 1Gb/s)
Switch Speed
yesyes
Digital Toning
yes
yesyes
SmartTone
yesyesyes
Analog Toning
yesyes
Noise Filtering
yesyes
Switch Presence
yesyes
yes
VDV Service Detection
yesyes
Cable Wiremap
Graphical
Graphical
yes
Graphical
Cable Length
yesyes
yes
Qualified Cabling Speed (10/100/1000/VoIP)
yes
yes
Cable Certification(Cat 6, 6A, 8, Fiber)
yes
Identify Open/Short
yesyes
yesyes
Distance to Open/Short
yesyes
yes
Locate Crosstalk Fault
yes
Identify and Locate Impedance Fault
yes
Parametric Tests on Cable and Connectors
Measures: NEXT, RL, IL
Full Parametric Bi-directional Test
Documentation
1000 Results in Tester, Document with LinkWare PC
12,000+ Copper Results in Tester Document with LinkWare PC & LinkWare Live
User Interface/Display
Color Touch Screen
Monochrome
LED
Color Touch Screen
Specifications

Fluke Networks LIQ-100 LinkIQ Cable and Network Tester

The LinkIQ™ Network+Cable Tester is designed to provide trusted cable testing along with network testing professionals need to do their jobs. LinkIQ™ validates cable performance (up to 10 Gig) using frequency-based measurements and provides distance to fault information along with a wire map of the cable under test. The LinkIQ™ also performs nearest switch diagnostics to identify key network issues and validate switch configuration eliminating the need of using another device. Additional features include, Analog and Digital Toning, Port Blink, 802.1x authentication, Remote Office Locators, and the ability to manage results via LinkWare™ PC.

Specifications
Model Number
LIQ-100
Test Port
Shielded 8-pin Modular Jack Accepts 8-pin Modular (RJ45) Plugs
Commissioning Autotests
100M/1000M/2.5G/5G/10G Base-T
Wire Map Only
Test Speed as 6 Seconds for Lengths < 70 m
Cable Types
Balanced Twisted-Pair Cabling
Unshielded/Screened Twisted-Pair
2-Pair and/or 4-Pair
Length (Maximum)
305m (1000ft)
Nominal Velocity of Propagation (NVP)
User Settable
Tone Generator
Generates Digital Tones Compatible with Fluke Networks IntelliTone probe
Generates Analogy Tones Compatible with General Analog Probes
Remote ID Locators
Use Remote ID Terminations to Identify up to 7 Unique Ports or Office Outlets
Battery
Lithium-ion, 3.6 V, 6400 mAh
8 Hours Typical Life
4.5 Hours Charge Time
0 °C to 40 °C Charging Temperature Range
Power Adapter
(Input) 100 to 240 VAC ±10%, 50/60Hz
(Output) 15 VDC, 2 A Maximum
Class II
Host Interface
USB Type C
Operating Temperature
0°C to 45°C
Display
800 x 480 Color Capacitive Multi-touch
Languages Supported in UI
English (SW v1.0)
Weight
1 lbs 6 oz (624g)
Dimensions
8.5 in x 4.5 in
Vibration
Random, 2 g, 5 Hz-500 Hz
Drop
1 m Drop, 6 Sides
* Fluke Networks and FS.COM partner on Fiber and Copper testers, Copper tools, software. Check the
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Cable Testing You Trust, Network Testing You Need
Multifunctional Identification Tester

Cable Testing | Network Testing | In-Depth PoE Testing

Cable Commissioning

Frequency based measurements that commissions the cable to support Ethernet data rates from 10BASE-T to 10GBASE-T. Graphical wiring diagram and length test to identify common faults during wiring installation.

Network Testing

Communicates with the Network equipment to find Name, Port Number, VLAN, and available network speeds.

Power Over Ethernet

Negotiates with power supply to determine Type and PoE Class (0-8). Reports Advertised Power and measures actual power available via load test.

LinkWare™ PC Cable Test Management Software

LinkWare Cable Test Management Software lets you manage all the results from multiple testers using one PC application. Deliver professional, customized, graphical reports in a common format for Fluke Networks copper and fiber testers Incorporate new and innovative features to give technicians a tool that performs and reports test.

Power Over Ethernet
PoE Class (0-8), Negotiated Power, Power Load Test
Detects 802.3af
Resistance Balance Test
Network Test Capabilities
Network Speed
(Up to 10Gb/s)
Network Speed
(Up to 1Gb/s)
Switch Speed
yesyes
Digital Toning
yes
yesyes
SmartTone
yesyesyes
Analog Toning
yesyes
Noise Filtering
yesyes
Switch Presence
yesyes
yes
VDV Service Detection
yesyes
Cable Wiremap
Graphical
Graphical
yes
Graphical
Cable Length
yesyes
yes
Qualified Cabling Speed (10/100/1000/VoIP)
yes
yes
Cable Certification(Cat 6, 6A, 8, Fiber)
yes
Identify Open/Short
yesyes
yesyes
Distance to Open/Short
yesyes
yes
Locate Crosstalk Fault
yes
Identify and Locate Impedance Fault
yes
Parametric Tests on Cable and Connectors
Measures: NEXT, RL, IL
Full Parametric Bi-directional Test
Documentation
1000 Results in Tester, Document with LinkWare PC
12,000+ Copper Results in Tester Document with LinkWare PC & LinkWare Live
User Interface/Display
Color Touch Screen
Monochrome
LED
Color Touch Screen

Questions & Answers

Customer Reviews

Resources

2.597,00 € (Excl. VAT)

3.090,43 € (Incl. VAT)

2 In DE Warehouse