FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about PRO3000F60-KIT.
This picture is about PRO3000F60-KIT.
This picture is about PRO3000F60-KIT.
This picture is about PRO3000F60-KIT.
This picture is about PRO3000F60-KIT.
This picture is about PRO3000F60-KIT.
This picture is about PRO3000F60-KIT.
This picture is about PRO3000F60-KIT.
This picture is about PRO3000F60-KIT.
This picture is about PRO3000F60-KIT.

Fluke Networks Pro3000F60-KIT Tone Generator and Filtered Probe

#130162
#130162

Trace Cable Up to 16km Filter out 60 Hz RJ11 Angled bed-of-nails clips

219,00 € (Excl. VAT)
FS P/N: PRO3000F60-KIT
260,61 € (Incl. VAT)
FS P/N: PRO3000F60-KIT
48 Sold
3 Reviews
5 Questions
7 In DE Warehouse, Get It By Apr 26, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
Specifications
Features
Videos
Q&A
Reviews
Resources

Fluke Networks Pro3000F60-KIT Includes Tone Generator & Probe with 60Hz Filter and SmartTone Technology

The Pro3000™ Tone and Probe Series provides clear and precise tracing of communication cabling. The innovative filtered probe obstructs signal interference present in the environment (caused by power cables and lighting) when listening for tone. The probe’s powerful speaker makes tracing cables through drywall, wood or other enclosures quick and easy.

The Pro3000™ toner’s patented SmartTone™ technology (with five different tones for exact pair identification) allows the technician to identify individual pairs. The tone generator is also capable of sending tone up to 10 miles (16 kilometers) on most cables!

Specifications
Model Number
PRO3000F60-KIT
Battery
9V Alkaline
Pro3000 Analog Toner User interface
Slide Switch Selects Continuity or Tone Mode
Push Button Switch Selects SOLID, ALT or OFF
Tone Mode LED
Continuity/Polarity LED
Pro3000 Analog Probe User Interface
ON/OFF Push Button
Volume Dial
Replaceable Tip
3.5 mm Earphone Jack
Pro3000 Analog Toner Solid Frequency
1000 Hz Nominal
Pro3000 Analog Toner Alternating Frequency
1000/1500 Hz Nominal
Pro3000 Analog Toner Over Voltage Protection
60 Vdc in Toner/Polarity Mode
Pro3000 Analog Toner Output Power (Tone Mode)
8 dbm into 600 Ohms
Pro3000 Analog Toner Output Voltage Level (Continuity Mode)
8 Vdc with Fresh Battery
Temperature
-20° C to 60° C
* Fluke Networks and FS.COM partner on Fiber and Copper testers, Copper tools, software. Check the
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Cable Testing You Trust, Network Testing You Need
Pro3000F60-KIT Tone Generator and Filtered Probe

The Pro3000F filtered probe, 60 Hz, “Stops the Buzz” by obstructing signal interference and unfiltered toner, for use on inactive networks, uses SmartTone™ technology, with five different tones to allow the technician to easily identify individual pairs.

Clear- Innovative Filter Technology Blocks Interference
Precise – SmartTone™ Technology for Exact Pair Identification
Power Over Ethernet
Detects 802.3af
PoE Class (0-8), Negotiated Power, Power Load Test
Resistance Balance Test
Network Test Capabilities
Network Speed
(Up to 1Gb/s)
Network Speed
(Up to 10Gb/s)
Switch Speed
yes
yes
Digital Toning
yes
yesyes
SmartTone
yesyesyes
Analog Toning
Noise Filtering
yesyesyesyes
Switch Presence
yesyesyes
VDV Service Detection
yes
yes
Cable Wiremap
Graphical
yes
Graphical
Graphical
Cable Length
yes
yesyes
Qualified Cabling Speed (10/100/1000/VoIP)
yesyes
Cable Certification(Cat 6, 6A, 8, Fiber)
yes
Identify Open/Short
yesyesyesyes
Distance to Open/Short
yes
yesyes
Locate Crosstalk Fault
yes
Identify and Locate Impedance Fault
yes
Parametric Tests on Cable and Connectors
Measures: NEXT, RL, IL
Full Parametric Bi-directional Test
Documentation
1000 Results in Tester, Document with LinkWare PC
12,000+ Copper Results in Tester Document with LinkWare PC & LinkWare Live
User Interface/Display
Monochrome
LED
Color Touch Screen
Color Touch Screen
Specifications

Fluke Networks Pro3000F60-KIT Includes Tone Generator & Probe with 60Hz Filter and SmartTone Technology

The Pro3000™ Tone and Probe Series provides clear and precise tracing of communication cabling. The innovative filtered probe obstructs signal interference present in the environment (caused by power cables and lighting) when listening for tone. The probe’s powerful speaker makes tracing cables through drywall, wood or other enclosures quick and easy.

The Pro3000™ toner’s patented SmartTone™ technology (with five different tones for exact pair identification) allows the technician to identify individual pairs. The tone generator is also capable of sending tone up to 10 miles (16 kilometers) on most cables!

Specifications
Model Number
PRO3000F60-KIT
Battery
9V Alkaline
Pro3000 Analog Toner User interface
Slide Switch Selects Continuity or Tone Mode
Push Button Switch Selects SOLID, ALT or OFF
Tone Mode LED
Continuity/Polarity LED
Pro3000 Analog Probe User Interface
ON/OFF Push Button
Volume Dial
Replaceable Tip
3.5 mm Earphone Jack
Pro3000 Analog Toner Solid Frequency
1000 Hz Nominal
Pro3000 Analog Toner Alternating Frequency
1000/1500 Hz Nominal
Pro3000 Analog Toner Over Voltage Protection
60 Vdc in Toner/Polarity Mode
Pro3000 Analog Toner Output Power (Tone Mode)
8 dbm into 600 Ohms
Pro3000 Analog Toner Output Voltage Level (Continuity Mode)
8 Vdc with Fresh Battery
Temperature
-20° C to 60° C
* Fluke Networks and FS.COM partner on Fiber and Copper testers, Copper tools, software. Check the
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Cable Testing You Trust, Network Testing You Need
Pro3000F60-KIT Tone Generator and Filtered Probe

The Pro3000F filtered probe, 60 Hz, “Stops the Buzz” by obstructing signal interference and unfiltered toner, for use on inactive networks, uses SmartTone™ technology, with five different tones to allow the technician to easily identify individual pairs.

Clear- Innovative Filter Technology Blocks Interference
Precise – SmartTone™ Technology for Exact Pair Identification
Power Over Ethernet
Detects 802.3af
PoE Class (0-8), Negotiated Power, Power Load Test
Resistance Balance Test
Network Test Capabilities
Network Speed
(Up to 1Gb/s)
Network Speed
(Up to 10Gb/s)
Switch Speed
yes
yes
Digital Toning
yes
yesyes
SmartTone
yesyesyes
Analog Toning
Noise Filtering
yesyesyesyes
Switch Presence
yesyesyes
VDV Service Detection
yes
yes
Cable Wiremap
Graphical
yes
Graphical
Graphical
Cable Length
yes
yesyes
Qualified Cabling Speed (10/100/1000/VoIP)
yesyes
Cable Certification(Cat 6, 6A, 8, Fiber)
yes
Identify Open/Short
yesyesyesyes
Distance to Open/Short
yes
yesyes
Locate Crosstalk Fault
yes
Identify and Locate Impedance Fault
yes
Parametric Tests on Cable and Connectors
Measures: NEXT, RL, IL
Full Parametric Bi-directional Test
Documentation
1000 Results in Tester, Document with LinkWare PC
12,000+ Copper Results in Tester Document with LinkWare PC & LinkWare Live
User Interface/Display
Monochrome
LED
Color Touch Screen
Color Touch Screen

Questions & Answers

Customer Reviews

Resources

219,00 € (Excl. VAT)

260,61 € (Incl. VAT)

7 In DE Warehouse